text.skipToContent text.skipToNavigation
Swagelok SWAK Pipe Thread Sealant

Swagelok® Sealants

Swagelok® pipe thread sealants enable leak-tight sealing in a variety of applications, enhancing system safety. Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger, reducing maintenance costs.

View Sealants

Swagelok pipe thread sealants provide leak-tight sealing in a variety of applications due to compatibility with a variety of chemicals. They are rated for a range of system pressures and temperatures.

  • Swagelok SWAK™ anerobic pipe thread sealant is quick and easy to apply and clings to threads without shredding or tearing on assembly. It lubricates threads, preventing costly thread damage due to galling and seizing during assembly. SWAK also cures to a bond that resists vibration or shock and allows low-breakaway torque for easy-to-break connections even after fully cured.
  • Swagelok® PTFE-free thread sealant works similarly to SWAK, sealing immediately in applications where PTFE-based sealants are undesirable
  • Swagelok® PTFE tape pipe thread sealant conforms to Commercial Item Description A-A-58092 and can be used on male tapered pipe threads at temperatures up to 450°F (232°C)

Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger by sealing the ends of leaking tubes. A uniform taper and smooth surface finish promote positive sealing with minimum force required for installation. Tube plugs are available in a variety of materials for system compatibility.

Have questions about thread sealants?

Contact Local Specialists

Sealant Categories

Pipe Thread Sealants

Pipe Thread Sealants

Pipe thread sealants are compatible with a wide range of chemicals, enabling leak-tight sealing in a variety of applications.

Tube Plugs

Tube Plugs

Heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger.

Sealants Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok leak detection services

Compressed Gas Leak Detection Services

Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.

Learn About Leak Detection Services

Ресурсы Swagelok специально для вас

Сервисы Swagelok по выявлению утечек в системах сжатого газа
Примеры реализации проектов по выявлению утечек

Специалисты Swagelok по жидкостным и газовым системам, обладающие глубокими техническими и прикладными знаниями, регулярно помогают заказчикам в поиске, устранении и профилактике утечек в системах. Узнайте, насколько это выгодно заказчикам.

Устранение утечек в жидкостных и газовых системах
Распространенные причины и стоимость утечек в жидкостных и газовых системах

Самая незначительная утечка может стать причиной серьезной проблемы, когда перед вами стоят задачи обеспечения безопасности и рентабельности работы предприятия. Разберитесь, как и почему возникают утечки, как их можно обнаружить и проверить, и, наконец, как разработать стратегию по устранению и сокращению количества утечек в масштабе всего производства.

タイヤ製造施設における一般的な流体システムの漏れ
タイヤ工場における一般的な流体システムの漏れに対処する

タイヤの製造工程でプロセス配管の漏れが看過されているケースがありますが、システムに漏れがあると、安全上深刻な問題が生じたり、収益が低下したりするおそれがあります。今回は、工場全体の一般的な漏れの原因を特定する方法と、それを改修する方法を紹介します。

スウェージロックの漏れ検出サービス
システムの漏れを防ぐ方法:チューブの適切な前処理の重要性

チューブ継手を正しく取り付けるには、さまざまな要素を考慮する必要がありますが、最も重要なのは、取り付ける前にチューブに適切な前処理を施すことです。今回は、チューブを正しく取り扱い、適切に切断してバリを除去し、漏れによるコストとリスクの上昇を抑える方法を紹介します。

This process may take several minutes. Please be patient and remain on the page.