Swagelok® Electric Tube Benders
Get electronic control for bending larger diameter tubing with Swagelok's electric tube bender. These easy-to-use tube benders reduce installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending.
Request More InformationSwagelok electric tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Featuring electronic control, these intuitive tube benders add efficiency and consistency to tubing installation.
Electric tube benders have a bend range of 1 to 110° for tubing with outer diameters of 1 to 2 in. and 25 to 50 mm and wall thicknesses from 0.049 to 0.220 in. and 1.2 to 5.0 mm to meet the need for producing bent tubing in a variety of configurations automatically. One bend shoe for 1, 1 1/4, 1 1/2, and 2 in and one for 25, 32, 38, and 50 mm sizes reduces the amount of tooling needed on hand.
Specifications
- 1 to 110° bending range
- 1 to 2 in. outside diameter (0.049 to 0.220 in. wall thickness) and 25 to 50 mm outside diameter (1.2 to 5.0 mm wall thickness) tubing range
- One bend shoe for 1, 1 1/4, 1 1/2, and 2 in. sizes
- One bend shoe for 25, 32, 38, and 50 mm sizes
Dimensions—vertical position | 44 in. (112 cm) high, 29 in. (74 cm) wide, 30 in. (76 cm) deep |
Weight | 420 lbs. (191 kg) |
Power requirements: | |
MS-TBE-1 | 115 V (ac), 50/60 Hz; maximum current—13 A |
MS-TBE-2 | 230 V (ac) 50/60 Hz; maximum current—7 A |
Electric Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Products: Electric, bench top, and hand tube benders; Tube preparation tools; Tube support systems

Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You

Essential Training in Fluid System Fundamentals
Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.

Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time – which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.