text.skipToContent text.skipToNavigation
焊接电源

Swagelok® Power Supply

Get precision and control for orbital gas tungsten arc welding, easy-to-use touchscreen operation, and weld performance documentation with the M200 power supply.

Request More Information

The Swagelok power supply has a peak output capability up to 200-amp and meets CE, RoHS (EU), CCC (China), and Canadian requirements. The high-resolution color touchscreen is suitable for industrial use and has multiple language capability, including Chinese (simplified and traditional), English, German, French, Japanese, Korean, Russian, Spanish, and Swedish.

Weld output performance is monitored and recorded in real-time and can be printed and/or electronically documented.

Specifications

Power Input100 to 230 V (ac)
Power Output2 to 200 A (dc)
Duty Cycle / Service Rating100% / 95 A average output with 100 V/20 A input
100% / 100 A average output with 115 V/20 A input
60% / 140 A average output with 200 V/20 A input
100% / 120 A average output with 230 V/16 A input
25% / 200 A average output with 230 V/16 A input
Dimensions13.5 H by 22.8 W by 15.5 D in. (34.3 by 57.9 by 39.4 cm)
Weight51.4 lb (23.3 kg)

Power Supply Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

世伟洛克焊接系统培训课程

Orbital Welding Training

Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).

Explore Orbital Welding Training

Swagelok Resources Curated for You

世伟洛克轨道焊接培训课程
Tools for the Emerging Welding Workforce

The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.

世伟洛克弯管设备
Find the Right Tool for the Job: Considerations for Plant Equipment

Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.

世伟洛克培训与教育
Closing the Manufacturing Skills Gap with a Well-Trained Team

With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.

渥太华大学高级研究中心
Fluid System Expertise Improves Lab Functionality

Learn how Swagelok’s fluid system expertise helped the University of Ottawa improve its lab functionality at its Advanced Research Complex, a facility housing Canada’s only accelerator mass spectrometer. Orbital welding training from Swagelok helped elevate shop precision and productivity.