text.skipToContent text.skipToNavigation
сварочные головки

Swagelok® Weld Heads

Swagelok weld heads produce reliable, consistent orbital gas tungsten arc welding of tube and pipe.

Request More Information

Swagelok weld heads have optical speed control without the need for a tachometer or calibration. Greater flexibility to perform welds farther away from the power supply is provided using available weld head extension cables.

Welds can be performed on tubing with outside diameters ranging from 1/16 to 4 in. and 2 mm to 114 mm. A proper weld head/power supply connection is ensured with the polarized power connector.

Our selection includes:

  • Micro-Series 4 and Series 8 Weld Heads for outside diameters 1/16 to 1/2 in. and 2 to 12 mm
  • Series 5 Weld Head for outside diameters 1/8 to 5/8 in. and 3 to 17.3 mm
  • Series 8HPH High-Performance Weld Head for outside diameters 1/8 to 1/2 in. and 3 to 12 mm
  • Series 10 Weld Head for outside diameters 1/4 to 1 in. and 6 to 25 mm
  • Series 20 Weld Head for outside diameters 1/2 to 2 in. and 12 to 52 mm
  • Series 40 Weld Head for outside diameters 1 1/2 to 4 in. (38.1 to 114.3 mm) for tube and 1 1/4 to 4 in. (42.2 to 114.3 mm) for pipe

Weld Head Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Учебный курс по сварочной системе Swagelok

Orbital Welding Training

Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).

Explore Orbital Welding Training

Swagelok Resources Curated for You

Учебный курс по системе орбитальной сварки Swagelok
Tools for the Emerging Welding Workforce

The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.

Оборудование Swagelok для гибки трубок
Find the Right Tool for the Job: Considerations for Plant Equipment

Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.

Курсы и обучение Swagelok
Closing the Manufacturing Skills Gap with a Well-Trained Team

With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.

Комплекс перспективных исследований университета Оттавы
Fluid System Expertise Improves Lab Functionality

Learn how Swagelok’s fluid system expertise helped the University of Ottawa improve its lab functionality at its Advanced Research Complex, a facility housing Canada’s only accelerator mass spectrometer. Orbital welding training from Swagelok helped elevate shop precision and productivity.

This process may take several minutes. Please be patient and remain on the page.