text.skipToContent text.skipToNavigation

Stainless Steel 1-Piece Poppet Check Valve, Fixed Pressure, 1/4 in. MNPT, 25 psig (1.8 bar)

Part #: SS-4CP2-25

Specifications

Attribute Value
Matériau du corps 316 Stainless Steel
Procédé de nettoyage Standard Cleaning and Packaging (SC-10)
Dimension du raccordement 1 1/4 in.
Type du raccordement 1 Male NPT
Dimension du raccordement 2 1/4 in.
Type du raccordement 2 Male NPT
Pression de tarage 25 psi (1.8 bar, 0.18 MPa)
Cv maximal 0.35
Matériau des joints toriques Fluorocarbon FKM
Pression nominale à température ambiante 3000 PSIG @ 100°F /206 BAR @ 37°C
État de surface Standard
Tests No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Pression fixe

Empêchez les retours de fluide dans des applications générales ou haute pureté, avec les clapets anti-retour Swagelok aux pressions de tarage fixes ou réglables adaptées à votre utilisation.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel 1-Piece Poppet Check Valve, Fixed Pressure, 1/4 in. MNPT, 25 psig (1.8 bar)

Part #: SS-4CP2-25
View Catalog

Add To Favorites

Catalogs

Pression fixe
Empêchez les retours de fluide dans des applications générales ou haute pureté, avec les clapets anti-retour Swagelok aux pressions de tarage fixes ou réglables adaptées à votre utilisation.

Specifications

SS-4CP2-25 — Stainless Steel 1-Piece Poppet Check Valve, Fixed Pressure, 1/4 in. MNPT, 25 psig (1.8 bar)

Attribute Value
Matériau du corps 316 Stainless Steel
Procédé de nettoyage Standard Cleaning and Packaging (SC-10)
Dimension du raccordement 1 1/4 in.
Type du raccordement 1 Male NPT
Dimension du raccordement 2 1/4 in.
Type du raccordement 2 Male NPT
Pression de tarage 25 psi (1.8 bar, 0.18 MPa)
Cv maximal 0.35
Matériau des joints toriques Fluorocarbon FKM
Pression nominale à température ambiante 3000 PSIG @ 100°F /206 BAR @ 37°C
État de surface Standard
Tests No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT View Product
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4C4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-8C-1 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C4-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16C-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C4-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2C-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C2-1 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2C-25 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C4-1 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C4-1/3 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4C-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C1-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-50 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4C-EP-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4C-KZ-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4C-KZ-1/3 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4C-KZ-10 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4C-KZ-15 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4C-KZ-30 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4CP2-1 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-4CP2-1/3 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-4CP2-10 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-4CP2-100 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-4CP2-5 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-4CP2-50 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-4CP2-KZ-1 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-4CP2-RT-1 Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-4CP2-RT-1/3 Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-4CP2-RT-10 Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-4CP4-1 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
SS-4CP4-1/3 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
SS-4CP4-RT-1 Acero inoxidable 316 1/4 pulg. Rosca Hembra ISO/BSP cónica 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-4CP5-1 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-4CP5-1/3 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-4CP5-10 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-4CP5-25 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-4CP6-1 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT macho View Product
SS-4C-TR-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4C-VCR-1 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-4C-VCR-1/3 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-4C-VCR-10 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-4C-VCRKZ-1/3 Acero inoxidable 316 1/4 pulg. Cierre frontal (Junta plana) con tuerca macho 1/4 pulg. Cierre frontal (Junta plana) con tuerca macho View Product
SS-6C-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-6C-1/3 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-6C-10 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-6C-25 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-6C4-1 Acero inoxidable 316 3/8 pulg. NPT hembra 3/8 pulg. NPT hembra View Product
SS-6C-5 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-6C-KZ-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-6C-KZ-1/3 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-6C-MM-1 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-6C-MM-1/3 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-6C-MM-10 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-6C-MM-25 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-6C-TR-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-8C-1 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-8C-1/3 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-8C-10 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-8C2-1 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho View Product
SS-8C2-25 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho View Product
SS-8C-25 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-8C4-1 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-8C4-1/3 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-8C4-10 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-8C-5 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-8C-KZ-1 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-8C-KZ-1/3 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-8CP2-1 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho View Product
SS-8CP2-1/3 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho View Product
SS-8CP2-10 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho View Product
SS-8CP2-25 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-KZ-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-RT-1 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/2 in. Male ISO Tapered Thread View Product
SS-8CP4-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8CP5-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-8C-TR-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-VCR-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-8C-VCR-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-8C-VCR-KZ-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHF12-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-CHF12RT-1 316 Stainless Steel 3/4 in. Female ISO Tapered Thread 3/4 in. Female ISO Tapered Thread View Product
SS-CHF16-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-CHF4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-CHF4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-CHF4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-CHF6-1 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-CHF8-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8-1/3 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8-10 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8-5 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8RT-1 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product
SS-CHM12-1 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-CHM12-1/3 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-CHM2-10 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-CHM4-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4RT-1 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-CHM8-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHM8-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHS10MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS10MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS12-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-5 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-10 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-5 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS16-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS16-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS16-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS2-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-5 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS4-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS6-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-100 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-BU-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-EP-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6M8-BU-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-CHS6MM-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-10 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-25 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-5 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS8-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-1-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-BU-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-EP-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-EP-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8MM-1 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHS8MM-1/3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHVCR4-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-KZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.