text.skipToContent text.skipToNavigation

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 50 psig (3.5 bar)

Part #: SS-4C-50

Specifications

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/4인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1/4인치
Connection 2 Type Swagelok® 튜브 피팅
Cracking Pressure 50psi(3.5bar, 0.35MPa)
CV Maximum 0.47
O-Ring Material 탄화플루오르 FKM
Room Temperature Pressure Rating 3000PSIG @ 100°F /206BAR @ 37°C
Surface Finish 표준
Testing 선택 검사 없음
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40141641
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 50 psig (3.5 bar)

Part #: SS-4C-50
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-4C-50 — Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 50 psig (3.5 bar)

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/4인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1/4인치
Connection 2 Type Swagelok® 튜브 피팅
Cracking Pressure 50psi(3.5bar, 0.35MPa)
CV Maximum 0.47
O-Ring Material 탄화플루오르 FKM
Room Temperature Pressure Rating 3000PSIG @ 100°F /206BAR @ 37°C
Surface Finish 표준
Testing 선택 검사 없음
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40141641
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 황동 1/8인치 수나사 NPT 1/8인치 수나사 NPT View Product
B-4C-1/3 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
B-4C4-1 황동 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
B-4CP2-1 황동 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
B-4CP2-1/3 황동 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
B-4CP2-25 황동 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
B-4CP2-RT-1 황동 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 View Product
B-4CP4-1 황동 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
B-4CP5-1 황동 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
B-6C-1 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
B-6C-1/3 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
B-6C-MM-1 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
B-6C-MM-1/3 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
B-8C-1 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
B-8C-1/3 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
B-8C4-1 황동 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
B-8CP2-1 황동 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
B-8CP2-10 황동 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-10C-MM-1 316 스테인리스강 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 View Product
SS-10C-MM-1/3 316 스테인리스강 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 View Product
SS-10C-MM-10 316 스테인리스강 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 View Product
SS-12C-1 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-12C-1/3 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-12C-10 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-12C4-1 316 스테인리스강 3/4인치 암나사 NPT 3/4인치 암나사 NPT View Product
SS-12C-MM-1 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-12C-MM-1/3 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-16C-1 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Swagelok® 튜브 피팅 View Product
SS-16C-1/3 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Swagelok® 튜브 피팅 View Product
SS-16C-10 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Swagelok® 튜브 피팅 View Product
SS-16C4-1 316 스테인리스강 1인치 암나사 NPT 1인치 암나사 NPT View Product
SS-2C-1 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-2C-1/3 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-2C-10 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-2C2-1 316 스테인리스강 1/8인치 수나사 NPT 1/8인치 수나사 NPT View Product
SS-2C-25 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-2C4-1 316 스테인리스강 1/8인치 암나사 NPT 1/8인치 암나사 NPT View Product
SS-2C4-1/3 316 스테인리스강 1/8인치 암나사 NPT 1/8인치 암나사 NPT View Product
SS-2C-KZ-1 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-2C-KZ-1/3 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-2C-KZ-10 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-4C-1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-1/3 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-1/3-SC11 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-10 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C1-1/3 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-1-SC11 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C2-1 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4C2-1/3 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4C2-10 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4C-25 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C4-1 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-4C4-1/3 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-4C4-10 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-4C-5 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-EP-1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-KZ-1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-KZ-1/3 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-KZ-10 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-KZ-15 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-KZ-30 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4CP2-1 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-100 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-KZ-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-RT-1 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-1/3 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-10 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-RT-1 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-4CP5-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP6-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT View Product
SS-4C-TR-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-VCR-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCR-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCR-10 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCRKZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) W/male Nut 1/4 in. Face Seal (Metal Gasket) W/male Nut View Product
SS-6C-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C4-1 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-6C-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-KZ-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-KZ-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-MM-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-MM-1/3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-MM-10 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-MM-25 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-TR-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-8C-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C2-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8C2-25 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8C-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C4-1 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-8C4-1/3 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-8C4-10 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-8C-5 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-KZ-1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-KZ-1/3 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8CP2-1 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CP2-1/3 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8CP2-10 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8CP2-25 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8CP2-KZ-10 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8CP2-RT-1 316 ステンレス鋼 1/2 インチ ISO管用テーパーおねじ 1/2 インチ ISO管用テーパーおねじ View Product
SS-8CP4-1 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-8CP5-1 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTめねじ View Product
SS-8C-TR-1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8C-VCR-1 316 ステンレス鋼 1/2 インチ 面シール(メタル・ガスケット式)おすVCR 1/2 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-8C-VCR-1/3 316 ステンレス鋼 1/2 インチ 面シール(メタル・ガスケット式)おすVCR 1/2 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-8C-VCR-KZ-1/3 316ステンレス鋼 1/2 インチ おすVCRメタル・ガスケット式面シール継手 1/2 インチ おすVCRメタル・ガスケット式面シール継手 View Product
SS-CHF12-1 316 ステンレス鋼 3/4 インチ NPTめねじ 3/4 インチ NPTめねじ View Product
SS-CHF12RT-1 316 ステンレス鋼 3/4 インチ ISO管用テーパーめねじ 3/4 インチ ISO管用テーパーめねじ View Product
SS-CHF16-1 316 ステンレス鋼 1 インチ NPTめねじ 1 インチ NPTめねじ View Product
SS-CHF4-1 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-CHF4-1/3 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-CHF4-10 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-CHF6-1 316 ステンレス鋼 3/8 インチ NPTめねじ 3/8 インチ NPTめねじ View Product
SS-CHF8-1 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8-1/3 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8-10 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8-5 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8RT-1 316 ステンレス鋼 1/2 インチ ISO管用テーパーめねじ 1/2 インチ ISO管用テーパーめねじ View Product
SS-CHM12-1 316 ステンレス鋼 3/4 インチ NPTおねじ 3/4 インチ NPTおねじ View Product
SS-CHM12-1/3 316 ステンレス鋼 3/4 インチ NPTおねじ 3/4 インチ NPTおねじ View Product
SS-CHM2-10 316 ステンレス鋼 1/8 インチ NPTおねじ 1/8 インチ NPTおねじ View Product
SS-CHM4-1 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-CHM4-1/3 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-CHM4-10 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-CHM4-25 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-CHM4-5 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-CHM4RT-1 316 ステンレス鋼 1/4 インチ ISO管用テーパーおねじ 1/4 インチ ISO管用テーパーおねじ View Product
SS-CHM8-1 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-CHM8-10 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-CHS10MM-1 316 ステンレス鋼 10 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 View Product
SS-CHS10MM-1/3 316 ステンレス鋼 10 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 View Product
SS-CHS12-1 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-CHS12-1/3 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-CHS12-10 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-CHS12-5 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-CHS12MM-1 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-CHS12MM-1/3 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-CHS12MM-10 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-CHS12MM-5 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-CHS16-1 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-CHS16-1/3 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-CHS16-10 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-CHS2-1 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-CHS2-1/3 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-CHS2-10 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-CHS2-5 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-CHS2-KZ-1/3 316ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-CHS4-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-1/3 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-10 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-1-SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-25 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-5 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-KZ-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-KZ-1/3 316ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS6-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6-1/3 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6-10 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6-100 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6-25 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6-5 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6-BU-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6-EP-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6M8-BU-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-CHS6MM-1 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-CHS6MM-10 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-CHS6MM-25 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-CHS6MM-5 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-CHS8-1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-1/3 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-10 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-1-SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-25 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-5 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-BU-1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-EP-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-EP-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8MM-1 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHS8MM-1/3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHVCR4-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-KZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.