|
Stainless Steel Swagelok Tube Fitting, Male O-Seal Connector, 3/4 in. Tube OD x 1 1/16-12 in. Male O-Seal SAE/MS Straight Thread
型番: SS-1210-1-OR
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
ストレート型おすチューブ・コネクターを使用すると、チューブとねじポート間で確実な接続が可能ー重要な流体システムに適しています。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
ストレート型
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-1210-1-OR — Stainless Steel Swagelok Tube Fitting, Male O-Seal Connector, 3/4 in. Tube OD x 1 1/16-12 in. Male O-Seal SAE/MS Straight Thread
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 Stainless Steel |
| ボアード・スルー | いいえ |
| 洗浄プロセス | Standard Cleaning and Packaging (SC-10) |
| コネクション1 サイズ | 3/4 in. |
| コネクション1 タイプ | Swagelok® Tube Fitting |
| コネクション2 サイズ | 1 1/16-12 in. |
| コネクション2 タイプ | Male O-Seal SAE/MS Straight Thread |
| 流量制限 | いいえ |
| 潤滑剤 | Dow Corning 111 |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Macho con Cono y Rosca | 製品を見る |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 9/16 pulg. | Macho con Cono y Rosca | 製品を見る |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| 6MO-400-1-4 | 6-Moly | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| 6MO-600-1-4 | 6-Moly | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| 6MO-600-1-8 | 6-Moly | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| 6MO-810-1-4 | 6-Moly | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| 6MO-810-1-8 | 6-Moly | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| 825-400-1-6BT | Aleación 825 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| B-100-1-2 | Latón | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-1010-1-12 | Latón | 5/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| B-1010-1-6 | Latón | 5/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| B-1010-1-8 | Latón | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| B-1010-1-8RT | Latón | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-10M0-1-4 | Latón | 10 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-10M0-1-4RS | Latón | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| B-10M0-1-4RT | Latón | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-10M0-1-6RT | Latón | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-10M0-1-8RT | Latón | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-1210-1-12 | Latón | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| B-1210-1-12RT | Latón | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-1210-1-16 | Latón | 3/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| B-1210-1-8 | Latón | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| B-1210-1-8RT | Latón | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-12M0-1-6RS | Latón | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| B-12M0-1-6RT | Latón | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-12M0-1-8 | Latón | 12 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| B-12M0-1-8RS | Latón | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| B-12M0-1-8RT | Latón | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-1410-1-12 | Latón | 7/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| B-1410-1-16 | Latón | 7/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| B-1410-1-8 | Latón | 7/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| B-15M0-1-8RT | Latón | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-1610-1-12 | Latón | 1 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| B-1610-1-16 | Latón | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| B-1610-1-16RT | Latón | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-1610-1-8 | Latón | 1 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| B-1810-1-12 | Latón | 1 1/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| B-1810-1-16 | Latón | 1 1/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| B-18M0-1-8RT | Latón | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-200-1-2 | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-200-1-2BT | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-200-1-2RS | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| B-200-1-2RT | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-200-1-2ST | Latón | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| B-200-1-4 | Latón | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-200-1-OR | Latón | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| B-300-1-2 | Latón | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-300-1-2BT | Latón | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-300-1-4BT | Latón | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-3M0-1-2RT | Latón | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-400-1-1 | Latón | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | 製品を見る |
| B-400-1-2 | Latón | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-400-1-2RT | Latón | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-400-1-4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-400-1-4BT | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-400-1-4RS | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| B-400-1-4RT | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-400-1-4ST | Latón | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| B-400-1-6 | Latón | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| B-400-1-8 | Latón | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| B-400-1-OR | Latón | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| B-600-1-12 | Latón | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| B-600-1-2 | Latón | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-600-1-4 | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-600-1-4RT | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-600-1-6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| B-600-1-6RT | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-600-1-6ST | Latón | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| B-600-1-8 | Latón | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| B-600-1-8RT | Latón | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-600-1-OR | Latón | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| B-6M0-1-2 | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-6M0-1-2RS | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| B-6M0-1-2RT | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-6M0-1-4 | Latón | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-6M0-1-4RT | Latón | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-810-1-12 | Latón | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| B-810-1-16 | Latón | 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| B-810-1-2 | Latón | 1/2 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-810-1-4 | Latón | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-810-1-6 | Latón | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| B-810-1-6RT | Latón | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-810-1-8 | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| B-810-1-8RT | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-8M0-1-2RT | Latón | 8 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-8M0-1-4 | Latón | 8 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-8M0-1-4RS | Latón | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| B-8M0-1-4RT | Latón | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-8M0-1-6RT | Latón | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| HC-200-1-2 | Aleación C-276 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| HC-400-1-2 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| HC-400-1-4 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| HC-400-1-8 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| HC-600-1-4 | Aleación C-276 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| HC-600-1-6 | Aleación C-276 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| HC-600-1-8 | Aleación C-276 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| HC-810-1-12 | Aleación C-276 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT Macho | 製品を見る |
| HC-810-1-4 | Aleación C-276 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| HC-810-1-6 | Alloy C-276 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| HC-810-1-8 | Aleación C-276 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| M-1210-1-12 | Aleación 400/R-405 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT Macho | 製品を見る |
| M-400-1-2 | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| M-400-1-4 | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| M-400-1-4BT | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| M-400-1-8 | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| M-600-1-4 | Aleación 400/R-405 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| M-600-1-6 | Aleación 400/R-405 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| M-600-1-8 | Aleación 400/R-405 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| M-810-1-12 | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| M-810-1-4 | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| M-810-1-8 | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| PFA-220-1-2 | PFA | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| PFA-420-1-2 | PFA | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| PFA-420-1-4 | PFA | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| PFA-620-1-4 | PFA | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| PFA-620-1-6 | PFA | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| PFA-820-1-8 | PFA | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| S-10M0-1-4RT | Acero al carbono | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| S-1210-1-12 | Acero al carbono | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| S-1210-1-8 | Acero al carbono | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| S-12M0-1-8RP | Acero al carbono | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| S-1610-1-16 | Acero al carbono | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| S-2000-1-20 | Acero al carbono | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | 製品を見る |
| S-2400-1-24 | Acero al carbono | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | 製品を見る |
| S-400-1-2 | Acero al carbono | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| S-400-1-4 | Acero al carbono | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| S-400-1-4ST | Acero al carbono | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| S-600-1-2 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| S-600-1-4 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| S-600-1-6 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| S-600-1-8 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| S-810-1-12 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| S-810-1-4 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| S-810-1-8 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-100-1-1 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | 製品を見る |
| SS-100-1-1BT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | 製品を見る |
| SS-100-1-2 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-100-1-2BT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-100-1-2RS | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-100-1-2RT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-100-1-2RTBT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-100-1-4 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-100-1-4BT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-100-1-OR | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | 製品を見る |
| SS-1010-1-10ST | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-1010-1-12 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| SS-1010-1-12BT | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| SS-1010-1-4 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-1010-1-6 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-1010-1-8 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-1010-1-8BT | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-1010-1-8RS | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-1010-1-8RT | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-1010-1-8ST | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-1010-1-8W | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-10M0-1-12 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | 製品を見る |
| SS-10M0-1-12RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-10M0-1-2 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | 製品を見る |
| SS-10M0-1-2RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-10M0-1-2RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-10M0-1-4 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-10M0-1-4RP | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-10M0-1-4RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-10M0-1-4RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-10M0-1-4W | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | 製品を見る |
| SS-10M0-1-6 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | 製品を見る |
| SS-10M0-1-6BT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | 製品を見る |
| SS-10M0-1-6RP | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-10M0-1-6RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-10M0-1-6RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-10M0-1-6ST | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 9/16인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-10M0-1-6W | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | 製品を見る |
| SS-10M0-1-8 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-10M0-1-8BT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-10M0-1-8RP | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-10M0-1-8RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-10M0-1-8RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-10M0-1-8RTBT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-10M0-1-8ST | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-10M0-1-8W | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | 製品を見る |
| SS-10M0-2-8ST | 316 스테인리스강 | 10 mm | 스웨즈락® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-1210-1-10ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-1210-1-12 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | 製品を見る |
| SS-1210-1-12-52167 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | 製品を見る |
| SS-1210-1-12BT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | 製品を見る |
| SS-1210-1-12RP | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-1210-1-12RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-1210-1-12RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-1210-1-12SC11 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | 製品を見る |
| SS-1210-1-12ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-1210-1-12W | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | 製品を見る |
| SS-1210-1-16 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | 製品を見る |
| SS-1210-1-16BT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | 製品を見る |
| SS-1210-1-16RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-1210-1-16RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-1210-1-16ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-1210-1-4 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-1210-1-6 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | 製品を見る |
| SS-1210-1-8 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-1210-1-8-52167 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-1210-1-8RP | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-1210-1-8RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-1210-1-8RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-1210-1-8ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-1210-1-8W | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | 製品を見る |
| SS-12M0-1-12 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | 製品を見る |
| SS-12M0-1-12RP | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-12M0-1-12RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-12M0-1-12RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-12M0-1-12W | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | 製品を見る |
| SS-12M0-1-16 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | 製品を見る |
| SS-12M0-1-16RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-12M0-1-2 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | 製品を見る |
| SS-12M0-1-2RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-12M0-1-4 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-12M0-1-4RP | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-12M0-1-4RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-12M0-1-4RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-12M0-1-4W | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | 製品を見る |
| SS-12M0-1-6 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | 製品を見る |
| SS-12M0-1-6RP | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-12M0-1-6RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-12M0-1-6RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-12M0-1-6ST | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 9/16인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-12M0-1-6W | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | 製品を見る |
| SS-12M0-1-8 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-12M0-1-8BT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-12M0-1-8RP | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-12M0-1-8RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-12M0-1-8RSBT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-12M0-1-8RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-12M0-1-8ST | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-12M0-1-8W | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | 製品を見る |
| SS-12M0-1-8WBT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | 製品を見る |
| SS-12M0-1-M16X1.5RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 16mm | 수나사 ISO 평행나사 | 製品を見る |
| SS-12M0-1-M18X1.5RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | M18 x 1.5 | 수나사 미터나사 | 製品を見る |
| SS-1410-1-12 | 316 스테인리스강 | 7/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | 製品を見る |
| SS-14M0-1-4 | 316 스테인리스강 | 14mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-14M0-1-8 | 316 스테인리스강 | 14mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-14M0-1-8RS | 316 스테인리스강 | 14mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-15M0-1-6RS | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-15M0-1-8 | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-15M0-1-8RP | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-15M0-1-8RS | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-15M0-1-8RT | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-15M0-1-8W | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | 製品を見る |
| SS-1610-1-12 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | 製品を見る |
| SS-1610-1-12RS | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-1610-1-12RT | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-1610-1-12ST | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-1610-1-16 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | 製品を見る |
| SS-1610-1-16BT | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | 製品を見る |
| SS-1610-1-16RP | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-1610-1-16RS | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-1610-1-16RT | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-1610-1-16ST | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-1610-1-16W | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Male 파이프 용접 | 製品を見る |
| SS-1610-1-20 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 NPT | 製品を見る |
| SS-1610-1-20ST | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 5/8-12인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-1610-1-24 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 수나사 NPT | 製品を見る |
| SS-1610-1-8 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-1610-1-8RS | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-1610-1-OR | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-16M0-1-12 | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | 製品を見る |
| SS-16M0-1-12RS | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-16M0-1-12RT | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-16M0-1-4RT | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-16M0-1-6 | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | 製品を見る |
| SS-16M0-1-6RS | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-16M0-1-6RT | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-16M0-1-8 | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-16M0-1-8RP | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-16M0-1-8RS | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-16M0-1-8RT | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-16M0-1-8W | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | 製品を見る |
| SS-18M0-1-12 | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | 製品を見る |
| SS-18M0-1-12RP | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-18M0-1-12RS | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-18M0-1-12RT | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-18M0-1-8 | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-18M0-1-8RP | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-18M0-1-8RS | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-18M0-1-8RT | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-18M0-1-8W | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | 製品を見る |
| SS-2000-1-16 | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | 製品を見る |
| SS-2000-1-20 | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 NPT | 製品を見る |
| SS-2000-1-20BT | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 NPT | 製品を見る |
| SS-2000-1-20RS | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-2000-1-20ST | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 5/8-12인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-2000-1-20W | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | Male 파이프 용접 | 製品を見る |
| SS-2000-6-20AN | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 37° 확관 | 製品を見る |
| SS-200-1-0157 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | #10-32 | 수나사 | 製品を見る |
| SS-200-1-1 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/16인치 | 수나사 NPT | 製品を見る |
| SS-200-1-1BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/16인치 | 수나사 NPT | 製品を見る |
| SS-200-1-2 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | 製品を見る |
| SS-200-1-2BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | 製品を見る |
| SS-200-1-2-OR | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 O-Seal NPT | 製品を見る |
| SS-200-1-2RP | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-200-1-2RS | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | 製品を見る |
| SS-200-1-2RT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-200-1-2RTBT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-200-1-2ST | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-200-1-2STBT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-200-1-2W | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | 製品を見る |
| SS-200-1-2WBT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | 製品を見る |
| SS-200-1-4 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-200-1-4BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-200-1-4RP | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-200-1-4RS | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-200-1-4RT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-200-1-4RTBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-200-1-4ST | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-200-1-6 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-200-1-6BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-200-1-6RS | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-200-1-6ST | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-200-1-8 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-200-1-8BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-200-1-OR | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | 製品を見る |
| SS-200-1-ORAS | Acier inoxydable 316 | 1/8 po | Raccord pour tube Swagelok® | 5/16-24 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | 製品を見る |
| SS-200-1-ORBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | 製品を見る |
| SS-20M0-1-12 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-20M0-1-12RP | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-20M0-1-12RS | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-20M0-1-12RT | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-20M0-1-16 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | 製品を見る |
| SS-20M0-1-8 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-20M0-1-8RP | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-20M0-1-8RS | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-20M0-1-8RT | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | 製品を見る |
| SS-22M0-1-12 | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-22M0-1-12RS | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-22M0-1-12RT | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-22M0-1-16 | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | 製品を見る |
| SS-22M0-1-16RS | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-22M0-1-16RT | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | 製品を見る |
| SS-2400-1-16 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | 製品を見る |
| SS-2400-1-20 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-2400-1-24 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-2400-1-24RS | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-2400-1-24RT | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage conique ISO mâle | 製品を見る |
| SS-2400-1-24ST | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 7/8-12 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-2400-1-24W | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Embout à souder mâle | 製品を見る |
| SS-25M0-1-12 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-25M0-1-12RS | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-25M0-1-12RT | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-25M0-1-16 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | 製品を見る |
| SS-25M0-1-16RP | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-25M0-1-16RS | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-25M0-1-16RT | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | 製品を見る |
| SS-25M0-1-16W | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Embout à souder mâle | 製品を見る |
| SS-25M0-1-8 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-28M0-1-16 | Acier inoxydable 316 | 28 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | 製品を見る |
| SS-28M0-1-16RS | Acier inoxydable 316 | 28 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-28M0-1-16RT | Acier inoxydable 316 | 28 mm | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | 製品を見る |
| SS-300-1-2 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-300-1-2BT | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-300-1-4 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-300-1-4BT | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-300-1-OR | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 3/8-24 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-3200-1-32 | Acier inoxydable 316 | 2 po | Raccord Swagelok® pour tubes | 2 po | Filetage NPT mâle | 製品を見る |
| SS-3M0-1-2 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-3M0-1-2BT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-3M0-1-2RP | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-3M0-1-2RS | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-3M0-1-2RSBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-3M0-1-2RT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-3M0-1-2RTBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-3M0-1-2W | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | 製品を見る |
| SS-3M0-1-2WBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | 製品を見る |
| SS-3M0-1-4 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-3M0-1-4BT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-3M0-1-4RS | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-3M0-1-4RT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-3M0-1-4RTBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-400-1-0256 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | #10-32 | Filetage mâle | 製品を見る |
| SS-400-1-1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-10ST | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 7/8-14 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-12 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-12BT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-16 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-2 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-2BT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-2-OR | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle avec joint torique | 製品を見る |
| SS-400-1-2RP | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-400-1-2RS | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-400-1-2RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-400-1-2SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-2ST | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 5/16-24 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-2W | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | 製品を見る |
| SS-400-1-3ST | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8-24 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-4BT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-4JA | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-4-OR | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle avec joint torique | 製品を見る |
| SS-400-1-4RP | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-400-1-4RS | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-400-1-4RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-400-1-4RTBT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-400-1-4SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-4ST | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-4STBT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-4STDE | Acier inoxydable 316 | 1/4 po | Raccord pour tube Swagelok® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-4W | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | 製品を見る |
| SS-400-1-4WBT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | 製品を見る |
| SS-400-1-5ST | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-6 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-6BT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-6RS | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-400-1-6RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-400-1-6ST | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-6STDE | Acier inoxydable 316 | 1/4 po | Raccord pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-8 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-8BT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-400-1-8RS | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-400-1-8RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | 製品を見る |
| SS-400-1-8ST | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/4-16 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-8W | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | 製品を見る |
| SS-400-1L-4ST | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-OR | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-400-1-ORBT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-402-1 | Acier inoxydable 316 | 1/4 po | Raccord pour tubes Swagelok® femelle | - | - | 製品を見る |
| SS-4M0-1-2 | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-4M0-1-2BT | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-4M0-1-2RP | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-4M0-1-2RS | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-4M0-1-2RT | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-4M0-1-2W | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-4M0-1-4 | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-4M0-1-4RT | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-500-1-2 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-500-1-4 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-500-1-4BT | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-500-1-4RT | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-500-1-5ST | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/2-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-500-1-6 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-500-1-OR | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/2-20 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | 製品を見る |
| SS-600-1-10ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-600-1-12 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| SS-600-1-12BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| SS-600-1-12RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-600-1-12ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-600-1-12W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-600-1-16 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| SS-600-1-16BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| SS-600-1-2 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-600-1-2RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-600-1-2RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-600-1-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-600-1-4BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-600-1-4-OR | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT Macho de Cierre con Junta tórica | 製品を見る |
| SS-600-1-4RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-600-1-4RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-600-1-4ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-600-1-4W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-600-1-6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-600-1-6BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-600-1-6MP | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Conicidad de 59 Grados | 製品を見る |
| SS-600-1-6RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-600-1-6RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-600-1-6RTBT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-600-1-6ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-600-1-6STDE | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-600-1-6W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-600-1-6WBT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-600-1-8 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-600-1-8BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-600-1-8RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-600-1-8RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-600-1-8ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-600-1-8W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-600-1-OR | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | 製品を見る |
| SS-600-9-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-602-1 | Acero inoxidable 316 | 3/8 pulg. | Racor hembra Swagelok® | - | - | 製品を見る |
| SS-6M0-1-0046 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | M5 x 0,8 | Roscas Métricas Macho | 製品を見る |
| SS-6M0-1-2 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-6M0-1-2BT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-6M0-1-2RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-6M0-1-2RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-6M0-1-2RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-6M0-1-2RTBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-6M0-1-2W | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-6M0-1-2WBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-6M0-1-4 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-6M0-1-4BT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-6M0-1-4RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-6M0-1-4RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-6M0-1-4RSBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-6M0-1-4RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-6M0-1-4RTBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-6M0-1-4W | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-6M0-1-4WBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-6M0-1-6 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-6M0-1-6RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-6M0-1-6RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-6M0-1-6RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-6M0-1-6ST | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-6M0-1-8 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-6M0-1-8BT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-6M0-1-8RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-6M0-1-8RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-6M0-1-8RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-6M0-1-M10X1.0RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 10 mm | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-6M0-1-M12X1.0RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | M12 x 1,0 | Roscas Métricas Macho | 製品を見る |
| SS-810-1-10ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-810-1-12 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| SS-810-1-12BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| SS-810-1-12RS | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-810-1-12RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-810-1-12ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-810-1-12W | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-810-1-16 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| SS-810-1-16BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| SS-810-1-16ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-810-1-16W | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-810-1-2 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-810-1-4 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-810-1-4RS | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-810-1-4RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-810-1-4SC11 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-810-1-4ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-810-1-6 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-810-1-6BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-810-1-6RP | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-810-1-6RS | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-810-1-6RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-810-1-6ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-810-1-6W | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-810-1-8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-810-1-8-49485 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-810-1-8-50553 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-810-1-8-52166 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-810-1-8-52167 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-810-1-8BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-810-1-8-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male O-Seal NPT | 製品を見る |
| SS-810-1-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | 製品を見る |
| SS-810-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-810-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
| SS-810-1-8RTBT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
| SS-810-1-8SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-810-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-810-1-8STWD | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-810-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | 製品を見る |
| SS-810-1-8WBT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | 製品を見る |
| SS-810-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-812-1 | 316 Stainless Steel | 1/2 in. | Female Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-8M0-1-2 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 製品を見る |
| SS-8M0-1-2RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | 製品を見る |
| SS-8M0-1-2RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-8M0-1-2RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 製品を見る |
| SS-8M0-1-2W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | 製品を見る |
| SS-8M0-1-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-8M0-1-4BT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-8M0-1-4RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | 製品を見る |
| SS-8M0-1-4RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-8M0-1-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-8M0-1-4RTBT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-8M0-1-4W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | 製品を見る |
| SS-8M0-1-4WBT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | 製品を見る |
| SS-8M0-1-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 製品を見る |
| SS-8M0-1-6RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | 製品を見る |
| SS-8M0-1-6RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-8M0-1-6RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 製品を見る |
| SS-8M0-1-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-8M0-1-8BT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-8M0-1-8RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | 製品を見る |
| SS-8M0-1-8RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-8M0-1-8RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
| SS-8M0-1-8W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | 製品を見る |
| T-400-1-2 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 製品を見る |
| T-400-1-4 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| TI-810-1-8 | Titanium | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
