text.skipToContent text.skipToNavigation

Conector macho Swagelok de Acero inox., 1/4 pulg. OD x 1/4 pulg. macho ISO paralela

Part #: SS-400-1-4RP

Specifications

Attribute Value
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 1/4 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 1/4 pulg.
Connection 2 Type Rosca Macho ISO/BSP Paralela
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Conector macho Swagelok de Acero inox., 1/4 pulg. OD x 1/4 pulg. macho ISO paralela

Part #: SS-400-1-4RP
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

SS-400-1-4RP — Conector macho Swagelok de Acero inox., 1/4 pulg. OD x 1/4 pulg. macho ISO paralela

Attribute Value
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 1/4 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 1/4 pulg.
Connection 2 Type Rosca Macho ISO/BSP Paralela
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1410-1-8 Brass 7/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
B-1610-1-8 Laiton 1 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-1810-1-12 Laiton 1 1/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-1810-1-16 Laiton 1 1/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
B-18M0-1-8RT Laiton 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-200-1-2 Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-200-1-2BT Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-200-1-2RS Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-200-1-2RT Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-200-1-2ST Laiton 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
B-200-1-4 Laiton 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-200-1-OR Laiton 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
B-300-1-2 Laiton 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-300-1-2BT Laiton 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-300-1-4BT Laiton 3/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-3M0-1-2RT Laiton 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-400-1-1 Laiton 1/4 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
B-400-1-2 Laiton 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-400-1-2RT Laiton 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-400-1-4 Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-400-1-4BT Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-400-1-4RS Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-400-1-4RT Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-400-1-4ST Laiton 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
B-400-1-6 Laiton 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
B-400-1-8 Laiton 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-400-1-OR Laiton 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
B-600-1-12 Laiton 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-600-1-2 Laiton 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-600-1-4 Laiton 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-600-1-4RT Laiton 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-600-1-6 Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
B-600-1-6RT Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
B-600-1-6ST Laiton 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
B-600-1-8 Laiton 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-600-1-8RT Laiton 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-600-1-OR Laiton 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
B-6M0-1-2 Laiton 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-6M0-1-2RS Laiton 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-6M0-1-2RT Laiton 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-6M0-1-4 Laiton 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-6M0-1-4RT Laiton 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-810-1-12 Laiton 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-810-1-16 Laiton 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
B-810-1-2 Laiton 1/2 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-810-1-4 Laiton 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-810-1-6 Laiton 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
B-810-1-6RT Laiton 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
B-810-1-8 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-810-1-8RT Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-8M0-1-2RT Laiton 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-8M0-1-4 Laiton 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-8M0-1-4RS Laiton 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-8M0-1-4RT Laiton 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-8M0-1-6RT Laiton 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
HC-200-1-2 Alliage C-276 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
HC-400-1-2 Alliage C-276 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
HC-400-1-4 Alliage C-276 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
HC-400-1-8 Alliage C-276 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
HC-600-1-4 Alliage C-276 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
HC-600-1-6 Alliage C-276 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
HC-600-1-8 Alliage C-276 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
HC-810-1-12 Alliage C-276 1/2 po Raccord pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
HC-810-1-4 Alliage C-276 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
HC-810-1-6 Alloy C-276 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
HC-810-1-8 Alliage C-276 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
M-1210-1-12 Alliage 400/R-405 3/4 po Raccord pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
M-400-1-2 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
M-400-1-4 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
M-400-1-4BT Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
M-400-1-8 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
M-600-1-4 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
M-600-1-6 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
M-600-1-8 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
M-810-1-12 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
M-810-1-4 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
M-810-1-8 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
PFA-220-1-2 PFA 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
PFA-420-1-2 PFA 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
PFA-420-1-4 PFA 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
PFA-620-1-4 PFA 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
PFA-620-1-6 PFA 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
PFA-820-1-8 PFA 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
S-10M0-1-4RT Acier au carbone 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
S-1210-1-12 Acier au carbone 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
S-1210-1-8 Acier au carbone 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
S-12M0-1-8RP Acier au carbone 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
S-1610-1-16 Acier au carbone 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
S-2000-1-20 Acier au carbone 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle View Product
S-2400-1-24 Acier au carbone 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage NPT mâle View Product
S-400-1-2 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
S-400-1-4 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
S-400-1-4ST Acier au carbone 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
S-600-1-2 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
S-600-1-4 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
S-600-1-6 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
S-600-1-8 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
S-810-1-12 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
S-810-1-4 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
S-810-1-8 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-100-1-1 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-100-1-1BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-100-1-2 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-100-1-2BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-100-1-2RS Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-100-1-2RT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-100-1-2RTBT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-100-1-4 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-100-1-4BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-100-1-OR Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 5/16-24 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-1010-1-10ST 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ View Product
SS-1010-1-12 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1010-1-12BT 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1010-1-4 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-1010-1-6 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-1010-1-8 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-1010-1-8BT 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-1010-1-8RS 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-1010-1-8RT 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-1010-1-8ST Acero inoxidable 316 5/8 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-1010-1-8W Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-10M0-1-12 Acero inoxidable 316 10 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-10M0-1-12RT Acero inoxidable 316 10 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-2 Acero inoxidable 316 10 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-10M0-1-2RS Acero inoxidable 316 10 mm Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-10M0-1-2RT Acero inoxidable 316 10 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-4 Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-10M0-1-4RP Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10M0-1-4RS Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-10M0-1-4RT Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-4W Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-10M0-1-6 Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-10M0-1-6BT Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-10M0-1-6RP Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10M0-1-6RS Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-10M0-1-6RT Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-6ST Acero inoxidable 316 10 mm Racor Swagelok® 9/16 pulg. Rosca Macho SAE/MS paralela View Product
SS-10M0-1-6W Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Soldadura de tubería a tope View Product
SS-10M0-1-8 Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-10M0-1-8BT Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-10M0-1-8RP Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10M0-1-8RS Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-10M0-1-8RT Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-8RTBT Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-8ST Acero inoxidable 316 10 mm Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-10M0-1-8W Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-10M0-2-8ST Acero inoxidable 316 10 mm Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-10ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 7/8-14 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1210-1-12-52167 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT Macho View Product
SS-1210-1-12BT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1210-1-12RP Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-1210-1-12RS Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1210-1-12RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-1210-1-12SC11 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1210-1-12ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-12W Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Soldadura de tubería a tope View Product
SS-1210-1-16 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1210-1-16BT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1210-1-16RS Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1210-1-16RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-1210-1-16ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-4 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-1210-1-6 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-1210-1-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-1210-1-8-52167 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT Macho View Product
SS-1210-1-8RP Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-1210-1-8RS Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1210-1-8RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-1210-1-8ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-8W Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-1210-1-OR Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela con Junta tórica View Product
SS-12M0-1-12 Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-12M0-1-12RP Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-12RS Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-12RT Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-12W Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-16 Acero inoxidable 316 12 mm Racor Swagelok® 1 pulg. NPT macho View Product
SS-12M0-1-16RS Acero inoxidable 316 12 mm Racor Swagelok® 1 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-2 Acero inoxidable 316 12 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-12M0-1-2RT Acero inoxidable 316 12 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-4 Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-12M0-1-4RP Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-4RS Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-4RT Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-4W Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-6 Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-12M0-1-6RP Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-6RS Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-6RT Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-6ST Acero inoxidable 316 12 mm Racor Swagelok® 9/16 pulg. Rosca Macho SAE/MS paralela View Product
SS-12M0-1-6W Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-12M0-1-8BT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-12M0-1-8RP Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-8RS Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-8RSBT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-8RT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-8ST Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho SAE/MS paralela View Product
SS-12M0-1-8W Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-8WBT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-M16X1.5RS Acero inoxidable 316 12 mm Racor Swagelok® 16 mm Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-M18X1.5RS Acero inoxidable 316 12 mm Racor Swagelok® M18 x 1,5 Roscas Métricas Macho View Product
SS-1410-1-12 Acero inoxidable 316 7/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-14M0-1-4 Acero inoxidable 316 14 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-14M0-1-8 Acero inoxidable 316 14 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-14M0-1-8RS Acero inoxidable 316 14 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-15M0-1-6RS Acero inoxidable 316 15 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-15M0-1-8 Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-15M0-1-8RP Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-15M0-1-8RS Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-15M0-1-8RT Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-15M0-1-8W Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-1610-1-12 Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1610-1-12RS Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1610-1-12RT Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-1610-1-12ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-1-16 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1610-1-16BT Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1610-1-16RP Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-1610-1-16RS Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1610-1-16RT Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-1610-1-16ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-1-16W Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Soldadura de tubería a tope View Product
SS-1610-1-20 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho View Product
SS-1610-1-20ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/8-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-1-24 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/2 pulg. NPT macho View Product
SS-1610-1-8 Acero inoxidable 316 1 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-1610-1-8RS Acero inoxidable 316 1 pulg. Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1610-1-OR Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-16M0-1-12 Acero inoxidable 316 16 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-16M0-1-12RS Acero inoxidable 316 16 mm Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-16M0-1-12RT Acero inoxidable 316 16 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-1-4RT Acero inoxidable 316 16 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-1-6 Acero inoxidable 316 16 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-16M0-1-6RS Acero inoxidable 316 16 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-16M0-1-6RT Acero inoxidable 316 16 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-1-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-16M0-1-8RP 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-16M0-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-16M0-1-8W 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-18M0-1-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-18M0-1-12RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-18M0-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-12RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-18M0-1-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-18M0-1-8RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-18M0-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-18M0-1-8W 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-2000-1-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-2000-1-20 Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2000-1-20BT Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2000-1-20RS Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-2000-1-20ST Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 5/8-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-2000-1-20W Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-2000-6-20AN Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба 37° с развальцовкой View Product
SS-200-1-0157 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® #10-32 Наруж. резьба View Product
SS-200-1-1 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-200-1-1BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-200-1-2 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-200-1-2BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-200-1-2-OR Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-200-1-2RP Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-200-1-2RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-2RT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-2RTBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-2ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-2STBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-2W Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-200-1-2WBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-200-1-4 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-200-1-4BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-200-1-4RP Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-200-1-4RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-4RT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-4RTBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-4ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-6 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-200-1-6BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-200-1-6RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-6ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-8 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-200-1-8BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-200-1-OR Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-200-1-ORAS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-20M0-1-12 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-20M0-1-12RP Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-20M0-1-12RS Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-20M0-1-12RT Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-20M0-1-16 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-20M0-1-8 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-20M0-1-8RP Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-20M0-1-8RS Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-20M0-1-8RT Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-22M0-1-12 Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-22M0-1-12RS Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-22M0-1-12RT Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-22M0-1-16 Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-22M0-1-16RS Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-22M0-1-16RT Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-2400-1-16 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-2400-1-20 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2400-1-24 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. резьба NPT View Product
SS-2400-1-24RS Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-2400-1-24RT Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-2400-1-24ST Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 7/8-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-2400-1-24W Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-25M0-1-12 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-25M0-1-12RS Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-25M0-1-12RT Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-25M0-1-16 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-25M0-1-16RP Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. цилиндрическая резьба ISO View Product
SS-25M0-1-16RS Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-25M0-1-16RT Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-25M0-1-16W Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Вставное толстостенное трубное соединение под приварку View Product
SS-25M0-1-8 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-28M0-1-16 Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-28M0-1-16RS Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-28M0-1-16RT Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-300-1-2 Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-300-1-2BT Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-300-1-4 Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-300-1-4BT Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-300-1-OR Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 3/8-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-3200-1-32 Нержавеющая сталь 316 2 дюйма Трубный обжимной фитинг Swagelok® 2 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2 Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2BT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2RP Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-3M0-1-2RS Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-2RSBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-2RT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-2RTBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-2W Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-3M0-1-2WBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-3M0-1-4 Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-3M0-1-4BT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-3M0-1-4RS Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-4RT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-4RTBT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-0256 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes #10-32 Filetage mâle View Product
SS-400-1-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-400-1-10ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-12 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-400-1-12BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-400-1-16 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-400-1-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle avec joint torique View Product
SS-400-1-2RP Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-400-1-2RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-2RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-400-1-2SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-2W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-400-1-3ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8-24 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4JA Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle avec joint torique View Product
SS-400-1-4RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-4RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-4RTBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-4SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4STBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4STDE Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-400-1-4WBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-400-1-5ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-6 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-400-1-6BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-400-1-6RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-6RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-400-1-6ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-6STDE Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-8 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-400-1-8BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-400-1-8RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-8RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-400-1-8ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-8W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-400-1L-4ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-ORBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-402-1 Acier inoxydable 316 1/4 po Raccord pour tubes Swagelok® femelle - - View Product
SS-4M0-1-2 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-4M0-1-2BT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-4M0-1-2RP Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-4M0-1-2RS Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-4M0-1-2RT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-4M0-1-2W Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-4M0-1-4 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-4M0-1-4RT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-500-1-2 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-500-1-4 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-500-1-4BT Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-500-1-4RT Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-500-1-5ST Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/2-20 po Filetage cylindrique SAE/MS mâle View Product
SS-500-1-6 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-500-1-OR Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/2-20 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-600-1-10ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-12 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-600-1-12BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-600-1-12RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-600-1-12ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-12W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle View Product
SS-600-1-16 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-600-1-16BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-600-1-2 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-600-1-2RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-2RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-600-1-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-1-4BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-1-4-OR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle avec joint torique View Product
SS-600-1-4RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-4RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-600-1-4ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-4W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-600-1-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-1-6BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-1-6MP Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Conicité de 59 degrés View Product
SS-600-1-6RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-6RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-600-1-6RTBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-600-1-6ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-6STDE Acier inoxydable 316 3/8 po Raccord pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-6W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-600-1-6WBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-600-1-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-1-8BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-1-8RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-8RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-600-1-8ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-8W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-600-1-OR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-600-9-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-602-1 Acier inoxydable 316 3/8 po Raccord pour tubes Swagelok® femelle - - View Product
SS-6M0-1-0046 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M5 x 0,8 Filetage métrique mâle View Product
SS-6M0-1-2 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-2RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-2RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-2WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-4RSBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-4WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-6 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-6M0-1-6RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-6RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-6RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-6M0-1-6ST Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-6M0-1-8 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-6M0-1-8BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-6M0-1-8RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-8RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-8RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-6M0-1-M10X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 10 mm Filetage cylindrique ISO mâle View Product
SS-6M0-1-M12X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M12 x 1,0 Filetage métrique mâle View Product
SS-810-1-10ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-12 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-810-1-12BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-810-1-12RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-12RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-810-1-12ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-12W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle View Product
SS-810-1-16 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-810-1-16BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-810-1-16ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-16W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Embout à souder mâle View Product
SS-810-1-2 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-810-1-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-810-1-4RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-4RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-810-1-4SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-810-1-4ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-1-6BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-1-6RP Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-810-1-6RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-6RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-810-1-6ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-6W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-810-1-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8-49485 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
SS-810-1-8-50553 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
SS-810-1-8-52166 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-810-1-8-52167 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-810-1-8BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8-OR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle avec joint torique View Product
SS-810-1-8RP Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-810-1-8RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-8RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-1-8RTBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-1-8SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-8STWD Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-8W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-810-1-8WBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-810-1-OR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-812-1 316 스테인리스강 1/2인치 Female Swagelok® 튜브 피팅 - - View Product
SS-8M0-1-2 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-8M0-1-2RP 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-8M0-1-2RS 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-8M0-1-2RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-8M0-1-2W 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-8M0-1-4 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-8M0-1-4BT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-8M0-1-4RP 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-8M0-1-4RS 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-8M0-1-4RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-8M0-1-4RTBT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-8M0-1-4W 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-8M0-1-4WBT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-8M0-1-6 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-8M0-1-6RP 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-8M0-1-6RS 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-8M0-1-6RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-8M0-1-8 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-8M0-1-8BT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-8M0-1-8RP 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-8M0-1-8RS 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-8M0-1-8RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-8M0-1-8W 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
T-400-1-2 PTFE 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
T-400-1-4 PTFE 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
TI-810-1-8 티타늄 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.