|
Stainless Steel Swagelok Tube Fitting, Male Connector, 3/4 in. Tube OD x 1 5/16-12 in. Male SAE/MS Straight Thread
Art.-Nr.: SS-1210-1-16ST
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
Gerade AusführungenDie Rohrverschraubung mit Außengewinde bietet eine sichere Verbindung zwischen Rohrleitung und Gewindeanschlüssen – ideal für kritische Fluidsystemanwendungen. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Male Connector, 3/4 in. Tube OD x 1 5/16-12 in. Male SAE/MS Straight Thread
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Gerade Ausführungen
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Technische Daten
SS-1210-1-16ST — Stainless Steel Swagelok Tube Fitting, Male Connector, 3/4 in. Tube OD x 1 5/16-12 in. Male SAE/MS Straight Thread
| Attribute | Wert |
|---|---|
| Körperwerkstoff | 316 Stainless Steel |
| durchgebohrt | Nein |
| Reinigungsverfahren | Standard Cleaning and Packaging (SC-10) |
| Größe Verbindung 1 | 3/4 in. |
| Typ Verbindung 1 | Swagelok® Tube Fitting |
| Größe Verbindung 2 | 1 5/16-12 in. |
| Typ Verbindung 2 | Male SAE/MS Straight Thread |
| Durchflusswiderstand | Nein |
| Schmierstoff | Dow Corning 111 |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | Produkt anzeigen |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | Produkt anzeigen |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| B-100-1-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| B-1010-1-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-1010-1-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| B-1010-1-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-1010-1-8RT | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-10M0-1-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| B-10M0-1-4RS | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| B-10M0-1-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-10M0-1-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-10M0-1-8RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-1210-1-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-1210-1-12RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-1210-1-16 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| B-1210-1-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-1210-1-8RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-12M0-1-6RS | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| B-12M0-1-6RT | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-12M0-1-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-12M0-1-8RS | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| B-12M0-1-8RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-1410-1-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-1410-1-16 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| B-1410-1-8 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-15M0-1-8RT | Brass | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-1610-1-12 | Brass | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-1610-1-16 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| B-1610-1-16RT | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-1610-1-8 | Brass | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-1810-1-12 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-1810-1-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| B-18M0-1-8RT | Brass | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-200-1-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| B-200-1-2BT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| B-200-1-2RS | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| B-200-1-2RT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-200-1-2ST | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| B-200-1-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| B-200-1-OR | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| B-300-1-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| B-300-1-2BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| B-300-1-4BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| B-3M0-1-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-400-1-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Produkt anzeigen |
| B-400-1-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| B-400-1-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-400-1-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| B-400-1-4BT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| B-400-1-4RS | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| B-400-1-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-400-1-4ST | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| B-400-1-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| B-400-1-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-400-1-OR | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| B-600-1-12 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-600-1-2 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| B-600-1-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| B-600-1-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-600-1-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| B-600-1-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-600-1-6ST | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| B-600-1-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-600-1-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-600-1-OR | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| B-6M0-1-2 | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| B-6M0-1-2RS | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| B-6M0-1-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-6M0-1-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| B-6M0-1-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-810-1-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-810-1-16 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| B-810-1-2 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| B-810-1-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| B-810-1-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| B-810-1-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-810-1-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-810-1-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-8M0-1-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-8M0-1-4 | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| B-8M0-1-4RS | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| B-8M0-1-4RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-8M0-1-6RT | Brass | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| HC-200-1-2 | Alloy C-276 | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| HC-400-1-2 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| HC-400-1-4 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| HC-400-1-8 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| HC-600-1-4 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| HC-600-1-6 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| HC-600-1-8 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| HC-810-1-12 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| HC-810-1-4 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| HC-810-1-6 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| HC-810-1-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| M-1210-1-12 | Alloy 400/R-405 | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| M-400-1-2 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| M-400-1-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| M-400-1-4BT | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| M-400-1-8 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| M-600-1-4 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| M-600-1-6 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| M-600-1-8 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| M-810-1-12 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| M-810-1-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| M-810-1-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| PFA-220-1-2 | PFA | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| PFA-420-1-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| PFA-420-1-4 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| PFA-620-1-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| PFA-620-1-6 | PFA | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| PFA-820-1-8 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| S-10M0-1-4RT | Carbon Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| S-1210-1-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| S-1210-1-8 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| S-12M0-1-8RP | Carbon Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Produkt anzeigen |
| S-1610-1-16 | Carbon Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| S-2000-1-20 | Carbon Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | Produkt anzeigen |
| S-2400-1-24 | Carbon Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | Produkt anzeigen |
| S-400-1-2 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| S-400-1-4 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| S-400-1-4ST | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| S-600-1-2 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| S-600-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| S-600-1-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| S-600-1-8 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| S-810-1-12 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| S-810-1-4 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| S-810-1-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-100-1-1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Produkt anzeigen |
| SS-100-1-1BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Produkt anzeigen |
| SS-100-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-100-1-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-100-1-2RS | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-100-1-2RT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-100-1-2RTBT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-100-1-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-100-1-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-100-1-OR | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | Produkt anzeigen |
| SS-1010-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-1010-1-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-1010-1-12BT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-1010-1-4 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-1010-1-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-1010-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-1010-1-8BT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-1010-1-8RS | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-1010-1-8RT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-1010-1-8ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-1010-1-8W | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Produkt anzeigen |
| SS-10M0-1-12 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-10M0-1-12RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-10M0-1-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-10M0-1-2RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-10M0-1-2RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-10M0-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-10M0-1-4RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-10M0-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-10M0-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-10M0-1-4W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Produkt anzeigen |
| SS-10M0-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-10M0-1-6BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-10M0-1-6RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-10M0-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-10M0-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-10M0-1-6ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 9/16 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-10M0-1-6W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | Produkt anzeigen |
| SS-10M0-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-10M0-1-8BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-10M0-1-8RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-10M0-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-10M0-1-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-10M0-1-8RTBT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-10M0-1-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-10M0-1-8W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Produkt anzeigen |
| SS-10M0-2-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-1210-1-10ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-1210-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-1210-1-12-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-1210-1-12BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-1210-1-12RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-1210-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-1210-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-1210-1-12SC11 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-1210-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-1210-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | Produkt anzeigen |
| SS-1210-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-1210-1-16BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-1210-1-16RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-1210-1-16RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-1210-1-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-1210-1-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-1210-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-1210-1-8-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-1210-1-8RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-1210-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-1210-1-8RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-1210-1-8ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-1210-1-8W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Produkt anzeigen |
| SS-1210-1-OR | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | Produkt anzeigen |
| SS-12M0-1-12 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | Produkt anzeigen |
| SS-12M0-1-12RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-12M0-1-12RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-12M0-1-12RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-12M0-1-12W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | Produkt anzeigen |
| SS-12M0-1-16 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1 pulg. | NPT macho | Produkt anzeigen |
| SS-12M0-1-16RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-12M0-1-2 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Produkt anzeigen |
| SS-12M0-1-2RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-12M0-1-4 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Produkt anzeigen |
| SS-12M0-1-4RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-12M0-1-4RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-12M0-1-4RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-12M0-1-4W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Produkt anzeigen |
| SS-12M0-1-6 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | Produkt anzeigen |
| SS-12M0-1-6RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-12M0-1-6RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-12M0-1-6RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-12M0-1-6ST | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 9/16 pulg. | Rosca Macho SAE/MS paralela | Produkt anzeigen |
| SS-12M0-1-6W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | Produkt anzeigen |
| SS-12M0-1-8 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Produkt anzeigen |
| SS-12M0-1-8BT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Produkt anzeigen |
| SS-12M0-1-8RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-12M0-1-8RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-12M0-1-8RSBT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-12M0-1-8RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-12M0-1-8ST | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho SAE/MS paralela | Produkt anzeigen |
| SS-12M0-1-8W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Produkt anzeigen |
| SS-12M0-1-8WBT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Produkt anzeigen |
| SS-12M0-1-M16X1.5RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 16 mm | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-12M0-1-M18X1.5RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | M18 x 1,5 | Roscas Métricas Macho | Produkt anzeigen |
| SS-1410-1-12 | Acero inoxidable 316 | 7/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Produkt anzeigen |
| SS-14M0-1-4 | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Produkt anzeigen |
| SS-14M0-1-8 | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Produkt anzeigen |
| SS-14M0-1-8RS | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-15M0-1-6RS | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-15M0-1-8 | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Produkt anzeigen |
| SS-15M0-1-8RP | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-15M0-1-8RS | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-15M0-1-8RT | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-15M0-1-8W | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Produkt anzeigen |
| SS-1610-1-12 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Produkt anzeigen |
| SS-1610-1-12RS | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-1610-1-12RT | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-1610-1-12ST | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | Produkt anzeigen |
| SS-1610-1-16 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Produkt anzeigen |
| SS-1610-1-16BT | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Produkt anzeigen |
| SS-1610-1-16RP | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-1610-1-16RS | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-1610-1-16RT | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-1610-1-16ST | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | Produkt anzeigen |
| SS-1610-1-16W | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Soldadura de tubería a tope | Produkt anzeigen |
| SS-1610-1-20 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | Produkt anzeigen |
| SS-1610-1-20ST | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/8-12 pulg. | Rosca Macho SAE/MS paralela | Produkt anzeigen |
| SS-1610-1-24 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | Produkt anzeigen |
| SS-1610-1-8 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Produkt anzeigen |
| SS-1610-1-8RS | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-1610-1-OR | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | Produkt anzeigen |
| SS-16M0-1-12 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | Produkt anzeigen |
| SS-16M0-1-12RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-16M0-1-12RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-16M0-1-4RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-16M0-1-6 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | Produkt anzeigen |
| SS-16M0-1-6RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-16M0-1-6RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-16M0-1-8 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Produkt anzeigen |
| SS-16M0-1-8RP | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-16M0-1-8RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-16M0-1-8RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-16M0-1-8W | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Produkt anzeigen |
| SS-18M0-1-12 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | Produkt anzeigen |
| SS-18M0-1-12RP | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-18M0-1-12RS | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-18M0-1-12RT | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-18M0-1-8 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Produkt anzeigen |
| SS-18M0-1-8RP | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-18M0-1-8RS | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Produkt anzeigen |
| SS-18M0-1-8RT | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-18M0-1-8W | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-2000-1-16 | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| SS-2000-1-20 | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-2000-1-20BT | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-2000-1-20RS | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-2000-1-20ST | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 5/8-12인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-2000-1-20W | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-2000-6-20AN | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 37° 확관 | Produkt anzeigen |
| SS-200-1-0157 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | #10-32 | 수나사 | Produkt anzeigen |
| SS-200-1-1 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/16인치 | 수나사 NPT | Produkt anzeigen |
| SS-200-1-1BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/16인치 | 수나사 NPT | Produkt anzeigen |
| SS-200-1-2 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-200-1-2BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-200-1-2-OR | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 O-Seal NPT | Produkt anzeigen |
| SS-200-1-2RP | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-200-1-2RS | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-200-1-2RT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-200-1-2RTBT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-200-1-2ST | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-200-1-2STBT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-200-1-2W | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-200-1-2WBT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-200-1-4 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-200-1-4BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-200-1-4RP | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-200-1-4RS | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-200-1-4RT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-200-1-4RTBT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-200-1-4ST | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-200-1-6 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-200-1-6BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-200-1-6RS | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-200-1-6ST | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-200-1-8 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-200-1-8BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-200-1-OR | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | Produkt anzeigen |
| SS-200-1-ORAS | Edelstahl 316 | 1/8 Zoll | Swagelok®-Rohrverschraubung | 5/16-24 Zoll | Außengewinde mit O-Ring, SAE/MS-Außengewinde | Produkt anzeigen |
| SS-200-1-ORBT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | Produkt anzeigen |
| SS-20M0-1-12 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-20M0-1-12RP | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-20M0-1-12RS | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-20M0-1-12RT | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-20M0-1-16 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-20M0-1-8 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-20M0-1-8RP | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-20M0-1-8RS | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-20M0-1-8RT | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-22M0-1-12 | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-22M0-1-12RS | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-22M0-1-12RT | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-22M0-1-16 | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-22M0-1-16RS | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-22M0-1-16RT | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-2400-1-16 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-2400-1-20 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-2400-1-24 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-2400-1-24RS | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-2400-1-24RT | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-2400-1-24ST | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 7/8-12 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-2400-1-24W | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-25M0-1-12 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-25M0-1-12RS | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-25M0-1-12RT | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-25M0-1-16 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-25M0-1-16RP | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-25M0-1-16RS | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-25M0-1-16RT | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-25M0-1-16W | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-25M0-1-8 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-28M0-1-16 | Edelstahl 316 | 28 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-28M0-1-16RS | Edelstahl 316 | 28 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-28M0-1-16RT | Edelstahl 316 | 28 mm | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-300-1-2 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-300-1-2BT | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-300-1-4 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-300-1-4BT | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-300-1-OR | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 3/8-24 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-3200-1-32 | Edelstahl 316 | 2 Zoll | Swagelok® Rohrverschraubung | 2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-3M0-1-2 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-3M0-1-2BT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-3M0-1-2RP | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-3M0-1-2RS | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-3M0-1-2RSBT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-3M0-1-2RT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-3M0-1-2RTBT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-3M0-1-2W | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-3M0-1-2WBT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-3M0-1-4 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-3M0-1-4BT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-3M0-1-4RS | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-3M0-1-4RT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-3M0-1-4RTBT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-400-1-0256 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | #10-32 | Außengewinde | Produkt anzeigen |
| SS-400-1-1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-10ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-12 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-12BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-16 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-2BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-2-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT-Außengewinde mit O-Ring | Produkt anzeigen |
| SS-400-1-2RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-400-1-2RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-400-1-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-400-1-2SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-2ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-2W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-400-1-3ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8-24 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-4BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-4JA | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-4-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT-Außengewinde mit O-Ring | Produkt anzeigen |
| SS-400-1-4RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-400-1-4RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-400-1-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-400-1-4RTBT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-400-1-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-4STBT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-4STDE | Edelstahl 316 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 7/16-20 Zoll | SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-4W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-400-1-4WBT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-400-1-5ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2-20 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-6BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-6RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-400-1-6RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-400-1-6ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-6STDE | Edelstahl 316 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 9/16-18 Zoll | SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-8BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-1-8RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-400-1-8RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-400-1-8ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-8W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-400-1L-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-400-1-ORBT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-402-1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Verschraubung mit Druckschraube | - | - | Produkt anzeigen |
| SS-4M0-1-2 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-4M0-1-2BT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-4M0-1-2RP | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-4M0-1-2RS | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-4M0-1-2RT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-4M0-1-2W | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-4M0-1-4 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-4M0-1-4RT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-500-1-2 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-500-1-4 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-500-1-4BT | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-500-1-4RT | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-500-1-5ST | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/2-20 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-500-1-6 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-500-1-OR | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/2-20 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | Produkt anzeigen |
| SS-600-1-10ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-600-1-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-600-1-12BT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-600-1-12RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-600-1-12ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-600-1-12W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-600-1-16 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-600-1-16BT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-600-1-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-600-1-2RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-600-1-2RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-600-1-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-600-1-4BT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-600-1-4-OR | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 O-Seal NPT | Produkt anzeigen |
| SS-600-1-4RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-600-1-4RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-600-1-4ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-600-1-4W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-600-1-6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-600-1-6BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-600-1-6MP | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 59도 경사 | Produkt anzeigen |
| SS-600-1-6RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-600-1-6RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-600-1-6RTBT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-600-1-6ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-600-1-6STDE | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-600-1-6W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-600-1-6WBT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-600-1-8 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-600-1-8BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-600-1-8RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-600-1-8RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-600-1-8ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-600-1-8W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-600-1-OR | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 O-Seal SAE/MS 평행나사 | Produkt anzeigen |
| SS-600-9-4 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-602-1 | 316 스테인리스강 | 3/8인치 | Female Swagelok® 튜브 피팅 | - | - | Produkt anzeigen |
| SS-6M0-1-0046 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | M5 x 0.8 | 수나사 미터나사 | Produkt anzeigen |
| SS-6M0-1-2 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-6M0-1-2BT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-6M0-1-2RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-6M0-1-2RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-6M0-1-2RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-6M0-1-2RTBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-6M0-1-2W | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-6M0-1-2WBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-6M0-1-4 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-6M0-1-4BT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-6M0-1-4RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-6M0-1-4RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-6M0-1-4RSBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-6M0-1-4RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-6M0-1-4RTBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-6M0-1-4W | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-6M0-1-4WBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-6M0-1-6 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-6M0-1-6RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-6M0-1-6RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-6M0-1-6RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-6M0-1-6ST | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-6M0-1-8 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-6M0-1-8BT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-6M0-1-8RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-6M0-1-8RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-6M0-1-8RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-6M0-1-M10X1.0RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 10mm | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-6M0-1-M12X1.0RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | M12 x 1.0 | 수나사 미터나사 | Produkt anzeigen |
| SS-810-1-10ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-810-1-12 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-12BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-12RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-810-1-12RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-810-1-12ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-810-1-12W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-810-1-16 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-16BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-16ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-810-1-16W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-810-1-2 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-4 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-4RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-810-1-4RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-810-1-4SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-4ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-810-1-6 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-6BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-6RP | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-810-1-6RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-810-1-6RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-810-1-6ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-810-1-6W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-810-1-8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-8-49485 | Edelstahl 316 | 1/2 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde | Produkt anzeigen |
| SS-810-1-8-50553 | Edelstahl 316 | 1/2 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde | Produkt anzeigen |
| SS-810-1-8-52166 | Edelstahl 316 | 1/2 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde | Produkt anzeigen |
| SS-810-1-8-52167 | Edelstahl 316 | 1/2 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde | Produkt anzeigen |
| SS-810-1-8BT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-810-1-8-OR | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde mit O-Ring | Produkt anzeigen |
| SS-810-1-8RP | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-810-1-8RS | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-810-1-8RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-810-1-8RTBT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-810-1-8SC11 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-810-1-8ST | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-810-1-8STWD | Edelstahl 316 | 1/2 Zoll | Swagelok®-Rohrverschraubung | 3/4-16 Zoll | SAE/MS-Außengewinde | Produkt anzeigen |
| SS-810-1-8W | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-810-1-8WBT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-810-1-OR | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-812-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Verschraubung mit Druckschraube | - | - | Produkt anzeigen |
| SS-8M0-1-2 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-8M0-1-2RP | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-8M0-1-2RS | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-8M0-1-2RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-8M0-1-2W | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-8M0-1-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-8M0-1-4BT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-8M0-1-4RP | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-8M0-1-4RS | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-8M0-1-4RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-8M0-1-4RTBT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-8M0-1-4W | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-8M0-1-4WBT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-8M0-1-6 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-8M0-1-6RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-8M0-1-6RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-8M0-1-6RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-8M0-1-8 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-8M0-1-8BT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-8M0-1-8RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-8M0-1-8RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-8M0-1-8RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-8M0-1-8W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Produkt anzeigen |
| T-400-1-2 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| T-400-1-4 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| TI-810-1-8 | 티타늄 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
