|
316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Male Connector, 3/8 in. Tube OD x 1/2 in. Male NPT
型番: SS-6FK0-1-8
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
StraightsBulkhead unions provide leak-tight performance, robust tube grip, and vibration resistance, ensuring reliable connections preventing costly downtime. ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
Straights
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
仕様
SS-6FK0-1-8 — 316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Male Connector, 3/8 in. Tube OD x 1/2 in. Male NPT
| 属性 | 値 |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Swagelok® Medium-Pressure Tube Fitting |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183110 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| SS-4FK0-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-4FK0-1-4MP | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male Medium-Pressure Cone and Thread | 製品を見る |
| SS-4FK0-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-6FK0-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-6FK0-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 3/8 in. | Male NPT | 製品を見る |
| SS-6FK0-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Female NPT | 製品を見る |
| SS-8FK0-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
