text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Positionable Male Elbow, 1/2 in. Tube OD x 9/16-18 SAE/MS Straight Thread

Part #: SS-810-2-6ST

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 9/16-18 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Positionable Male Elbow, 1/2 in. Tube OD x 9/16-18 SAE/MS Straight Thread

Part #: SS-810-2-6ST
View Catalog

Add To Favorites

Catalogs

90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Specifications

SS-810-2-6ST — Stainless Steel Swagelok Tube Fitting, Positionable Male Elbow, 1/2 in. Tube OD x 9/16-18 SAE/MS Straight Thread

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 9/16-18 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-600-2-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-100-2-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-2-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-2-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-10M0-2-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-2-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-2-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-1210-2-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-12M0-2-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1410-2-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-200-2-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-2-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-300-2-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-3M0-2-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-2-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-2-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-2-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-2-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-400-2-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-400-2-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-400-5-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-500-2-4 Brass 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-2-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-600-2-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-2-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-600-2-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-600-2-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-600-2-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-600-2-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-6M0-2-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-6M0-2-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-6M0-2-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-810-2-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-810-2-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-810-2-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-810-2-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-810-2-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-2-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-8M0-2-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-8M0-2-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
M-400-2-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-600-2-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-810-2-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
PFA-420-2-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-2-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-2-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-820-2-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-1210-2-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-1610-2-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
S-400-2-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-400-2-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-400-2-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
S-600-2-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-600-2-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-600-2-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-600-2-6ST Carbon Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
S-600-2-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-2-6 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-810-2-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-2-8ST Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-100-2-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-2-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-1010-2-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1010-2-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-2-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1010-2-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-2-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-10M0-2-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-2-4PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-2-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-2-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-2-6PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-2-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-2-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-2-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1210-2-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-2-12PR 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-1210-2-12RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-1210-2-12ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1210-2-12W 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 View Product
SS-1210-2-16 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1210-2-8 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1210-2-8PR 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-1210-2-8RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-12M0-2-12 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-12M0-2-12RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-12M0-2-4 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-12M0-2-4PR 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-12M0-2-4RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-12M0-2-6 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-12M0-2-6PR 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-12M0-2-6RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-12M0-2-8 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-12M0-2-8PR 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-12M0-2-8RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-15M0-2-8 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-15M0-2-8RT 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-1610-2-12 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1610-2-12PR 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-1610-2-16 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1610-2-16PR 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사 View Product
SS-1610-2-16RT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-1610-2-16ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1610-2-16W 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Male 파이프 용접 View Product
SS-16M0-2-6RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-16M0-2-8 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-16M0-2-8RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-18M0-2-12 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-18M0-2-8 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-18M0-2-8RT 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-2000-2-20 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
SS-2000-2-20ST 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 5/8-12인치 SAE/MS 평행나사 View Product
SS-200-2-1 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-200-2-2 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-200-2-2RT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-200-2-4 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-200-2-4RT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-20M0-2-12 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-20M0-2-8RT 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-2400-2-24 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
SS-2400-2-24ST 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 7/8-12인치 SAE/MS 평행나사 View Product
SS-25M0-2-12 316 스테인리스강 25 mm 스웨즈락® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-25M0-2-16 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-300-2-2 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-300-2-4 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-3M0-2-2RT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-3M0-2-4 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-3M0-2-4RT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-400-2-1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-400-2-12 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-400-2-2 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-400-2-2PR 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-400-2-2RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-400-2-2W 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-400-2-4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-400-2-4PR 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-400-2-4RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-400-2-4SC11 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-400-2-4ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-400-2-4W 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-400-2-6 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-400-2-6RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-400-2-6ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-400-2-8 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-400-2-8RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-4M0-2-2 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-4M0-2-2RT 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-4M0-2-4RT 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-500-2-2 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-500-2-4 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-600-2-12 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-600-2-2 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-600-2-2RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-600-2-4 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-600-2-4PR 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-600-2-4RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-600-2-4ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-600-2-4W 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-600-2-6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-600-2-6PR 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-600-2-6RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-600-2-6ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-600-2-8 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-600-2-8RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-600-2-8ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-6M0-2-2 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-6M0-2-2PR 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-6M0-2-2RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-6M0-2-4 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-6M0-2-4PR 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-6M0-2-4RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-6M0-2-6 316 스테인리스강 6mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-6M0-2-6RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-6M0-2-8 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-6M0-2-8RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-810-2-12 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-810-2-12RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-810-2-16 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-810-2-2 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-810-2-4 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-810-2-4PR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-810-2-4RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-810-2-6 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-810-2-6PR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-810-2-6RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-810-2-8 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-2-8PR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-810-2-8RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-810-2-8SC11 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-2-8ST 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-810-2-8W 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-8M0-2-2 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-8M0-2-2PR 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-8M0-2-2RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-8M0-2-4 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-8M0-2-4PR 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-8M0-2-4RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-8M0-2-6 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-8M0-2-6RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-8M0-2-8 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-8M0-2-8RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.