text.skipToContent text.skipToNavigation

Brass Poppet Check Valve, Fixed Pressure, 1/4 in. FNPT, 1 psig (0.07 bar)

Part #: B-4C4-1

Specifications

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Cracking Pressure 1 psi (0.07 bar, 0.007 MPa)
CV Maximum 0.47
O-Ring Material Buna N
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass Poppet Check Valve, Fixed Pressure, 1/4 in. FNPT, 1 psig (0.07 bar)

Part #: B-4C4-1
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

B-4C4-1 — Brass Poppet Check Valve, Fixed Pressure, 1/4 in. FNPT, 1 psig (0.07 bar)

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Cracking Pressure 1 psi (0.07 bar, 0.007 MPa)
CV Maximum 0.47
O-Ring Material Buna N
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT View Product
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-8C-1 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C4-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16C-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C4-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2C-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C2-1 Acier inoxydable 316 1/8 po Filetage NPT mâle 1/8 po Filetage NPT mâle View Product
SS-2C-25 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-2C4-1 Acier inoxydable 316 1/8 po Filetage NPT femelle 1/8 po Filetage NPT femelle View Product
SS-2C4-1/3 Acier inoxydable 316 1/8 po Filetage NPT femelle 1/8 po Filetage NPT femelle View Product
SS-2C-KZ-1 Acier inoxydable 316 1/8 po Raccord pour tube Swagelok® 1/8 po Raccord pour tube Swagelok® View Product
SS-2C-KZ-1/3 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-2C-KZ-10 Acier inoxydable 316 1/8 po Raccord pour tube Swagelok® 1/8 po Raccord pour tube Swagelok® View Product
SS-4C-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-1/3 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-1/3-SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-10 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C1-1/3 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-1-SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C2-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4C2-1/3 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4C2-10 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4C-25 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C4-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4C4-1/3 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4C4-10 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4C-5 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-50 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-EP-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-KZ-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-KZ-1/3 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-KZ-10 Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 1/4 po Raccord pour tube Swagelok® View Product
SS-4C-KZ-15 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-KZ-30 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4CP2-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4CP2-1/3 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4CP2-10 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4CP2-100 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4CP2-25 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4CP2-5 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4CP2-50 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4CP2-KZ-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4CP2-RT-1 Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle View Product
SS-4CP2-RT-1/3 Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle View Product
SS-4CP2-RT-10 Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle View Product
SS-4CP4-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4CP4-1/3 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4CP4-RT-1 Acier inoxydable 316 1/4 po Taraudage conique ISO 1/4 po Taraudage conique ISO View Product
SS-4CP5-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-4CP5-1/3 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-4CP5-10 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-4CP5-25 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-4CP6-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT mâle View Product
SS-4C-TR-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-VCR-1 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-4C-VCR-1/3 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-4C-VCR-10 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-4C-VCRKZ-1/3 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) avec écrou mâle 1/4 po Raccord à étanchéité de surface (joint métallique) avec écrou mâle View Product
SS-6C-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-1/3 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-10 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-25 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C4-1 Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage NPT femelle View Product
SS-6C-5 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-KZ-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-KZ-1/3 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-MM-1 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-6C-MM-1/3 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-6C-MM-10 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-6C-MM-25 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-6C-TR-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-8C-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8C-1/3 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8C-10 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8C2-1 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-8C2-25 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-8C-25 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8C4-1 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-8C4-1/3 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-8C4-10 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-8C-5 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8C-KZ-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8C-KZ-1/3 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8CP2-1 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-8CP2-1/3 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-8CP2-10 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-8CP2-25 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-8CP2-KZ-10 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-8CP2-RT-1 Acier inoxydable 316 1/2 po Filetage conique ISO mâle 1/2 po Filetage conique ISO mâle View Product
SS-8CP4-1 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-8CP5-1 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT femelle View Product
SS-8C-TR-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8C-VCR-1 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-8C-VCR-1/3 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-8C-VCR-KZ-1/3 Acier inoxydable 316 1/2 po Raccord VCR mâle (joint métallique) 1/2 po Raccord VCR mâle (joint métallique) View Product
SS-CHF12-1 Acier inoxydable 316 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle View Product
SS-CHF12RT-1 Acier inoxydable 316 3/4 po Taraudage conique ISO 3/4 po Taraudage conique ISO View Product
SS-CHF16-1 Acier inoxydable 316 1 po Filetage NPT femelle 1 po Filetage NPT femelle View Product
SS-CHF4-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-CHF4-1/3 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-CHF4-10 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-CHF6-1 Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage NPT femelle View Product
SS-CHF8-1 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-CHF8-1/3 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8-10 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8-5 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8RT-1 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product
SS-CHM12-1 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-CHM12-1/3 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-CHM2-10 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-CHM4-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4RT-1 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-CHM8-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHM8-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHS10MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS10MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS12-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-5 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-10 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-5 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS16-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS16-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS16-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS2-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-5 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS4-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS6-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-100 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-BU-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-EP-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6M8-BU-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-CHS6MM-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-10 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-25 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-5 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS8-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-1-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-BU-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-EP-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-EP-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8MM-1 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHS8MM-1/3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHVCR4-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-KZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.