text.skipToContent text.skipToNavigation

황동 포펫 체크 밸브, 고정 압력, 1/2인치 스웨즈락 튜브 피팅, 1psig(0.07bar)

Part #: B-8C-1

Specifications

Attribute Value
Körperwerkstoff 황동
Reinigungsverfahren 표준 세정 및 포장(SC-10)
Größe Verbindung 1 1/2인치
Typ Verbindung 1 Swagelok® 튜브 피팅
Größe Verbindung 2 1/2인치
Typ Verbindung 2 Swagelok® 튜브 피팅
Öffnungsdruck 1psi(0.07bar, 0.007MPa)
Maximaler Cv 1.68
O-Ring-Material Buna N
Raumtemperatur-Druckeinsatzbereich 2100PSIG @ 100°F /144BAR @ 37°C
Oberflächengüte 표준
Prüfung 선택 검사 없음
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fest eingestellter Druck

Kontrollieren Sie den Rückfluss in allgemeinen und hochreinen Anwendungen mit den Swagelok-Rückschlagventilen, die mit einstellbarem oder festem Berstdruck erhältlich sind.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

황동 포펫 체크 밸브, 고정 압력, 1/2인치 스웨즈락 튜브 피팅, 1psig(0.07bar)

Part #: B-8C-1
View Catalog

Add To Favorites

Catalogs

Fest eingestellter Druck
Kontrollieren Sie den Rückfluss in allgemeinen und hochreinen Anwendungen mit den Swagelok-Rückschlagventilen, die mit einstellbarem oder festem Berstdruck erhältlich sind.

Specifications

B-8C-1 — 황동 포펫 체크 밸브, 고정 압력, 1/2인치 스웨즈락 튜브 피팅, 1psig(0.07bar)

Attribute Value
Körperwerkstoff 황동
Reinigungsverfahren 표준 세정 및 포장(SC-10)
Größe Verbindung 1 1/2인치
Typ Verbindung 1 Swagelok® 튜브 피팅
Größe Verbindung 2 1/2인치
Typ Verbindung 2 Swagelok® 튜브 피팅
Öffnungsdruck 1psi(0.07bar, 0.007MPa)
Maximaler Cv 1.68
O-Ring-Material Buna N
Raumtemperatur-Druckeinsatzbereich 2100PSIG @ 100°F /144BAR @ 37°C
Oberflächengüte 표준
Prüfung 선택 검사 없음
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT View Product
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4C4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C4-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16C-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C4-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2C-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C2-1 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2C-25 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C4-1 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C4-1/3 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4C-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C1-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-EP-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-15 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-30 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CP2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-100 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-KZ-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-RT-1 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-1/3 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-10 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-RT-1 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-4CP5-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP6-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT View Product
SS-4C-TR-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-VCR-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCR-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCR-10 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCRKZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) W/male Nut 1/4 in. Face Seal (Metal Gasket) W/male Nut View Product
SS-6C-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C4-1 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-6C-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-KZ-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-KZ-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-MM-1 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-MM-1/3 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-MM-10 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-MM-25 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-TR-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-1/3 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-10 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C2-1 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8C2-25 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8C-25 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C4-1 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C4-1/3 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C4-10 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C-5 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-KZ-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-KZ-1/3 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8CP2-1 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-1/3 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-10 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-25 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-KZ-10 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-RT-1 Edelstahl 316 1/2 Zoll Kegeliges ISO-Außengewinde 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-8CP4-1 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8CP5-1 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C-TR-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-VCR-1 Edelstahl 316 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-8C-VCR-1/3 Edelstahl 316 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-8C-VCR-KZ-1/3 Edelstahl 316 1/2 Zoll Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde View Product
SS-CHF12-1 Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Innengewinde View Product
SS-CHF12RT-1 Edelstahl 316 3/4 Zoll Kegeliges ISO-Innengewinde 3/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-CHF16-1 Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Innengewinde View Product
SS-CHF4-1 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-CHF4-1/3 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-CHF4-10 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-CHF6-1 Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde View Product
SS-CHF8-1 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-CHF8-1/3 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-CHF8-10 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-CHF8-5 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-CHF8RT-1 Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde 1/2 Zoll Kegeliges ISO-Innengewinde View Product
SS-CHM12-1 Edelstahl 316 3/4 Zoll NPT Außengewinde 3/4 Zoll NPT Außengewinde View Product
SS-CHM12-1/3 Edelstahl 316 3/4 Zoll NPT Außengewinde 3/4 Zoll NPT Außengewinde View Product
SS-CHM2-10 Edelstahl 316 1/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-CHM4-1 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-CHM4-1/3 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-CHM4-10 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-CHM4-25 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-CHM4-5 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-CHM4RT-1 Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-CHM8-1 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-CHM8-10 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-CHS10MM-1 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrverschraubung View Product
SS-CHS10MM-1/3 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrverschraubung View Product
SS-CHS12-1 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS12-1/3 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS12-10 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS12-5 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS12MM-1 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-CHS12MM-1/3 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-CHS12MM-10 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-CHS12MM-5 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-CHS16-1 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS16-1/3 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS16-10 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS2-1 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS2-1/3 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS2-10 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS2-5 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS2-KZ-1/3 Edelstahl 316 1/8 Zoll Swagelok®-Rohrverschraubung 1/8 Zoll Swagelok®-Rohrverschraubung View Product
SS-CHS4-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS4-1/3 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS4-10 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS4-1-SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS4-25 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS4-5 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS4-KZ-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS4-KZ-1/3 Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung View Product
SS-CHS6-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS6-1/3 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS6-10 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS6-100 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS6-25 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS6-5 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS6-BU-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS6-EP-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS6M8-BU-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-CHS6MM-1 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-CHS6MM-10 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-CHS6MM-25 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-CHS6MM-5 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-CHS8-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS8-1/3 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS8-10 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS8-1-SC11 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS8-25 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS8-5 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS8-BU-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS8-EP-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS8-EP-1/3 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS8-KZ-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-CHS8MM-1 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-CHS8MM-1/3 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-CHVCR4-1 Edelstahl 316 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-CHVCR4-1/3 Edelstahl 316 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-CHVCR4-KZ-1/3 Edelstahl 316 1/4 Zoll Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde View Product
SS-CHVCR8-1 Edelstahl 316 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-CHVCR8-1/3 Edelstahl 316 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.