text.skipToContent text.skipToNavigation

Brass Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 7/16-20 Male SAE/MS Straight Thread

Part #: B-400-1-4ST

Specifications

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 7/16-20 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 7/16-20 Male SAE/MS Straight Thread

Part #: B-400-1-4ST
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

B-400-1-4ST — Brass Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 7/16-20 Male SAE/MS Straight Thread

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 7/16-20 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 po Raccord pour tube Swagelok® 1/4 po Raccord pour tube Swagelok® View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 3/8 po Conique et fileté mâle View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 3/8 po filetage NPT mâle 3/8 po View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® 3/8 po filetage NPT mâle 3/8 po View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® 9/16 po Conique et fileté mâle View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
6MO-400-1-4 6-Moly 1/4 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
6MO-600-1-4 6-moly 3/8 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
6MO-600-1-8 6-moly 3/8 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
6MO-810-1-4 6-moly 1/2 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
6MO-810-1-8 6-moly 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
825-400-1-6BT Alliage 825 1/4 po Raccord pour tube Swagelok® 3/8 po filetage NPT mâle 3/8 po View Product
B-100-1-2 Laiton 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-1010-1-12 Laiton 5/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-1010-1-6 Laiton 5/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
B-1010-1-8 Laiton 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-1010-1-8RT Laiton 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-10M0-1-4 Laiton 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-10M0-1-4RS Laiton 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-10M0-1-4RT Laiton 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-10M0-1-6RT Laiton 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
B-10M0-1-8RT Laiton 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-1210-1-12 Laiton 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-1210-1-12RT Laiton 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
B-1210-1-16 Laiton 3/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
B-1210-1-8 Laiton 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-1210-1-8RT Laiton 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-12M0-1-6RS Laiton 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-12M0-1-6RT Laiton 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
B-12M0-1-8 Laiton 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-12M0-1-8RS Laiton 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-12M0-1-8RT Laiton 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-1410-1-12 Laiton 7/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-1410-1-16 Laiton 7/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
B-1410-1-8 Laiton 7/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-15M0-1-8RT Laiton 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-1610-1-12 Laiton 1 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-1610-1-16 Laiton 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
B-1610-1-16RT Laiton 1 po Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
B-1610-1-8 Laiton 1 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-1810-1-12 Laiton 1 1/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-1810-1-16 Laiton 1 1/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
B-18M0-1-8RT Laiton 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-200-1-2 Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-200-1-2BT Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-200-1-2RS Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-200-1-2RT Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-200-1-2ST Laiton 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
B-200-1-4 Laiton 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-200-1-OR Laiton 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
B-300-1-2 Laiton 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-300-1-2BT Laiton 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-300-1-4BT Laiton 3/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-3M0-1-2RT Laiton 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-400-1-1 Laiton 1/4 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
B-400-1-2 Laiton 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-400-1-2RT Laiton 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-400-1-4 Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-400-1-4BT Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-400-1-4RS Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-400-1-4RT Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-400-1-6 Laiton 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
B-400-1-8 Laiton 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-400-1-OR Laiton 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
B-600-1-12 Laiton 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-600-1-2 Laiton 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-600-1-4 Laiton 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-600-1-4RT Laiton 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-600-1-6 Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
B-600-1-6RT Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
B-600-1-6ST Laiton 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
B-600-1-8 Laiton 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-600-1-8RT Laiton 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-600-1-OR Laiton 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
B-6M0-1-2 Laiton 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-6M0-1-2RS Laiton 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-6M0-1-2RT Laiton 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-6M0-1-4 Laiton 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-6M0-1-4RT Laiton 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-810-1-12 Laiton 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-810-1-16 Laiton 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
B-810-1-2 Laiton 1/2 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-810-1-4 Laiton 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-810-1-6 Laiton 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
B-810-1-6RT Laiton 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
B-810-1-8 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-810-1-8RT Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-8M0-1-2RT Laiton 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-8M0-1-4 Laiton 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-8M0-1-4RS Laiton 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-8M0-1-4RT Laiton 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-8M0-1-6RT Laiton 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
HC-200-1-2 Alliage C-276 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
HC-400-1-2 Alliage C-276 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
HC-400-1-4 Alliage C-276 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
HC-400-1-8 Alliage C-276 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
HC-600-1-4 Alliage C-276 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
HC-600-1-6 Alliage C-276 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
HC-600-1-8 Alliage C-276 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
HC-810-1-12 Alliage C-276 1/2 po Raccord pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
HC-810-1-4 Alliage C-276 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
HC-810-1-6 Alloy C-276 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
HC-810-1-8 Alliage C-276 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
M-1210-1-12 Alliage 400/R-405 3/4 po Raccord pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
M-400-1-2 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
M-400-1-4 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
M-400-1-4BT Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
M-400-1-8 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
M-600-1-4 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
M-600-1-6 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
M-600-1-8 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
M-810-1-12 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
M-810-1-4 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
M-810-1-8 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
PFA-220-1-2 PFA 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
PFA-420-1-2 PFA 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
PFA-420-1-4 PFA 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
PFA-620-1-4 PFA 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
PFA-620-1-6 PFA 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
PFA-820-1-8 PFA 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
S-10M0-1-4RT Acier au carbone 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
S-1210-1-12 Acier au carbone 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
S-1210-1-8 Acier au carbone 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
S-12M0-1-8RP Acier au carbone 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
S-1610-1-16 Acier au carbone 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
S-2000-1-20 Acier au carbone 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle View Product
S-2400-1-24 Acier au carbone 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage NPT mâle View Product
S-400-1-2 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
S-400-1-4 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
S-400-1-4ST Acier au carbone 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
S-600-1-2 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
S-600-1-4 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
S-600-1-6 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
S-600-1-8 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
S-810-1-12 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
S-810-1-4 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
S-810-1-8 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-100-1-1 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-100-1-1BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-100-1-2 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-100-1-2BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-100-1-2RS Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-100-1-2RT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-100-1-2RTBT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-100-1-4 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-100-1-4BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-100-1-OR Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 5/16-24 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-1010-1-10ST Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-1010-1-12 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1010-1-12BT Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1010-1-4 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-1010-1-6 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-1010-1-8 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-1010-1-8BT Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-1010-1-8RS Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-1010-1-8RT Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-1010-1-8ST Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-1010-1-8W Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-10M0-1-12 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-10M0-1-12RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-10M0-1-2 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-10M0-1-2RS Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-10M0-1-2RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-10M0-1-4 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-10M0-1-4RP Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-10M0-1-4RS Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-10M0-1-4RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-10M0-1-4W Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-10M0-1-6 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-10M0-1-6BT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-10M0-1-6RP Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-10M0-1-6RS Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-10M0-1-6RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-10M0-1-6ST Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 9/16 po Filetage cylindrique SAE/MS mâle View Product
SS-10M0-1-6W Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-10M0-1-8 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-10M0-1-8BT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-10M0-1-8RP Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-10M0-1-8RS Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-10M0-1-8RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-10M0-1-8RTBT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-10M0-1-8ST Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-10M0-1-8W Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-10M0-2-8ST Acier inoxydable 316 10 mm Raccord pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-1210-1-10ST Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-1210-1-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1210-1-12-52167 Acier inoxydable 316 3/4 po Raccord pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
SS-1210-1-12BT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1210-1-12RP Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle View Product
SS-1210-1-12RS Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-1210-1-12RT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-1210-1-12SC11 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1210-1-12ST Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-1210-1-12W Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle View Product
SS-1210-1-16 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-1210-1-16BT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-1210-1-16RS Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-1210-1-16RT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
SS-1210-1-16ST Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-1210-1-4 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-1210-1-6 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-1210-1-8 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-1210-1-8-52167 Acier inoxydable 316 3/4 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-1210-1-8RP Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-1210-1-8RS Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-1210-1-8RT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-1210-1-8ST Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-1210-1-8W Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-1210-1-OR Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 1/16-12 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-12M0-1-12 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-12M0-1-12RP Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle View Product
SS-12M0-1-12RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-12M0-1-12RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-12M0-1-12W Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle View Product
SS-12M0-1-16 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-12M0-1-16RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-12M0-1-2 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-12M0-1-2RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-12M0-1-4 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-12M0-1-4RP Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-12M0-1-4RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-12M0-1-4RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-12M0-1-4W Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-12M0-1-6 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-12M0-1-6RP Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-12M0-1-6RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-12M0-1-6RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-12M0-1-6ST Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 9/16 po Filetage cylindrique SAE/MS mâle View Product
SS-12M0-1-6W Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-12M0-1-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-12M0-1-8BT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-12M0-1-8RP Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-12M0-1-8RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-12M0-1-8RSBT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-12M0-1-8RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-12M0-1-8ST Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique SAE/MS mâle View Product
SS-12M0-1-8W Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-12M0-1-8WBT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-12M0-1-M16X1.5RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 16 mm Filetage cylindrique ISO mâle View Product
SS-12M0-1-M18X1.5RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes M18 x 1,5 Filetage métrique mâle View Product
SS-1410-1-12 Acier inoxydable 316 7/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-14M0-1-4 Acier inoxydable 316 14 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-14M0-1-8 Acier inoxydable 316 14 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-14M0-1-8RS Acier inoxydable 316 14 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-15M0-1-6RS Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-15M0-1-8 Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-15M0-1-8RP Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-15M0-1-8RS Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-15M0-1-8RT Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-15M0-1-8W Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-1610-1-12 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1610-1-12RS Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-1610-1-12RT Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-1610-1-12ST Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-1610-1-16 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-1610-1-16BT Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-1610-1-16RP Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle View Product
SS-1610-1-16RS Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-1610-1-16RT Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
SS-1610-1-16ST Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-1610-1-16W Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Embout à souder mâle View Product
SS-1610-1-20 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle View Product
SS-1610-1-20ST Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 5/8-12 po Filetage cylindrique SAE/MS mâle View Product
SS-1610-1-24 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 1/2 po Filetage NPT mâle View Product
SS-1610-1-8 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-1610-1-8RS Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-1610-1-OR Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-16M0-1-12 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-16M0-1-12RS Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-16M0-1-12RT Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-16M0-1-4RT Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-16M0-1-6 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-16M0-1-6RS Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-16M0-1-6RT Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-16M0-1-8 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-16M0-1-8RP Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-16M0-1-8RS Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-16M0-1-8RT Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-16M0-1-8W Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-18M0-1-12 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-18M0-1-12RP Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle View Product
SS-18M0-1-12RS Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-18M0-1-12RT Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-18M0-1-8 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-18M0-1-8RP Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-18M0-1-8RS Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-18M0-1-8RT Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-18M0-1-8W Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-2000-1-16 Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-2000-1-20 Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle View Product
SS-2000-1-20BT Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle View Product
SS-2000-1-20RS Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-2000-1-20ST Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 5/8-12 po Filetage cylindrique SAE/MS mâle View Product
SS-2000-1-20W Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Embout à souder mâle View Product
SS-2000-6-20AN Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Évasement AN 37° mâle View Product
SS-200-1-0157 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes #10-32 Filetage mâle View Product
SS-200-1-1 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-200-1-1BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-200-1-2 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-200-1-2BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-200-1-2-OR Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle avec joint torique View Product
SS-200-1-2RP Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-200-1-2RS Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-200-1-2RT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-200-1-2RTBT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-200-1-2ST Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
SS-200-1-2STBT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
SS-200-1-2W Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-200-1-2WBT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-200-1-4 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-200-1-4BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-200-1-4RP Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-200-1-4RS Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-200-1-4RT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-200-1-4RTBT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-200-1-4ST Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-200-1-6 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-200-1-6BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-200-1-6RS Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-200-1-6ST Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-200-1-8 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-200-1-8BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-200-1-OR Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-200-1-ORAS Acier inoxydable 316 1/8 po Raccord pour tube Swagelok® 5/16-24 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-200-1-ORBT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-20M0-1-12 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-20M0-1-12RP Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle View Product
SS-20M0-1-12RS Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-20M0-1-12RT Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-20M0-1-16 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-20M0-1-8 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-20M0-1-8RP Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-20M0-1-8RS Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-20M0-1-8RT Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-22M0-1-12 Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-22M0-1-12RS Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-22M0-1-12RT Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-22M0-1-16 Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-22M0-1-16RS Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-22M0-1-16RT Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
SS-2400-1-16 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-2400-1-20 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle View Product
SS-2400-1-24 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage NPT mâle View Product
SS-2400-1-24RS Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-2400-1-24RT Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage conique ISO mâle View Product
SS-2400-1-24ST Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 7/8-12 po Filetage cylindrique SAE/MS mâle View Product
SS-2400-1-24W Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Embout à souder mâle View Product
SS-25M0-1-12 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-25M0-1-12RS Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-25M0-1-12RT Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-25M0-1-16 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-25M0-1-16RP Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle View Product
SS-25M0-1-16RS Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-25M0-1-16RT Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
SS-25M0-1-16W Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Embout à souder mâle View Product
SS-25M0-1-8 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-28M0-1-16 Acier inoxydable 316 28 mm Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-28M0-1-16RS Acier inoxydable 316 28 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-28M0-1-16RT Acier inoxydable 316 28 mm Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
SS-300-1-2 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-300-1-2BT Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-300-1-4 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-300-1-4BT Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-300-1-OR Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 3/8-24 po Filetage cylindrique SAE/MS mâle View Product
SS-3200-1-32 Acier inoxydable 316 2 po Raccord Swagelok® pour tubes 2 po Filetage NPT mâle View Product
SS-3M0-1-2 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-3M0-1-2BT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-3M0-1-2RP Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-3M0-1-2RS Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-3M0-1-2RSBT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-3M0-1-2RT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-3M0-1-2RTBT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-3M0-1-2W Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-3M0-1-2WBT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-3M0-1-4 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-3M0-1-4BT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-3M0-1-4RS Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-3M0-1-4RT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-3M0-1-4RTBT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-0256 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes #10-32 Filetage mâle View Product
SS-400-1-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-400-1-10ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-12 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-400-1-12BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-400-1-16 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-400-1-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle avec joint torique View Product
SS-400-1-2RP Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-400-1-2RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-2RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-400-1-2SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-2W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-400-1-3ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8-24 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT View Product
SS-400-1-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-400-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4RTBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-4WBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-5ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-400-1-6ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-6STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-400-1-8ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-400-1-8W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-400-1L-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-ORBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-402-1 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - View Product
SS-4M0-1-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2BT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2RP 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-4M0-1-2RS 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4M0-1-2RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-4M0-1-2W 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-4M0-1-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-4M0-1-4RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-2 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-500-1-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4BT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4RT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-5ST 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-500-1-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-500-1-OR 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male O-Seal SAE/MS Straight Thread View Product
SS-600-1-10ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-600-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-600-1-12ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-600-1-12W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-600-1-16 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-600-1-16BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-600-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-600-1-2RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-2RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-600-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-1-4BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-1-4-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT View Product
SS-600-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-600-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-600-1-4W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-600-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-1-6BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-1-6MP 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. 59 Degree Taper View Product
SS-600-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-1-6RTBT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6STDE 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-600-1-6WBT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-600-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-1-8BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-600-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-600-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-600-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-600-9-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-602-1 316 Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - View Product
SS-6M0-1-0046 316 Stainless Steel 6 mm Swagelok® Tube Fitting M5 x 0.8 Male Metric Thread View Product
SS-6M0-1-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-2WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-4RSBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-4WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-6M0-1-6RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-6ST 316 Stainless Steel 6 mm Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6M0-1-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-6M0-1-8RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-6M0-1-M10X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 10 mm Male ISO Parallel Thread View Product
SS-6M0-1-M12X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting M12 x 1.0 Male Metric Thread View Product
SS-810-1-10ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-810-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-12RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-810-1-12ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-12W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-810-1-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-16W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-810-1-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-810-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-810-1-4SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-810-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-810-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-810-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-810-1-6W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-810-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-49485 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-50553 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52166 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52167 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male O-Seal NPT View Product
SS-810-1-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-810-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8RTBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8STWD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-8WBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-8M0-1-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-8M0-1-2RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-2RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-2W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-8M0-1-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-8M0-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4RTBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-4WBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-8M0-1-6RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-6RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-8M0-1-8RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-8M0-1-8W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
T-400-1-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
T-400-1-4 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
TI-810-1-8 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.