text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Male O-Seal Connector, 1 in. Tube OD x 1 5/16-12 in. Male O-Seal SAE/MS Straight Thread

Part #: SS-1610-1-OR

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1 5/16-12 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Male O-Seal Connector, 1 in. Tube OD x 1 5/16-12 in. Male O-Seal SAE/MS Straight Thread

Part #: SS-1610-1-OR
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

SS-1610-1-OR — Stainless Steel Swagelok Tube Fitting, Male O-Seal Connector, 1 in. Tube OD x 1 5/16-12 in. Male O-Seal SAE/MS Straight Thread

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1 5/16-12 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4인치 스웨즈락® 튜브 피팅 1/4인치 수나사 NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4인치 스웨즈락® 튜브 피팅 1/4인치 스웨즈락® 튜브 피팅 View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8인치 스웨즈락® 튜브 피팅 1/4인치 수나사 NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8인치 스웨즈락® 튜브 피팅 3/8인치 수나사 콘 & 쓰레드 View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8인치 스웨즈락® 튜브 피팅 3/8인치 수나사 NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8인치 스웨즈락® 튜브 피팅 1/4인치 수나사 NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2인치 스웨즈락® 튜브 피팅 1/4인치 수나사 NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2인치 스웨즈락® 튜브 피팅 3/8인치 수나사 NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2인치 스웨즈락® 튜브 피팅 9/16인치 수나사 콘 & 쓰레드 View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
6MO-400-1-4 6-Moly 1/4인치 스웨즈락® 튜브 피팅 1/4인치 수나사 NPT View Product
6MO-600-1-4 6-Moly 3/8인치 스웨즈락® 튜브 피팅 1/4인치 수나사 NPT View Product
6MO-600-1-8 6-Moly 3/8인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
6MO-810-1-4 6-Moly 1/2인치 스웨즈락® 튜브 피팅 1/4인치 수나사 NPT View Product
6MO-810-1-8 6-Moly 1/2인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
825-400-1-6BT 825 합금 1/4인치 스웨즈락® 튜브 피팅 3/8인치 수나사 NPT View Product
B-100-1-2 황동 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-1010-1-12 황동 5/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-1010-1-6 황동 5/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-1010-1-8 황동 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-1010-1-8RT 황동 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-10M0-1-4 황동 10mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-10M0-1-4RS 황동 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-10M0-1-4RT 황동 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-10M0-1-6RT 황동 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
B-10M0-1-8RT 황동 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-1210-1-12 황동 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-1210-1-12RT 황동 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
B-1210-1-16 황동 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
B-1210-1-8 황동 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-1210-1-8RT 황동 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-12M0-1-6RS 황동 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-12M0-1-6RT 황동 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
B-12M0-1-8 황동 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-12M0-1-8RS 황동 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-12M0-1-8RT 황동 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-1410-1-12 황동 7/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-1410-1-16 황동 7/8인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
B-1410-1-8 황동 7/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-15M0-1-8RT 황동 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-1610-1-12 황동 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-1610-1-16 황동 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
B-1610-1-16RT 황동 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
B-1610-1-8 황동 1인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-1810-1-12 황동 1 1/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-1810-1-16 황동 1 1/8인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
B-18M0-1-8RT 황동 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-200-1-2 황동 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-200-1-2BT 황동 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-200-1-2RS 황동 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-200-1-2RT 황동 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-200-1-2ST 황동 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 SAE/MS 평행나사 View Product
B-200-1-4 황동 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-200-1-OR 황동 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 SAE/MS 평행나사 View Product
B-300-1-2 황동 3/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-300-1-2BT 황동 3/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-300-1-4BT 황동 3/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-3M0-1-2RT 황동 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-400-1-1 황동 1/4인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
B-400-1-2 황동 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-400-1-2RT 황동 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-400-1-4 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-400-1-4BT 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-400-1-4RS 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-400-1-4RT 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-400-1-4ST 황동 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
B-400-1-6 황동 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-400-1-8 황동 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-400-1-OR 황동 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
B-600-1-12 황동 3/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-600-1-2 황동 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-600-1-4 황동 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-600-1-4RT 황동 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-600-1-6 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-600-1-6RT 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
B-600-1-6ST 황동 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
B-600-1-8 황동 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-600-1-8RT 황동 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-600-1-OR 황동 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
B-6M0-1-2 황동 6mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-6M0-1-2RS 황동 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-6M0-1-2RT 황동 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-6M0-1-4 황동 6mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-6M0-1-4RT 황동 6mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-810-1-12 황동 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-810-1-16 황동 1/2인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
B-810-1-2 황동 1/2인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-810-1-4 황동 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-810-1-6 황동 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-810-1-6RT 황동 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
B-810-1-8 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-810-1-8RT 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-8M0-1-2RT 황동 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-8M0-1-4 황동 8mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-8M0-1-4RS 황동 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-8M0-1-4RT 황동 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-8M0-1-6RT 황동 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
HC-200-1-2 합금 C-276 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
HC-400-1-2 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
HC-400-1-4 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
HC-400-1-8 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
HC-600-1-4 합금 C-276 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
HC-600-1-6 합금 C-276 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
HC-600-1-8 합금 C-276 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
HC-810-1-12 C-276 합금 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
HC-810-1-4 합금 C-276 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
HC-810-1-6 Alloy C-276 1/2인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
HC-810-1-8 합금 C-276 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
M-1210-1-12 400/R-405 합금 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
M-400-1-2 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
M-400-1-4 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-400-1-4BT 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-400-1-8 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
M-600-1-4 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-600-1-6 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
M-600-1-8 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
M-810-1-12 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
M-810-1-4 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-810-1-8 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
PFA-220-1-2 PFA 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
PFA-420-1-2 PFA 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
PFA-420-1-4 PFA 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
PFA-620-1-4 PFA 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
PFA-620-1-6 PFA 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
PFA-820-1-8 PFA 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-10M0-1-4RT 탄소강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
S-1210-1-12 탄소강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
S-1210-1-8 탄소강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-12M0-1-8RP 탄소강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
S-1610-1-16 탄소강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
S-2000-1-20 탄소강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
S-2400-1-24 탄소강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
S-400-1-2 탄소강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-400-1-4 탄소강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-400-1-4ST 탄소강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
S-600-1-2 탄소강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-600-1-4 탄소강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-600-1-6 탄소강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
S-600-1-8 탄소강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-810-1-12 탄소강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
S-810-1-4 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-810-1-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-100-1-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-1BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2RS 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-100-1-2RT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-2RTBT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-4BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-OR 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-1010-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1010-1-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-12BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-4 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1010-1-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1010-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8RS 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1010-1-8RT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1010-1-8ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1010-1-8W 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-1-12 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-10M0-1-12RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-10M0-1-2RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-2RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-1-4RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-4W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-10M0-1-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-6ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-6W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-10M0-1-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-10M0-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8RTBT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-8W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-2-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-10ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1210-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1210-1-12SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-1210-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-16RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1210-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1210-1-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1210-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-1210-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1210-1-8ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-8W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1210-1-OR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male O-Seal SAE/MS Straight Thread View Product
SS-12M0-1-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-12M0-1-12RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-12RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-12W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-12M0-1-16 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-12M0-1-16RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-2 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-12M0-1-2RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-1-4RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-4W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-12M0-1-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-1-6RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-6ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-6W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-12M0-1-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8BT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-12M0-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RSBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-12M0-1-8ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-8W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-8WBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-M16X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 16 mm Male ISO Parallel Thread View Product
SS-12M0-1-M18X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting M18 x 1.5 Male Metric Thread View Product
SS-1410-1-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-14M0-1-4 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-14M0-1-8 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-14M0-1-8RS 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-6RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-15M0-1-8RP 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-15M0-1-8RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-15M0-1-8W 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1610-1-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1610-1-12RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-12RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1610-1-12ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-1-16BT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-1-16RP 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-1610-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1610-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-16W 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-1610-1-20 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
SS-1610-1-20ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/8-12인치 수나사 SAE/MS 평행나사 View Product
SS-1610-1-24 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
SS-1610-1-8 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1610-1-8RS 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16M0-1-12 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-16M0-1-12RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16M0-1-12RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-16M0-1-4RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-16M0-1-6 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-16M0-1-6RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16M0-1-6RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-16M0-1-8 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-16M0-1-8RP 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-16M0-1-8RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16M0-1-8RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-16M0-1-8W 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-18M0-1-12 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-18M0-1-12RP 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-18M0-1-12RS 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-18M0-1-12RT 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-18M0-1-8 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-18M0-1-8RP 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-18M0-1-8RS 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-18M0-1-8RT 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-18M0-1-8W 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-2000-1-16 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-2000-1-20 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
SS-2000-1-20BT 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
SS-2000-1-20RS 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-2000-1-20ST 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 5/8-12인치 수나사 SAE/MS 평행나사 View Product
SS-2000-1-20W 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 Male 파이프 용접 View Product
SS-2000-6-20AN 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 37° 확관 View Product
SS-200-1-0157 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 #10-32 수나사 View Product
SS-200-1-1 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-200-1-1BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-200-1-2 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-200-1-2BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-200-1-2-OR 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 O-Seal NPT View Product
SS-200-1-2RP 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-200-1-2RS 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-200-1-2RT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-200-1-2RTBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-200-1-2ST 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 SAE/MS 평행나사 View Product
SS-200-1-2STBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 SAE/MS 평행나사 View Product
SS-200-1-2W 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-200-1-2WBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-200-1-4 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-200-1-4BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-200-1-4RP 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-200-1-4RS 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-200-1-4RT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-200-1-4RTBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-200-1-4ST 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-200-1-6 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-200-1-6BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-200-1-6RS 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-200-1-6ST 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-200-1-8 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-200-1-8BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-200-1-OR 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-200-1-ORAS 316 스테인리스강 1/8인치 스웨즈락® 튜브 피팅 5/16-24인치 수나사 O-씰 SAE/MS 평행나사 View Product
SS-200-1-ORBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-20M0-1-12 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-20M0-1-12RP 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-20M0-1-12RS 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-20M0-1-12RT 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-20M0-1-16 316 스테인리스강 20mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-20M0-1-8 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-20M0-1-8RP 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-20M0-1-8RS 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-20M0-1-8RT 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-22M0-1-12 316 스테인리스강 22mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-22M0-1-12RS 316 스테인리스강 22mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-22M0-1-12RT 316 스테인리스강 22mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-22M0-1-16 316 스테인리스강 22mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-22M0-1-16RS 316 스테인리스강 22mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-22M0-1-16RT 316 스테인리스강 22mm Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-2400-1-16 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-2400-1-20 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
SS-2400-1-24 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
SS-2400-1-24RS 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-2400-1-24RT 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 ISO 경사나사 View Product
SS-2400-1-24ST 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 7/8-12인치 수나사 SAE/MS 평행나사 View Product
SS-2400-1-24W 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 Male 파이프 용접 View Product
SS-25M0-1-12 316 스테인리스강 25mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-25M0-1-12RS 316 스테인리스강 25mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-25M0-1-12RT 316 스테인리스강 25mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-25M0-1-16 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-25M0-1-16RP 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사 View Product
SS-25M0-1-16RS 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-25M0-1-16RT 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-25M0-1-16W 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 Male 파이프 용접 View Product
SS-25M0-1-8 316 스테인리스강 25mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-28M0-1-16 316 스테인리스강 28mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-28M0-1-16RS 316 스테인리스강 28mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-28M0-1-16RT 316 스테인리스강 28mm Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-300-1-2 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-300-1-2BT 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-300-1-4 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-300-1-4BT 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-300-1-OR 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 3/8-24인치 수나사 SAE/MS 평행나사 View Product
SS-3200-1-32 316 스테인리스강 2인치 Swagelok® 튜브 피팅 2인치 수나사 NPT View Product
SS-3M0-1-2 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-3M0-1-2BT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-3M0-1-2RP 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-3M0-1-2RS 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-3M0-1-2RSBT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-3M0-1-2RT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-3M0-1-2RTBT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-3M0-1-2W 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-3M0-1-2WBT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-3M0-1-4 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-3M0-1-4BT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-3M0-1-4RS 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-3M0-1-4RT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-3M0-1-4RTBT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-400-1-0256 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes #10-32 Filetage mâle View Product
SS-400-1-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-400-1-10ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-12 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-400-1-12BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-400-1-16 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-400-1-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle avec joint torique View Product
SS-400-1-2RP Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-400-1-2RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-2RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-400-1-2SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-2W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-400-1-3ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8-24 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4JA Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle avec joint torique View Product
SS-400-1-4RP Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-400-1-4RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-4RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-4RTBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-4SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4STBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4STDE Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-400-1-4WBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-400-1-5ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-6 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-400-1-6BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-400-1-6RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-6RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-400-1-6ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-6STDE Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-8 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-400-1-8BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-400-1-8RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-8RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-400-1-8ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-8W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-400-1L-4ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-ORBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-402-1 Acier inoxydable 316 1/4 po Raccord pour tubes Swagelok® femelle - - View Product
SS-4M0-1-2 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-4M0-1-2BT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-4M0-1-2RP Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-4M0-1-2RS Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-4M0-1-2RT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-4M0-1-2W Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-4M0-1-4 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-4M0-1-4RT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-500-1-2 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-500-1-4 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-500-1-4BT Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-500-1-4RT Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-500-1-5ST Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/2-20 po Filetage cylindrique SAE/MS mâle View Product
SS-500-1-6 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-500-1-OR Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/2-20 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-600-1-10ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-12 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-600-1-12BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-600-1-12RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-600-1-12ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-12W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle View Product
SS-600-1-16 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-600-1-16BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-600-1-2 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-600-1-2RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-2RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-600-1-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-1-4BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-1-4-OR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle avec joint torique View Product
SS-600-1-4RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-4RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-600-1-4ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-4W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-600-1-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-1-6BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-1-6MP Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Conicité de 59 degrés View Product
SS-600-1-6RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-6RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-600-1-6RTBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-600-1-6ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-6STDE Acier inoxydable 316 3/8 po Raccord pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-6W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-600-1-6WBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-600-1-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-1-8BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-1-8RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-8RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-600-1-8ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-8W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-600-1-OR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-600-9-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-602-1 Acier inoxydable 316 3/8 po Raccord pour tubes Swagelok® femelle - - View Product
SS-6M0-1-0046 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M5 x 0,8 Filetage métrique mâle View Product
SS-6M0-1-2 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-2RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-2RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-2WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-4RSBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-4WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-6 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-6M0-1-6RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-6RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-6RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-6M0-1-6ST 316 Stainless Steel 6 mm Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6M0-1-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-6M0-1-8RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-6M0-1-M10X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 10 mm Male ISO Parallel Thread View Product
SS-6M0-1-M12X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting M12 x 1.0 Male Metric Thread View Product
SS-810-1-10ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-810-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-12RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-810-1-12ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-12W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-810-1-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-16W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-810-1-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-810-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-810-1-4SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-810-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-810-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-810-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-810-1-6W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-810-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-49485 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-50553 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52166 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52167 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male O-Seal NPT View Product
SS-810-1-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-810-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8RTBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8STWD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-8WBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-8M0-1-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-8M0-1-2RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-2RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-2W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-8M0-1-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-8M0-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4RTBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-4WBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-8M0-1-6RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-6RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-8M0-1-8RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-8M0-1-8W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
T-400-1-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
T-400-1-4 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
TI-810-1-8 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.