|
Raccord pour tube Swagelok en acier inoxydable, connecteur mâle, diam. ext. tube 3/4 po x filetage NPT mâle 3/4 po
Part #: SS-1210-1-12
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsMale tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccord pour tube Swagelok en acier inoxydable, connecteur mâle, diam. ext. tube 3/4 po x filetage NPT mâle 3/4 po
Log in or Register to view price
Catalogs
Straights
Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-1210-1-12 — Raccord pour tube Swagelok en acier inoxydable, connecteur mâle, diam. ext. tube 3/4 po x filetage NPT mâle 3/4 po
| Attribute | Value |
|---|---|
| Body Material | Acier inoxydable 316 |
| Bored Through | No |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 3/4 po |
| Connection 1 Type | Raccord Swagelok® pour tubes |
| Connection 2 Size | 3/4 po |
| Connection 2 Type | Filetage NPT mâle |
| Flow Restrictor | No |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | View Product |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | View Product |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-100-1-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-1010-1-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1010-1-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-1010-1-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1010-1-8RT | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-10M0-1-4RS | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-10M0-1-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-8RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-1210-1-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1210-1-12RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| B-1210-1-16 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-1210-1-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1210-1-8RT | Latón | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| B-12M0-1-6RS | Latón | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| B-12M0-1-6RT | Latón | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| B-12M0-1-8 | Latón | 12 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| B-12M0-1-8RS | Latón | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| B-12M0-1-8RT | Latón | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| B-1410-1-12 | Latón | 7/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| B-1410-1-16 | Latón | 7/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| B-1410-1-8 | Latón | 7/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| B-15M0-1-8RT | Latón | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| B-1610-1-12 | Latón | 1 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| B-1610-1-16 | Latón | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| B-1610-1-16RT | Latón | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | View Product |
| B-1610-1-8 | Latón | 1 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| B-1810-1-12 | Latón | 1 1/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| B-1810-1-16 | Latón | 1 1/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| B-18M0-1-8RT | Latón | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| B-200-1-2 | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| B-200-1-2BT | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| B-200-1-2RS | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| B-200-1-2RT | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| B-200-1-2ST | Latón | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | View Product |
| B-200-1-4 | Latón | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-200-1-OR | Latón | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | View Product |
| B-300-1-2 | Latón | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| B-300-1-2BT | Latón | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| B-300-1-4BT | Latón | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-3M0-1-2RT | Latón | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| B-400-1-1 | Latón | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | View Product |
| B-400-1-2 | Latón | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| B-400-1-2RT | Latón | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| B-400-1-4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-400-1-4BT | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-400-1-4RS | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| B-400-1-4RT | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| B-400-1-4ST | Latón | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| B-400-1-6 | Latón | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| B-400-1-8 | Latón | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| B-400-1-OR | Latón | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| B-600-1-12 | Latón | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| B-600-1-2 | Latón | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| B-600-1-4 | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-600-1-4RT | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| B-600-1-6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| B-600-1-6RT | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| B-600-1-6ST | Latón | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | View Product |
| B-600-1-8 | Latón | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| B-600-1-8RT | Latón | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| B-600-1-OR | Latón | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | View Product |
| B-6M0-1-2 | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| B-6M0-1-2RS | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| B-6M0-1-2RT | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| B-6M0-1-4 | Latón | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-6M0-1-4RT | Latón | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| B-810-1-12 | Latón | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| B-810-1-16 | Latón | 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| B-810-1-2 | Latón | 1/2 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| B-810-1-4 | Latón | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-810-1-6 | Latón | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| B-810-1-6RT | Latón | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| B-810-1-8 | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| B-810-1-8RT | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| B-8M0-1-2RT | Latón | 8 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| B-8M0-1-4 | Latón | 8 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-8M0-1-4RS | Latón | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| B-8M0-1-4RT | Latón | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| B-8M0-1-6RT | Latón | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| HC-200-1-2 | Aleación C-276 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| HC-400-1-2 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| HC-400-1-4 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| HC-400-1-8 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| HC-600-1-4 | Aleación C-276 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| HC-600-1-6 | Aleación C-276 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| HC-600-1-8 | Aleación C-276 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| HC-810-1-12 | Aleación C-276 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT Macho | View Product |
| HC-810-1-4 | Aleación C-276 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| HC-810-1-6 | Alloy C-276 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| HC-810-1-8 | Aleación C-276 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| M-1210-1-12 | Aleación 400/R-405 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT Macho | View Product |
| M-400-1-2 | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| M-400-1-4 | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| M-400-1-4BT | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| M-400-1-8 | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| M-600-1-4 | Aleación 400/R-405 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| M-600-1-6 | Aleación 400/R-405 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| M-600-1-8 | Aleación 400/R-405 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| M-810-1-12 | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| M-810-1-4 | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| M-810-1-8 | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| PFA-220-1-2 | PFA | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| PFA-420-1-2 | PFA | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| PFA-420-1-4 | PFA | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| PFA-620-1-4 | PFA | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| PFA-620-1-6 | PFA | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| PFA-820-1-8 | PFA | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| S-10M0-1-4RT | Acero al carbono | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| S-1210-1-12 | Acero al carbono | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| S-1210-1-8 | Acero al carbono | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| S-12M0-1-8RP | Acero al carbono | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| S-1610-1-16 | Acero al carbono | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| S-2000-1-20 | Acero al carbono | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| S-2400-1-24 | Acero al carbono | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | View Product |
| S-400-1-2 | Acero al carbono | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| S-400-1-4 | Acero al carbono | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| S-400-1-4ST | Acero al carbono | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| S-600-1-2 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| S-600-1-4 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| S-600-1-6 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| S-600-1-8 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| S-810-1-12 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| S-810-1-4 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| S-810-1-8 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-100-1-1 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | View Product |
| SS-100-1-1BT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | View Product |
| SS-100-1-2 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-100-1-2BT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-100-1-2RS | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-100-1-2RT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-100-1-2RTBT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-100-1-4 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-100-1-4BT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-100-1-OR | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-1010-1-10ST | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1010-1-12 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-1010-1-12BT | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-1010-1-4 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-1010-1-6 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-1010-1-8 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-1010-1-8BT | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-1010-1-8RS | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-1010-1-8RT | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-1010-1-8ST | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1010-1-8W | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-10M0-1-12 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-10M0-1-12RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-10M0-1-2 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-10M0-1-2RS | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-10M0-1-2RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-10M0-1-4 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-10M0-1-4RP | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-10M0-1-4RS | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-10M0-1-4RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-10M0-1-4W | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-10M0-1-6 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-10M0-1-6BT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-10M0-1-6RP | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-10M0-1-6RS | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-10M0-1-6RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-10M0-1-6ST | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 9/16 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-10M0-1-6W | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-10M0-1-8 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-10M0-1-8BT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-10M0-1-8RP | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-10M0-1-8RS | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-10M0-1-8RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-10M0-1-8RTBT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-10M0-1-8ST | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-10M0-1-8W | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-10M0-2-8ST | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1210-1-10ST | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1210-1-12-52167 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT Macho | View Product |
| SS-1210-1-12BT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-1210-1-12RP | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-1210-1-12RS | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-1210-1-12RT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-1210-1-12SC11 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-1210-1-12ST | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1210-1-12W | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-1210-1-16 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-1210-1-16BT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-1210-1-16RS | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-1210-1-16RT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-1210-1-16ST | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1210-1-4 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-1210-1-6 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-1210-1-8 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-1210-1-8-52167 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT Macho | View Product |
| SS-1210-1-8RP | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-1210-1-8RS | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-1210-1-8RT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-1210-1-8ST | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1210-1-8W | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-1210-1-OR | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-12M0-1-12 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-12M0-1-12RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-12M0-1-12RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-12M0-1-12RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-12M0-1-12W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-12M0-1-16 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-12M0-1-16RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-12M0-1-2 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-12M0-1-2RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-12M0-1-4 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-12M0-1-4RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-12M0-1-4RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-12M0-1-4RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-12M0-1-4W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-12M0-1-6 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-12M0-1-6RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-12M0-1-6RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-12M0-1-6RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-12M0-1-6ST | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 9/16 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-12M0-1-6W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-12M0-1-8 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-12M0-1-8BT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-12M0-1-8RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-12M0-1-8RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-12M0-1-8RSBT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-12M0-1-8RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-12M0-1-8ST | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-12M0-1-8W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-12M0-1-8WBT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-12M0-1-M16X1.5RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 16 mm | Rosca Macho ISO/BSP Paralela | View Product |
| SS-12M0-1-M18X1.5RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | M18 x 1,5 | Roscas Métricas Macho | View Product |
| SS-1410-1-12 | Acero inoxidable 316 | 7/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-14M0-1-4 | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-14M0-1-8 | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-14M0-1-8RS | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-15M0-1-6RS | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-15M0-1-8 | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-15M0-1-8RP | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-15M0-1-8RS | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-15M0-1-8RT | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-15M0-1-8W | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-1610-1-12 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-1610-1-12RS | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-1610-1-12RT | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-1610-1-12ST | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1610-1-16 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-1610-1-16BT | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-1610-1-16RP | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-1610-1-16RS | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-1610-1-16RT | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-1610-1-16ST | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1610-1-16W | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Soldadura de tubería a tope | View Product |
| SS-1610-1-20 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| SS-1610-1-20ST | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/8-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1610-1-24 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | View Product |
| SS-1610-1-8 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-1610-1-8RS | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-1610-1-OR | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-16M0-1-12 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-16M0-1-12RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-16M0-1-12RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-4RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-6 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-16M0-1-6RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-16M0-1-6RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-8 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-16M0-1-8RP | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-16M0-1-8RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-16M0-1-8RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-8W | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-18M0-1-12 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-18M0-1-12RP | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-18M0-1-12RS | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-18M0-1-12RT | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-18M0-1-8 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-18M0-1-8RP | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-18M0-1-8RS | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-18M0-1-8RT | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-18M0-1-8W | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-2000-1-16 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-2000-1-20 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| SS-2000-1-20BT | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| SS-2000-1-20RS | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-2000-1-20ST | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 5/8-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-2000-1-20W | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-2000-6-20AN | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Rosca Macho Abocardado 37° | View Product |
| SS-200-1-0157 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | #10-32 | Roscas Macho | View Product |
| SS-200-1-1 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | View Product |
| SS-200-1-1BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | View Product |
| SS-200-1-2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-200-1-2BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-200-1-2-OR | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT Macho de Cierre con Junta tórica | View Product |
| SS-200-1-2RP | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-200-1-2RS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-200-1-2RT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-200-1-2RTBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-200-1-2ST | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-200-1-2STBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-200-1-2W | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-200-1-2WBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-200-1-4 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-200-1-4BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-200-1-4RP | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-200-1-4RS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-200-1-4RT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-200-1-4RTBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-200-1-4ST | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-200-1-6 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-200-1-6BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-200-1-6RS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-200-1-6ST | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-200-1-8 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-200-1-8BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-200-1-OR | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-200-1-ORAS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-200-1-ORBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-20M0-1-12 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-20M0-1-12RP | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-20M0-1-12RS | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-20M0-1-12RT | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-20M0-1-16 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-20M0-1-8 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-20M0-1-8RP | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-20M0-1-8RS | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-20M0-1-8RT | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-22M0-1-12 | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-22M0-1-12RS | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-22M0-1-12RT | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-22M0-1-16 | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-22M0-1-16RS | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-22M0-1-16RT | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-2400-1-16 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-2400-1-20 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | View Product |
| SS-2400-1-24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | View Product |
| SS-2400-1-24RS | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-2400-1-24RT | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-2400-1-24ST | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 7/8-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-2400-1-24W | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male Pipe Weld | View Product |
| SS-25M0-1-12 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-25M0-1-12RS | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-25M0-1-12RT | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-25M0-1-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-25M0-1-16RP | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread | View Product |
| SS-25M0-1-16RS | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-25M0-1-16RT | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-25M0-1-16W | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | View Product |
| SS-25M0-1-8 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-28M0-1-16 | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-28M0-1-16RS | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-28M0-1-16RT | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-300-1-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-300-1-2BT | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-300-1-4 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-300-1-4BT | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-300-1-OR | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 3/8-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-3200-1-32 | 316 Stainless Steel | 2 in. | Swagelok® Tube Fitting | 2 in. | Male NPT | View Product |
| SS-3M0-1-2 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-3M0-1-2BT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-3M0-1-2RP | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-3M0-1-2RS | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-3M0-1-2RSBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-3M0-1-2RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-1-2RTBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-1-2W | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-3M0-1-2WBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-3M0-1-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-1-4BT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-1-4RS | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-3M0-1-4RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-1-4RTBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-0256 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | #10-32 | Male Thread | View Product |
| SS-400-1-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-400-1-10ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-400-1-12BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-400-1-16 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-400-1-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-1-2BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-1-2-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male O-Seal NPT | View Product |
| SS-400-1-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-400-1-2RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-2SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-1-2ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-2W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-400-1-3ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4JA | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male O-Seal NPT | View Product |
| SS-400-1-4RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-400-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-4RTBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4STBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4STDE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-400-1-4WBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-400-1-5ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-400-1-6BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-400-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-6RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-6ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-6STDE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-400-1-8BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-400-1-8RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-8RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-8ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-8W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-400-1L-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-ORBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-402-1 | 316 Stainless Steel | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
| SS-4M0-1-2 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-4M0-1-2BT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-4M0-1-2RP | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-4M0-1-2RS | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-4M0-1-2RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-4M0-1-2W | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-4M0-1-4 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-4M0-1-4RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-500-1-2 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-500-1-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-500-1-4BT | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-500-1-4RT | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-500-1-5ST | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-500-1-6 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-500-1-OR | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-600-1-10ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-600-1-12BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-600-1-12RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-12ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-12W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | View Product |
| SS-600-1-16 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-600-1-16BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-600-1-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-600-1-2RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-2RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-600-1-4BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-600-1-4-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male O-Seal NPT | View Product |
| SS-600-1-4RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-4ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-4W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-600-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-600-1-6BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-600-1-6MP | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | 59 Degree Taper | View Product |
| SS-600-1-6RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-6RTBT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-6STDE | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-6W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-600-1-6WBT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-600-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-600-1-8BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-600-1-8RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-8W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-600-1-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-600-9-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-602-1 | 316 Stainless Steel | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
| SS-6M0-1-0046 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | M5 x 0.8 | Male Metric Thread | View Product |
| SS-6M0-1-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-6M0-1-2BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-6M0-1-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-2RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-2RTBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-2W | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-6M0-1-2WBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-6M0-1-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-6M0-1-4BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-6M0-1-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-4RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-4RSBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-4RTBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-4W | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-6M0-1-4WBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-6M0-1-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-6M0-1-6RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-6RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-6RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-6ST | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-6M0-1-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-6M0-1-8BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-6M0-1-8RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-8RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-8RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-M10X1.0RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 10 mm | Male ISO Parallel Thread | View Product |
| SS-6M0-1-M12X1.0RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | M12 x 1.0 | Male Metric Thread | View Product |
| SS-810-1-10ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-810-1-12BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-810-1-12RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-12RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-12ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-12W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | View Product |
| SS-810-1-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-810-1-16BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-810-1-16ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-16W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | View Product |
| SS-810-1-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-810-1-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-810-1-4RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-4SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-810-1-4ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-810-1-6BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-810-1-6RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-810-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-6W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-810-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-49485 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-50553 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-52166 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-52167 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male O-Seal NPT | View Product |
| SS-810-1-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-810-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-8RTBT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-8SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-8STWD | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-810-1-8WBT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-810-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-812-1 | 316 Stainless Steel | 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
| SS-8M0-1-2 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-8M0-1-2RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-2RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-2RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-2W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-8M0-1-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-8M0-1-4BT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-8M0-1-4RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-4RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-4RTBT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-4W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-8M0-1-4WBT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-8M0-1-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-8M0-1-6RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-6RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-6RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-8M0-1-8BT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-8M0-1-8RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-8RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-8RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-8W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| T-400-1-2 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| T-400-1-4 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| TI-810-1-8 | Titanium | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
