text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/2 in. Male ISO Parallel Thread, Straight Shoulder

Part #: SS-400-1-8RS

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Male ISO Parallel Thread, Straight Shoulder
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/2 in. Male ISO Parallel Thread, Straight Shoulder

Part #: SS-400-1-8RS
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

SS-400-1-8RS — Stainless Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/2 in. Male ISO Parallel Thread, Straight Shoulder

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Male ISO Parallel Thread, Straight Shoulder
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1410-1-8 Brass 7/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
B-1610-1-8 Brass 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1810-1-12 Brass 1 1/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1810-1-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-18M0-1-8RT Brass 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-200-1-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2BT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2RS Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-200-1-2RT 황동 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-200-1-2ST 황동 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 SAE/MS 평행나사 View Product
B-200-1-4 황동 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-200-1-OR 황동 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 SAE/MS 평행나사 View Product
B-300-1-2 황동 3/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-300-1-2BT 황동 3/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-300-1-4BT 황동 3/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-3M0-1-2RT 황동 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-400-1-1 황동 1/4인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
B-400-1-2 황동 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-400-1-2RT 황동 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-400-1-4 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-400-1-4BT 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-400-1-4RS 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-400-1-4RT 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-400-1-4ST 황동 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
B-400-1-6 황동 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-400-1-8 황동 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-400-1-OR 황동 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
B-600-1-12 황동 3/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-600-1-2 황동 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-600-1-4 황동 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-600-1-4RT 황동 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-600-1-6 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-600-1-6RT 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
B-600-1-6ST 황동 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
B-600-1-8 황동 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-600-1-8RT 황동 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-600-1-OR 황동 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
B-6M0-1-2 황동 6mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-6M0-1-2RS 황동 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-6M0-1-2RT 황동 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-6M0-1-4 황동 6mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-6M0-1-4RT 황동 6mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-810-1-12 황동 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-810-1-16 황동 1/2인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
B-810-1-2 황동 1/2인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-810-1-4 황동 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-810-1-6 황동 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-810-1-6RT 황동 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
B-810-1-8 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-810-1-8RT 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-8M0-1-2RT 황동 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-8M0-1-4 황동 8mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-8M0-1-4RS 황동 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-8M0-1-4RT 황동 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-8M0-1-6RT 황동 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
HC-200-1-2 합금 C-276 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
HC-400-1-2 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
HC-400-1-4 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
HC-400-1-8 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
HC-600-1-4 합금 C-276 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
HC-600-1-6 합금 C-276 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
HC-600-1-8 합금 C-276 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
HC-810-1-12 C-276 합금 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
HC-810-1-4 합금 C-276 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
HC-810-1-6 Alloy C-276 1/2인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
HC-810-1-8 합금 C-276 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
M-1210-1-12 400/R-405 합금 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
M-400-1-2 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
M-400-1-4 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-400-1-4BT 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-400-1-8 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
M-600-1-4 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-600-1-6 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
M-600-1-8 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
M-810-1-12 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
M-810-1-4 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-810-1-8 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
PFA-220-1-2 PFA 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
PFA-420-1-2 PFA 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
PFA-420-1-4 PFA 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
PFA-620-1-4 PFA 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
PFA-620-1-6 PFA 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
PFA-820-1-8 PFA 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-10M0-1-4RT 탄소강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
S-1210-1-12 탄소강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
S-1210-1-8 탄소강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-12M0-1-8RP 탄소강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
S-1610-1-16 탄소강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
S-2000-1-20 탄소강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
S-2400-1-24 탄소강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
S-400-1-2 탄소강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-400-1-4 탄소강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-400-1-4ST 탄소강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
S-600-1-2 탄소강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-600-1-4 탄소강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-600-1-6 탄소강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
S-600-1-8 탄소강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-810-1-12 탄소강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
S-810-1-4 탄소강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-810-1-8 탄소강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-100-1-1 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-100-1-1BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-100-1-2 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-100-1-2BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-100-1-2RS 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-100-1-2RT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-100-1-2RTBT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-100-1-4 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-100-1-4BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-100-1-OR 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-1010-1-10ST 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 7/8-14인치 수나사 SAE/MS 평행나사 View Product
SS-1010-1-12 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1010-1-12BT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1010-1-4 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-1010-1-6 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-1010-1-8 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1010-1-8BT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1010-1-8RS 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1010-1-8RT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-1010-1-8ST 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-1010-1-8W 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-10M0-1-12 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-10M0-1-12RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-10M0-1-2 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-10M0-1-2RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-2RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-10M0-1-4 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-10M0-1-4RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-10M0-1-4RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-4RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-10M0-1-4W 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-10M0-1-6 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-10M0-1-6BT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-10M0-1-6RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-10M0-1-6RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-6RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-10M0-1-6ST 316 스테인리스강 10mm Swagelok® 튜브 피팅 9/16인치 수나사 SAE/MS 평행나사 View Product
SS-10M0-1-6W 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 Male 파이프 용접 View Product
SS-10M0-1-8 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-10M0-1-8BT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-10M0-1-8RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-10M0-1-8RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-8RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-10M0-1-8RTBT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-10M0-1-8ST 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-10M0-1-8W 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-10M0-2-8ST 316 스테인리스강 10 mm 스웨즈락® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-10ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 7/8-14인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12-52167 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12BT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12RP 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-1210-1-12RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1210-1-12RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-1210-1-12SC11 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-12W 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 View Product
SS-1210-1-16 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1210-1-16BT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1210-1-16RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1210-1-16RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1210-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1210-1-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1210-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-1210-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1210-1-8ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-8W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1210-1-OR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male O-Seal SAE/MS Straight Thread View Product
SS-12M0-1-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-12M0-1-12RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-12RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-12W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-12M0-1-16 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-12M0-1-16RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-2 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-12M0-1-2RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-1-4RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-4W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-12M0-1-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-1-6RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-6ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-6W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-12M0-1-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8BT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-12M0-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RSBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-12M0-1-8ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-8W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-8WBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-M16X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 16 mm Male ISO Parallel Thread View Product
SS-12M0-1-M18X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting M18 x 1.5 Male Metric Thread View Product
SS-1410-1-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-14M0-1-4 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-14M0-1-8 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-14M0-1-8RS 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-6RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-15M0-1-8RP 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-15M0-1-8RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-15M0-1-8W 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1610-1-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1610-1-12RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-12RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1610-1-12ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-1-16BT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-1-16RP 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-1610-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1610-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-16W 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-1610-1-20 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-1610-1-20ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/8-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-24 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-1610-1-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1610-1-8RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-OR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-16M0-1-12 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-16M0-1-12RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-12RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-16M0-1-4RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-16M0-1-6 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-16M0-1-6RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-6RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-16M0-1-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-16M0-1-8RP 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-16M0-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-16M0-1-8W 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-18M0-1-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-18M0-1-12RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-18M0-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-12RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-18M0-1-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-18M0-1-8RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-18M0-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-18M0-1-8W 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-2000-1-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-2000-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-1-20BT 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-1-20RS 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-2000-1-20ST 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 5/8-12 in. Male SAE/MS Straight Thread View Product
SS-2000-1-20W 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male Pipe Weld View Product
SS-2000-6-20AN 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male 37° Flare View Product
SS-200-1-0157 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting #10-32 Male Thread View Product
SS-200-1-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-1-1BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-1-2BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-1-2-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT View Product
SS-200-1-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-200-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-1-2RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-200-1-2STBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-200-1-2W 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-200-1-2WBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-200-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-1-4BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-1-4RP 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-200-1-4RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-200-1-4RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-200-1-4ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-200-1-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-200-1-6BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-200-1-6RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-6ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-200-1-8 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-200-1-8BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-200-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORAS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-20M0-1-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-20M0-1-12RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-20M0-1-12RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-20M0-1-12RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-20M0-1-16 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-20M0-1-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-20M0-1-8RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-20M0-1-8RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-20M0-1-8RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-22M0-1-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-22M0-1-12RS 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-22M0-1-12RT 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-22M0-1-16 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-22M0-1-16RS 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-22M0-1-16RT 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-2400-1-16 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-2400-1-20 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2400-1-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-2400-1-24RS 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-2400-1-24RT 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Tapered Thread View Product
SS-2400-1-24ST 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 7/8-12 in. Male SAE/MS Straight Thread View Product
SS-2400-1-24W 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male Pipe Weld View Product
SS-25M0-1-12 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-25M0-1-12RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-25M0-1-12RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-25M0-1-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-25M0-1-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-25M0-1-16RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-25M0-1-16RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-25M0-1-16W 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-25M0-1-8 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-28M0-1-16 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-28M0-1-16RS 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-28M0-1-16RT 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-300-1-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-300-1-2BT 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-300-1-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-300-1-4BT 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-300-1-OR 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/8-24 in. Male SAE/MS Straight Thread View Product
SS-3200-1-32 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Male NPT View Product
SS-3M0-1-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-3M0-1-2BT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-3M0-1-2RP 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-3M0-1-2RS 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-2RSBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-2RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-1-2RTBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-1-2W 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-3M0-1-2WBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-3M0-1-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-1-4BT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-1-4RS 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-4RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-3M0-1-4RTBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-0256 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting #10-32 Male Thread View Product
SS-400-1-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-400-1-10ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-400-1-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-1-12BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-1-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-400-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT View Product
SS-400-1-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-400-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-400-1-2SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-400-1-2W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-400-1-3ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8-24 in. Male SAE/MS Straight Thread View Product
SS-400-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT View Product
SS-400-1-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-400-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4RTBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-4WBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-5ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-400-1-6ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-6STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-400-1-8ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-400-1-8W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-400-1L-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-ORBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-402-1 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - View Product
SS-4M0-1-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2BT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2RP 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-4M0-1-2RS 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4M0-1-2RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-4M0-1-2W 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-4M0-1-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-4M0-1-4RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-2 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-500-1-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4BT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4RT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-5ST 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-500-1-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-500-1-OR 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male O-Seal SAE/MS Straight Thread View Product
SS-600-1-10ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-600-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-600-1-12ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-600-1-12W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-600-1-16 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-600-1-16BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-600-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-600-1-2RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-2RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-600-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-1-4BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-1-4-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT View Product
SS-600-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-600-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-600-1-4W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-600-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-1-6BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-1-6MP 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. 59 Degree Taper View Product
SS-600-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-1-6RTBT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6STDE 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-600-1-6WBT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-600-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-1-8BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-600-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-600-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-600-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-600-9-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-602-1 316 Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - View Product
SS-6M0-1-0046 316 Stainless Steel 6 mm Swagelok® Tube Fitting M5 x 0.8 Male Metric Thread View Product
SS-6M0-1-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-2WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-4RSBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-4WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-6M0-1-6RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-6ST 316 Stainless Steel 6 mm Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6M0-1-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-6M0-1-8RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-6M0-1-M10X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 10 mm Male ISO Parallel Thread View Product
SS-6M0-1-M12X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting M12 x 1.0 Male Metric Thread View Product
SS-810-1-10ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-810-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-12RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-810-1-12ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-12W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-810-1-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-16W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-810-1-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-810-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-810-1-4SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-810-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-810-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-810-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-810-1-6W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-810-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-49485 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-50553 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52166 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52167 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male O-Seal NPT View Product
SS-810-1-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-810-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8RTBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8STWD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-8WBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-8M0-1-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-8M0-1-2RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-2RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-2W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-8M0-1-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-8M0-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4RTBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-4WBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-8M0-1-6RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-6RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-8M0-1-8RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-8M0-1-8W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
T-400-1-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
T-400-1-4 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
TI-810-1-8 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.