|
ステンレス鋼製 Swagelokチューブ継手、おすコネクター、チューブ外径サイズ:1/4 インチ X 7/16-20 SAE/MS平行おねじ、ECE-R110 Oリング
Part #: SS-400-1-4STDE
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsMale tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: スウェージロック製品、または工業設計規格に準拠していないスウェージロック部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: スウェージロック製品、または工業設計規格に準拠していないスウェージロック部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
ステンレス鋼製 Swagelokチューブ継手、おすコネクター、チューブ外径サイズ:1/4 インチ X 7/16-20 SAE/MS平行おねじ、ECE-R110 Oリング
Log in or Register to view price
Catalogs
Straights
Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
SS-400-1-4STDE — ステンレス鋼製 Swagelokチューブ継手、おすコネクター、チューブ外径サイズ:1/4 インチ X 7/16-20 SAE/MS平行おねじ、ECE-R110 Oリング
| Attribute | Value |
|---|---|
| Body Material | 316ステンレス鋼 |
| Bored Through | No |
| Cleaning Process | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Connection 1 Size | 1/4 インチ |
| Connection 1 Type | Swagelok®チューブ継手 |
| Connection 2 Size | 7/16-20 |
| Connection 2 Type | SAE/MS平行おねじ |
| Flow Restrictor | No |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | View Product |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | View Product |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-100-1-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-1010-1-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1010-1-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-1010-1-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1010-1-8RT | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-10M0-1-4RS | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-10M0-1-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-8RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-1210-1-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1210-1-12RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| B-1210-1-16 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-1210-1-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1210-1-8RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-12M0-1-6RS | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-12M0-1-6RT | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-12M0-1-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-12M0-1-8RS | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-12M0-1-8RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-1410-1-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1410-1-16 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-1410-1-8 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-15M0-1-8RT | Brass | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-1610-1-12 | Brass | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1610-1-16 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-1610-1-16RT | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| B-1610-1-8 | Brass | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1810-1-12 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1810-1-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-18M0-1-8RT | Brass | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-200-1-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-200-1-2BT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-200-1-2RS | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-200-1-2RT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-200-1-2ST | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| B-200-1-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-200-1-OR | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| B-300-1-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-300-1-2BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-300-1-4BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-3M0-1-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-1-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| B-400-1-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-400-1-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-1-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-400-1-4BT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-400-1-4RS | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-400-1-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-400-1-4ST | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| B-400-1-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-400-1-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-400-1-OR | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| B-600-1-12 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-600-1-2 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-600-1-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-600-1-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-600-1-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-600-1-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-600-1-6ST | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| B-600-1-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-600-1-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-600-1-OR | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| B-6M0-1-2 | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-6M0-1-2RS | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-6M0-1-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-6M0-1-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-6M0-1-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-810-1-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-810-1-16 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-810-1-2 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-810-1-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-810-1-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-810-1-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-810-1-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-810-1-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-8M0-1-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-8M0-1-4 | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-8M0-1-4RS | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-8M0-1-4RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-8M0-1-6RT | Brass | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| HC-200-1-2 | Alloy C-276 | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| HC-400-1-2 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| HC-400-1-4 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| HC-400-1-8 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| HC-600-1-4 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| HC-600-1-6 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| HC-600-1-8 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| HC-810-1-12 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| HC-810-1-4 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| HC-810-1-6 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| HC-810-1-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| M-1210-1-12 | Alloy 400/R-405 | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| M-400-1-2 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| M-400-1-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-400-1-4BT | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-400-1-8 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| M-600-1-4 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-600-1-6 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| M-600-1-8 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| M-810-1-12 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| M-810-1-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-810-1-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| PFA-220-1-2 | PFA | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| PFA-420-1-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| PFA-420-1-4 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| PFA-620-1-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| PFA-620-1-6 | PFA | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| PFA-820-1-8 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-10M0-1-4RT | Carbon Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| S-1210-1-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| S-1210-1-8 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-12M0-1-8RP | Carbon Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| S-1610-1-16 | Carbon Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| S-2000-1-20 | Carbon Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | View Product |
| S-2400-1-24 | Carbon Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | View Product |
| S-400-1-2 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| S-400-1-4 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| S-400-1-4ST | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| S-600-1-2 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| S-600-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| S-600-1-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| S-600-1-8 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-810-1-12 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| S-810-1-4 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| S-810-1-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-100-1-1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-100-1-1BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-100-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-100-1-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-100-1-2RS | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-100-1-2RT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-100-1-2RTBT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-100-1-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-100-1-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-100-1-OR | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-1010-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-1010-1-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1010-1-12BT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1010-1-4 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-1010-1-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-1010-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-1010-1-8BT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-1010-1-8RS | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1010-1-8RT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-1010-1-8ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-1010-1-8W | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-10M0-1-12 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-10M0-1-12RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-10M0-1-2RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-10M0-1-2RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-10M0-1-4RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-10M0-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-10M0-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-4W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-10M0-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-10M0-1-6BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-10M0-1-6RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-10M0-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-10M0-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-6ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 9/16 in. | Male SAE/MS Straight Thread | View Product |
| SS-10M0-1-6W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-10M0-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-10M0-1-8BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-10M0-1-8RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-10M0-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-10M0-1-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-8RTBT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-10M0-1-8W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-10M0-2-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-1210-1-10ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-1210-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1210-1-12-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1210-1-12BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1210-1-12RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-1210-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1210-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-1210-1-12SC11 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1210-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-1210-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | View Product |
| SS-1210-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-1210-1-16BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-1210-1-16RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1210-1-16RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-1210-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-1210-1-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-1210-1-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-1210-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-1210-1-8-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-1210-1-8RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-1210-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1210-1-8RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-1210-1-8ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-1210-1-8W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-1210-1-OR | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-12M0-1-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-12M0-1-12RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-12M0-1-12RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-1-12W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | View Product |
| SS-12M0-1-16 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-12M0-1-16RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-2 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-12M0-1-2RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-12M0-1-4RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-12M0-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-1-4W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-12M0-1-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-12M0-1-6RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-12M0-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-1-6ST | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 9/16 in. | Male SAE/MS Straight Thread | View Product |
| SS-12M0-1-6W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-12M0-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-12M0-1-8BT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-12M0-1-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-12M0-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-8RSBT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-1-8ST | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male SAE/MS Straight Thread | View Product |
| SS-12M0-1-8W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-12M0-1-8WBT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-12M0-1-M16X1.5RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 16 mm | Male ISO Parallel Thread | View Product |
| SS-12M0-1-M18X1.5RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M18 x 1.5 | Male Metric Thread | View Product |
| SS-1410-1-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-14M0-1-4 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-14M0-1-8 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-14M0-1-8RS | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-15M0-1-6RS | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-15M0-1-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-15M0-1-8RP | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-15M0-1-8RS | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-15M0-1-8RT | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-15M0-1-8W | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-1610-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1610-1-12RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1610-1-12RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-1610-1-12ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-1610-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-1610-1-16BT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-1610-1-16RP | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread | View Product |
| SS-1610-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1610-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-1610-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-1610-1-16W | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | View Product |
| SS-1610-1-20 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| SS-1610-1-20ST | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/8-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1610-1-24 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | View Product |
| SS-1610-1-8 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-1610-1-8RS | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-1610-1-OR | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-16M0-1-12 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-16M0-1-12RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-16M0-1-12RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-4RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-6 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-16M0-1-6RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-16M0-1-6RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-8 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-16M0-1-8RP | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-16M0-1-8RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-16M0-1-8RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-8W | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-18M0-1-12 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-18M0-1-12RP | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-18M0-1-12RS | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-18M0-1-12RT | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-18M0-1-8 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-18M0-1-8RP | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-18M0-1-8RS | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-18M0-1-8RT | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-18M0-1-8W | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-2000-1-16 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-2000-1-20 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| SS-2000-1-20BT | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| SS-2000-1-20RS | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-2000-1-20ST | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 5/8-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-2000-1-20W | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-2000-6-20AN | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Rosca Macho Abocardado 37° | View Product |
| SS-200-1-0157 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | #10-32 | Roscas Macho | View Product |
| SS-200-1-1 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | View Product |
| SS-200-1-1BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | View Product |
| SS-200-1-2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-200-1-2BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-200-1-2-OR | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT Macho de Cierre con Junta tórica | View Product |
| SS-200-1-2RP | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-200-1-2RS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-200-1-2RT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-200-1-2RTBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-200-1-2ST | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-200-1-2STBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-200-1-2W | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-200-1-2WBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-200-1-4 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-200-1-4BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-200-1-4RP | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-200-1-4RS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-200-1-4RT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-200-1-4RTBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-200-1-4ST | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-200-1-6 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-200-1-6BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-200-1-6RS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-200-1-6ST | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-200-1-8 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-200-1-8BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-200-1-OR | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-200-1-ORAS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-200-1-ORBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-20M0-1-12 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-20M0-1-12RP | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-20M0-1-12RS | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-20M0-1-12RT | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-20M0-1-16 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-20M0-1-8 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-20M0-1-8RP | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-20M0-1-8RS | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-20M0-1-8RT | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-22M0-1-12 | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-22M0-1-12RS | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-22M0-1-12RT | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-22M0-1-16 | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-22M0-1-16RS | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-22M0-1-16RT | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-2400-1-16 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-2400-1-20 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| SS-2400-1-24 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | View Product |
| SS-2400-1-24RS | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-2400-1-24RT | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-2400-1-24ST | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 7/8-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-2400-1-24W | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-25M0-1-12 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-25M0-1-12RS | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-25M0-1-12RT | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-25M0-1-16 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-25M0-1-16RP | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-25M0-1-16RS | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-25M0-1-16RT | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-25M0-1-16W | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Soldadura de tubería a tope | View Product |
| SS-25M0-1-8 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-28M0-1-16 | Acero inoxidable 316 | 28 mm | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-28M0-1-16RS | Acero inoxidable 316 | 28 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-28M0-1-16RT | Acero inoxidable 316 | 28 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-300-1-2 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-300-1-2BT | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-300-1-4 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-300-1-4BT | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-300-1-OR | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 3/8-24 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-3200-1-32 | Acero inoxidable 316 | 2 pulg. | Racor Swagelok® | 2 pulg. | NPT macho | View Product |
| SS-3M0-1-2 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-3M0-1-2BT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-3M0-1-2RP | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-3M0-1-2RS | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-3M0-1-2RSBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-3M0-1-2RT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-3M0-1-2RTBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-3M0-1-2W | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-3M0-1-2WBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-3M0-1-4 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-3M0-1-4BT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-3M0-1-4RS | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-3M0-1-4RT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-3M0-1-4RTBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-400-1-0256 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | #10-32 | Roscas Macho | View Product |
| SS-400-1-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | View Product |
| SS-400-1-10ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-1-12 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-400-1-12BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-400-1-16 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-400-1-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-400-1-2BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-400-1-2-OR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT Macho de Cierre con Junta tórica | View Product |
| SS-400-1-2RP | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-400-1-2RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-400-1-2RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-400-1-2SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-400-1-2ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-1-2W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-400-1-3ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8-24 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-1-4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-400-1-4BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-400-1-4JA | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-400-1-4-OR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT Macho de Cierre con Junta tórica | View Product |
| SS-400-1-4RP | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-400-1-4RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-400-1-4RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-400-1-4RTBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-400-1-4SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-400-1-4ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-1-4STBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-1-4W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-400-1-4WBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-400-1-5ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-1-6 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-400-1-6BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-400-1-6RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-400-1-6RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-400-1-6ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-1-6STDE | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-1-8 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-400-1-8BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-400-1-8RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-400-1-8RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-400-1-8ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-1-8W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-400-1L-4ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-1-OR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-1-ORBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-402-1 | Acero inoxidable 316 | 1/4 pulg. | Racor hembra Swagelok® | - | - | View Product |
| SS-4M0-1-2 | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-4M0-1-2BT | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-4M0-1-2RP | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-4M0-1-2RS | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-4M0-1-2RT | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-4M0-1-2W | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-4M0-1-4 | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-4M0-1-4RT | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-500-1-2 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-500-1-4 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-500-1-4BT | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-500-1-4RT | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-500-1-5ST | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/2-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-500-1-6 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-500-1-OR | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/2-20 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-600-1-10ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-600-1-12 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-600-1-12BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-600-1-12RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-600-1-12ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-600-1-12W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-600-1-16 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-600-1-16BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-600-1-2 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-600-1-2RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-600-1-2RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-600-1-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-600-1-4BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-600-1-4-OR | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT Macho de Cierre con Junta tórica | View Product |
| SS-600-1-4RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-600-1-4RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-600-1-4ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-600-1-4W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-600-1-6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-600-1-6BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-600-1-6MP | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Conicidad de 59 Grados | View Product |
| SS-600-1-6RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-600-1-6RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-600-1-6RTBT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-600-1-6ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-600-1-6STDE | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-600-1-6W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-600-1-6WBT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-600-1-8 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-600-1-8BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-600-1-8RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-600-1-8RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-600-1-8ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-600-1-8W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-600-1-OR | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-600-9-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-602-1 | Acero inoxidable 316 | 3/8 pulg. | Racor hembra Swagelok® | - | - | View Product |
| SS-6M0-1-0046 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | M5 x 0,8 | Roscas Métricas Macho | View Product |
| SS-6M0-1-2 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-6M0-1-2BT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-6M0-1-2RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-6M0-1-2RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-6M0-1-2RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-6M0-1-2RTBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-6M0-1-2W | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-6M0-1-2WBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-6M0-1-4 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-6M0-1-4BT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-6M0-1-4RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-6M0-1-4RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-6M0-1-4RSBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-6M0-1-4RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-6M0-1-4RTBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-6M0-1-4W | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-6M0-1-4WBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-6M0-1-6 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-6M0-1-6RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-6M0-1-6RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-6M0-1-6RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-6M0-1-6ST | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-6M0-1-8 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-6M0-1-8BT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-6M0-1-8RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-6M0-1-8RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-6M0-1-8RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-6M0-1-M10X1.0RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 10 mm | ISO管用平行おねじ | View Product |
| SS-6M0-1-M12X1.0RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | M12 x 1.0 | ミリ・サイズおねじ | View Product |
| SS-810-1-10ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 7/8-14 インチ | SAE/MS平行おねじ | View Product |
| SS-810-1-12 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-810-1-12BT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-810-1-12RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-810-1-12RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-810-1-12ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | View Product |
| SS-810-1-12W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | おすパイプ溶接エルボー | View Product |
| SS-810-1-16 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | View Product |
| SS-810-1-16BT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | View Product |
| SS-810-1-16ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | View Product |
| SS-810-1-16W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | おすパイプ溶接エルボー | View Product |
| SS-810-1-2 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | View Product |
| SS-810-1-4 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| SS-810-1-4RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-810-1-4RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-810-1-4SC11 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| SS-810-1-4ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | View Product |
| SS-810-1-6 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | View Product |
| SS-810-1-6BT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | View Product |
| SS-810-1-6RP | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | View Product |
| SS-810-1-6RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-810-1-6RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-810-1-6ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 9/16-18 インチ | SAE/MS平行おねじ | View Product |
| SS-810-1-6W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | おすパイプ溶接エルボー | View Product |
| SS-810-1-8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-810-1-8-49485 | 316ステンレス鋼 | 1/2 インチ | Swagelok® チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-810-1-8-50553 | 316ステンレス鋼 | 1/2 インチ | Swagelok® チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-810-1-8-52166 | 316ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-810-1-8-52167 | 316ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-810-1-8BT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-810-1-8-OR | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Oシール NPTおねじ | View Product |
| SS-810-1-8RP | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | View Product |
| SS-810-1-8RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-810-1-8RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-810-1-8RTBT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-810-1-8SC11 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-810-1-8ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | View Product |
| SS-810-1-8STWD | 316ステンレス鋼 | 1/2 インチ | Swagelok® チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | View Product |
| SS-810-1-8W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | View Product |
| SS-810-1-8WBT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | View Product |
| SS-810-1-OR | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | View Product |
| SS-812-1 | 316 ステンレス鋼 | 1/2 インチ | めすSwagelok®チューブ継手 | - | - | View Product |
| SS-8M0-1-2 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | View Product |
| SS-8M0-1-2RP | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ | View Product |
| SS-8M0-1-2RS | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-8M0-1-2RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-8M0-1-2W | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | View Product |
| SS-8M0-1-4 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| SS-8M0-1-4BT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| SS-8M0-1-4RP | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | View Product |
| SS-8M0-1-4RS | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-8M0-1-4RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-8M0-1-4RTBT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-8M0-1-4W | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | View Product |
| SS-8M0-1-4WBT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | View Product |
| SS-8M0-1-6 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | View Product |
| SS-8M0-1-6RP | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | View Product |
| SS-8M0-1-6RS | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-8M0-1-6RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-8M0-1-8 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-8M0-1-8BT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-8M0-1-8RP | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | View Product |
| SS-8M0-1-8RS | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-8M0-1-8RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-8M0-1-8W | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | View Product |
| T-400-1-2 | PTFE | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | View Product |
| T-400-1-4 | PTFE | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| TI-810-1-8 | チタニウム | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
