Swagelok® Valves
Swagelok valves are trusted to provide leak-tight, long-lasting operation in critical industrial applications due to their ability to reliably control flow across a broad range of working pressures, temperatures, and operating conditions.
View ValvesKnown for their quality of design and durability derived from carefully controlled materials procurement and manufacturing processes, Swagelok valves perform dependably even after years of service in demanding applications. We rigorously test every valve we make to ensure it meets our quality standards, so you can be confident they will deliver long-term performance as needed in your end-use environment.
Swagelok valves are available:
- With a wide variety of end connections, including gaugeable Swagelok tube fittings
- In a variety of materials, allowing you to find products that will be compatible with operating environment conditions and fluids
- In standard and special cleaning options for high-purity and ultrahigh-purity (UHP) applications as well as low-emission certifications from API
View our PFAS reference guide to learn more about Per- and Polyfluoroalkyl substances (PFAS) and optional seat and seal materials in Swagelok products.
Find help selecting the right valves for your applications, installation and maintenance training, or troubleshooting assistance through a global network of nearly 200 authorized Swagelok sales and service locations.
Valves Categories
Ball and Quarter-Turn Plug Valves
- Full-Flow Ball Valves, GB Series
- Medium-Pressure Double Block and Bleed Valves, IPT Series
- Medium-Pressure Trunnion-Style Ball Valves, CTB Series
- Medium-Pressure Trunnion-Style Ball Valves, FKB Series
- Multipurpose Ball Valves, AFS Series
Bellows-Sealed Valves
- Bellows-Sealed Multi-Valve Manifolds, V3 Series
- Bellows-Sealed Valves for Switching Service, BY Series
- General-Service Bellows Valves, B and H Series
- High-Pressure Bellows Valves, HB Series
- High-Purity Bellows Valves, BN Series
Check Valves
- Excess Flow Valves
- High-Purity Welded Check Valves, CW Series
- Hydrogen Check Valves
- Lift Check Valves, 50 Series
- Medium-Pressure Check Valves, CV Series
Diaphragm-Sealed Valves
- Bulk-Gas Diaphragm Valves, LD Series
- High-Purity High-Pressure Diaphragm Valves, DL and DS Series
- Multi-Valve Manifolds
- Spare Parts and Accessories
- Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series
Manifolds
- Five-Valve Manifolds, Instrument
- Spare Parts and Accessories
- Stream Selectors
- Three-Valve Manifolds, Instrument
- Two-Valve Manifolds, Instrument
Needle and Metering Valves
- Blowdown Valves, 6DB Series
- Dosierventile, Serien S, M und 31
- Ersatzteile und Zubehör
- General Utility Needle Valves, GU and F10 Series
- Hochdruck-Nadelventile, Sno-Trik Serie 410, 445, 645, 945
Process Interface Valves (DBB)
Ensure a smooth transition from process piping to instrumentation in tight spaces while minimizing potential leak points.
Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Ventilblöcke und modulare Systeme zur Montage an Instrumenten, Direktmontage und Montage vor Ort; Ventilblöcke der Serien V, VB und VL mit 2, 3 und 5 Ventilen; Direktmontage-Ventilblöcke der Serie VE mit 2, 3 und 5 Ventilen; Ventilblöcke zur Montage vor Ort mit 2 Ventilen; Modulare Instrumentierungssysteme Mod 85
Packungslose Ventile mit Ganzmetallabdichtung gegen Atmosphäre; Druckraten bis 241 bar (3500 psig); Temperaturbereich bis 204°C (400°F); VCR®-Anschlüsse, Swagelok® Rohrverschraubungen und Schweißstutzen
Druckraten bis 689 bar (10 000 psig); 6 bis 12 mm und 1/8 bis 1/2 Zoll Swagelok®-Rohrverschraubungen oder NPT-Endanschlüsse; Edelstahl 316
Features: Modified PTFE wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections; Low cracking and reseal pressure
Robuste Ausführung aus Edelstahl, Durchflusskoeffizient bei Rückfluss ist weniger als 0
Swagelok thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance at 220 degrees C (428 degrees F) for high-temperature processes.
Druckraten bis 413 bar (6000 psig); Durchflusskoeffizienten (Cv) von 4,0 bis 13,8; Metrische und zöllige Swagelok Rohrverschraubungen; ISO und NPT Rohrendanschlüsse lieferbar; Körper und Endanschlüsse aus Edelstahl 316.
Flüssigkeits- oder Gasanwendungen; Öffnungsdrücke von 0,68 bis 413 bar (10 bis 6000 psig); Endanschlüsse 6 bis 12 mm sowie 1/4 und 1/2 Zoll
Federbelastetes Packungssystem; Kompakte Bauweise; Druckraten bis 413 bar (6000 psig); Temperaturbereich bis 315°C (600°F)
Geeignet für ultrahochreine Anwendungen; Körper aus Edelstahl 316L VIM-VAR; Niederdruck- und Hochdruckmodelle; VCR®, Stumpfschweißenden und modulare Bauteile für Flächenbefestigung; Manuelle oder pneumatische Betätigung
Betätigung durch Vierteldrehung und voller Durchfluss; Niedriges Gewicht; Reinst-PFA-Werkstoff mit niedrigem Anteil extrahierbarer Substanzen für chemische Beständigkeit; 1/4 Zoll Swagelok® PFA-Kunststoffrohrverschraubungen für gleichbleibende Leistung.
Durchflusskoeffizient (Cv) zwischen 0,004 und 0,16 für gerade Ausführung; Nieder- und Hochdruckbetrieb; Mikrometerköpfe für reproduzierbare Einstellung lieferbar; Werkstoffe: Edelstahl 316 und Messing
Bietet Doppelblock- und Ablassbetrieb (DBB) in einem kompakten Modul; Konventionelle NPT- und mit ANSI/ISA 76.00.02 kompatible Konstruktionen; Systemdrücke bis 17,2 bar (250 psig) mit 2,8 bar (40 psig) Betätigungsdruck; Integrierte Flussschleife für gleich bleibenden Ausgangsfluss; Großer farbiger Ring zur Anzeige der offenen Position
Besonders hohe Zykluslebensdauer bei hoher Betätigungsgeschwindigkeit; Cv-Bereich von 0,27 bis 0,62; Mit Hochtemperatursteuerköpfen einsetzbar bis 200°C (392°F); Optionaler elektronischer Steuerkopf-Stellungsmelder; Geeignet für ultrahochreine Anwendungen mit Körper aus Edelstahl 316L VIM-VAR; VCR®, Stumpfschweißenden und modulare Bauteile für Flächenbefestigung
2- und 3-Wege Ventile mit pneumatischer Betätigung und 90°-Handbetätigung., Modelle mit regulierbaren Durchfluss- und Bypass-Eigenschaften mit pneumatischerund manueller Betätigung
Packungslose, ganzmetallische Abdichtung; Druckbereich von Vakuum bis 241 bar (3500 psig); Temperaturbereich von -73 bis 121°C (–100 bis 250°F)
Druckraten bis 689 bar (10 000 psig); Temperaturbereich von –53 bis 232°C (-65 bis 450°F) mit Packung aus PTFE, bis 648°C (1200°F) mit Packung aus Grafoil®; Werkstoffe Edelstahl 316, Alloy 400, 20, 600, C-276 und Titan
Durch die ganz verschweisste Ausführung kann ein Austreten von Systemfluiden ausgeschlossen werden; Der Durchfluss setzt ein bei weniger als 0,14 bar (2 psi) Differenzdruck.
Druckraten bis 20,6 bar (300 psig); Absperrung, Bulkgasverteilung und Isolierung; Körper gegossen, geschmiedet und aus Edelstahl Stangenmaterial; Endanschlüsse 12 bis 25 mm und 1/4 bis 1 Zoll.
Merkmale: Materialien Edelstahl, Stahl und Duplex Edelstahl; druckstufen gemäß ASME B16.5 und ASME B16.34 für ausgewählte Konfigurationen; flanschverbindungen in Übereinstimmung mit ASME B16.5; kugelhahnbohrungen von 9,5 bis 49 mm (3/8 bis 2 Zoll)
Mit Sekundärpackung über dem Faltenbalg; Druckraten bis 172 bar (2500 psig); Temperaturen bis 648°C (1200°F); Endanschlüsse 6, 10 und 12 mm; 1/4, 3/8, 1/2, 3/4 und 1 Zoll; Werkstoff Edelstahl
Packungslose Ventile mit ganzmetallischer Abdichtung zur Atmosphäre; Druckraten bis 34,4 bar (500 psig); Temperaturbereich bis 93°C (200°F); Endanschlüsse 6 bis 12 mm und 1/4 bis 1/2 Zoll
Druckraten bis 206 bar (3000 psig); Swagelok® Rohrverschraubungen sowie NPT- und kegelige ISO-Gewindeanschlüsse; Abmessungen von 6 bis 12 mm sowie 1/8 bis 1/2 Zoll; Werkstoffe Messing und Edelstahl 316
Durchstoßbarer, gerader Durchgang für hohe Durchflussrate; Druckraten bis 413 bar (6000 psig); Packung unterhalb des Gewindes; Sitz und Spindelspitze austauschbar
Das kompakte Manometerabsperrventil von Swagelok® bietet schnelle, einfache Montage und Manometerwartung in einer leichten Einheit und auf kleinerem Raum als konventionelle Bauteile.
Auf-/Zu-,Umschalt- und Kreuzschalthähne; Druckraten bis 206 bar (3000 psig); Temperaturen von –53 bis 148°C (–65 bis 300°F); Umgebungs- und Wärmeprozessanwendungen; Endanschlüsse von 3 bis 12 mm und 1/16 bis 3/4 Zoll
Produkte der Serien FK, FKB, IPT, CTB und Sno-Trik ■ Druckrate bis 4134 bar (60.000 psig) ■ Endanschlüsse bis 12 mm und 1 1/2 Zoll ■ NACE® MR0175/ISO15156 Konformität erhältlich
Kompaktes, packungsloses Ventil schaltet den Fluss von einer Leitung zu einer anderen um. Torlon®-Spindelführung gewährleistet einwandfreie Ausrichtung für beständige Absperrfunktion. Die Steuerköpfe sind mit Federrückholung oder mit Doppelbetäti-gung lieferbar. Als Endanschlüsse sind 1/4 Zoll Swagelok® VCR® Metalldichtungs-fittings und 1/4 Zoll Rohrverschraubungen erhältlich. Auch mit anderen Endanschlüssen lieferbar; wenden Sie sich für weitere Informationen an Ihren autorisierten Swagelok Vertriebs- und Servicevertreter.
Körper aus Edelstahl 316L VAR; Druckraten bis 20,6 bar (300 psig); Endanschlüsse: 10 und 12 mm; 1/4, 3/8 und 1/2 Zoll
Werkstoff Edelstahl 316; Sichere Ventilhalskonstruktion; Grafoil®-Packung für hohe Temperaturbeständigkeit
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Druckrate bis 413 bar (6000 psig); Temperatur bis 204°C (400°F); Endanschlüsse 6 bis 12 mm und 1/8 bis 1/2 Zoll; Edelstahlkonstruktion.
Features: Straight and angle patterns; Pressures up to 6000 psig (413 bar); Temperatures up to 450°F (232°C) with PTFE packing; up to 650°F (343°C) with Grafoil® packing
Mikrometerkopf für präzise, reproduzierbare Durchflusseinstellungen; Betriebsdruck bis 48,2 bar (700 psig); Temperaturbereich bis 482°C (900°F); Ausführung aus Edelstahl 316.
Kein Drehen, kein Schraubenschlüssel erforderlich; Konfigurationen einseitig absperrend, beidseitig absperrend sowie mit freiem Durchgang verfügbar
Kugelhähne der Serie GB; Arbeitsdrücke bis 430 bar (6250 psig) mit Temperaturen von -40 bis 120°C (–40 to 248˚F); Swagelok® Rohrverschraubungs-Endanschlüsse und Innengewinde 3/8 bis 1 Zoll oder metrische Rohrverschraubungs-Endanschlüsse (12 mm bis 25 mm); korrosionsbeständiger Körperwerkstoff: 316/316L, Alloy 2507, 6-Moly, Alloy 625, Alloy 825, Alloy C-276; Optionale API 607 Zertifizierung für feuersichere Anwendungen und NACE MR0175/ISO 15156 Zertifizierung für Sauergas
Größen 6 bis 25 mm und 1/8 bis 2 Zoll, Edelstahl, Kohlenstoffstahl, Messing und Sonderlegierungen, Auf/Zu- (2-Wege) und Umschalthähne (3-Wege), Selbständig nachstellende Sitzkonstruktion, Federbelastete, zweiteilige Spindelpackung
Druckraten bis 413 bar (6000 psig); Einstellbare und feste Öffnungsdrücke; Verschiedene Anschlussvarianten; Werkstoffe Edelstahl 316 und Messing
Kompakte Bauweise ; Betriebsdruck bis 68,9 bar (1000 psig); Temperaturbereich bis 315°C (600°F)
Merkmale: Gas- und Flüssigkeitsanwendung; Arbeitsdruck: 413 bar (6000 psig); Einstelldruck von 10,0 bis 413 bar (145 bis 6000 psig); Werkstoff: Edelstahl 316L; 1/4 bis 1 Zoll NPT und ISO/BSP zylindrische Gewinde-Endanschlüsse; zertifiziert auf PED 97/23/EC Kategorie IV
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Modelle mit Handbetätigung und pneumatischem Steuerkopf; Ventilkörper in gerader, Winkel- und Kreuzausführung; Ventilkörper aus Edelstahl 316 oder Messing
Edelstahlkonstruktion ; Spindel mit nichtdrehender Kugelspitze in Metallsitzausführung oder mit Kegelspitze in Weichsitzausführung ; Durchstoßbar (Weichsitzausführung)
Entlüftungsventile: Druckraten bis 689 bar (10 000 psig); Temperaturbereich bis 454°C (850°F); Werkstoffe: Edelstahl 316, Kohlenstoffstahl, Alloy 400 oder Alloy C-276; Belüftungsventile: Druckraten bis 275 bar (4000 psig); Temperaturbereich bis 315°C (600°F); Werkstoffe: Edelstahl 316, Messing oder Kohlenstoffstahl
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Swagelok offers pressure-reducing, back-pressure, dome-loaded, and spring-loaded pressure regulators to control pressure and minimize droop in instrumentation systems.
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators; Pneumatic actuator indicator ball: red for normally closed, green for normally open; Fixed orientation of actuator to body for consistency of installation; Corner chamfers on outlet side of body for visual indication of flow direction
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
Features: Working pressures up to 6000 psig (413 bar); Temperatures from −40 to 302°F (−40 to 150°C); High-flow capacity in a compact design; 1/4 to 3/8 in. and 6 to 8 mm end connections; 316 stainless steel construction
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Available for CH4 adn Ch8 series check valves; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Fixed cracking pressures: 1 to 25 psi (0.07 to 1.8 bar)
Features: Pressures up to 3000 psig (206 bar); Temperatures up to 450°F (232°C) with PEEK stem tip; Stainless steel, brass, and alloy 400 materials
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
Valves
Swagelok offers a variety of valves for industrial fluid systems—including ball valves, bellows-sealed valves, check valves, diaphragm valves, metering valves, needle valves, process interface valves, plug valves, quick connects, and relief valves—giving customers access to the solutions they need to achieve reliable flow control.