|
ステンレス鋼製チューブ・インサート、外径サイズ:3/4 インチ × 内径サイズ:5/8 インチ
Part #: SS-1215-10
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
チューブ・インサートSwagelokチューブ継手用の各種スペアー・パーツ/アクセサリからお選びください。 Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
ステンレス鋼製チューブ・インサート、外径サイズ:3/4 インチ × 内径サイズ:5/8 インチ
Log in or Register to view price
Catalogs
チューブ・インサート
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-1215-10 — ステンレス鋼製チューブ・インサート、外径サイズ:3/4 インチ × 内径サイズ:5/8 インチ
| Attribute | Value |
|---|---|
| ボディ材質 | ステンレス鋼の種類 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 3/4 インチ |
| コネクション2 サイズ | 内径サイズ:5/8 インチ |
| コネクション2 タイプ | プラスチック製チューブ・インサート |
| 流量制限 | いいえ |
| eClass (4.1) | 37020708 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142304 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 31162802 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-405-170 | Brass | 1/4 in. | - | 0.17 in. ID | Plastic Tubing Insert | View Product |
| B-405-2 | Brass | 1/4 in. | - | 1/8 in. ID | Plastic Tubing Insert | View Product |
| B-605-4 | Brass | 3/8 in. | - | 1/4 in. ID | Plastic Tubing Insert | View Product |
| B-6M5-4M | Brass | 6 mm | - | 4 mm ID | Plastic Tubing Insert | View Product |
| B-815-6 | Brass | 1/2 in. | - | 3/8 in. ID | Plastic Tubing Insert | View Product |
| SS-1015-8 | Stainless Steel | 5/8 in. | - | 1/2 in. ID | Plastic Tubing Insert | View Product |
| SS-10M5-8M | Stainless Steel | 10 mm | - | 8 mm ID | Plastic Tubing Insert | View Product |
| SS-1215-8 | Stainless Steel | 3/4 in. | - | 1/2 in. ID | Plastic Tubing Insert | View Product |
| SS-12M5-10M | Stainless Steel | 12 mm | - | 10 mm ID | Plastic Tubing Insert | View Product |
| SS-12M5-8M | Stainless Steel | 12 mm | - | 8 mm ID | Plastic Tubing Insert | View Product |
| SS-1615-12 | Stainless Steel | 1 in. | - | 3/4 in. ID | Plastic Tubing Insert | View Product |
| SS-1615-14 | Stainless Steel | 1 in. | - | 7/8 in. ID | Plastic Tubing Insert | View Product |
| SS-305-2 | Stainless Steel | 3/16 in. | - | 1/8 in. ID | Plastic Tubing Insert | View Product |
| SS-405-170 | Stainless Steel | 1/4 in. | - | 0.17 in. ID | Plastic Tubing Insert | View Product |
| SS-405-2 | ステンレス鋼の種類 | 1/4 インチ | - | 内径サイズ:1/8 インチ | プラスチック製チューブ・インサート | View Product |
| SS-405-3 | Edelstahl | 1/4 Zoll | - | 3/16 Zoll ID | Plastik Stützhülse | View Product |
| SS-505-3 | Edelstahl | 5/16 Zoll | - | 3/16 Zoll ID | Plastik Stützhülse | View Product |
| SS-505-4 | Edelstahl | 5/16 Zoll | - | 1/4 Zoll ID | Plastik Stützhülse | View Product |
| SS-605-277 | ステンレス鋼の種類 | 3/8 インチ | - | 内径サイズ:0.277 インチ | プラスチック製チューブ・インサート | View Product |
| SS-605-3 | Edelstahl | 3/8 Zoll | - | 3/16 Zoll ID | Plastik Stützhülse | View Product |
| SS-605-4 | Edelstahl | 3/8 Zoll | - | 1/4 Zoll ID | Plastik Stützhülse | View Product |
| SS-6M5-4M | Edelstahl | 6 mm | - | 4 mm ID | Plastik Stützhülse | View Product |
| SS-815-4 | ステンレス鋼の種類 | 1/2 インチ | - | 内径サイズ:1/4 インチ | プラスチック製チューブ・インサート | View Product |
| SS-815-6 | ステンレス鋼の種類 | 1/2 インチ | - | 内径サイズ:3/8 インチ | プラスチック製チューブ・インサート | View Product |
| SS-8M5-6M | ステンレス鋼の種類 | 8 mm | - | 内径サイズ:6 mm | プラスチック製チューブ・インサート | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
