text.skipToContent text.skipToNavigation

Brass Swagelok Tube Fitting, Male O-Seal Connector, 1/4 in. Tube OD x 7/16-20 Male O-Seal SAE/MS Straight Thread

Part #: B-400-1-OR

Specifications

Attribute Value
Body Material Laiton
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 7/16-20 po
Connection 2 Type Filetage cylindrique SAE/MS mâle
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Brass Swagelok Tube Fitting, Male O-Seal Connector, 1/4 in. Tube OD x 7/16-20 Male O-Seal SAE/MS Straight Thread

Part #: B-400-1-OR
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

B-400-1-OR — Brass Swagelok Tube Fitting, Male O-Seal Connector, 1/4 in. Tube OD x 7/16-20 Male O-Seal SAE/MS Straight Thread

Attribute Value
Body Material Laiton
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 7/16-20 po
Connection 2 Type Filetage cylindrique SAE/MS mâle
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1410-1-8 Brass 7/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
B-1610-1-8 Brass 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1810-1-12 Brass 1 1/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1810-1-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-18M0-1-8RT Brass 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-200-1-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2BT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2RS Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-200-1-2RT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-200-1-2ST Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-200-1-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-200-1-OR Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-300-1-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-2BT Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-4BT Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-3M0-1-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-1 Brass 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
B-400-1-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-1-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4BT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4RS Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-400-1-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-400-1-4ST Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
B-400-1-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-400-1-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-600-1-12 Brass 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-600-1-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-600-1-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-1-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-600-1-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-600-1-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-600-1-6ST Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
B-600-1-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-600-1-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-600-1-OR Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
B-6M0-1-2 Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-6M0-1-2RS Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-6M0-1-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-6M0-1-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-6M0-1-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-810-1-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-810-1-16 Brass 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-810-1-2 Brass 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-810-1-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-810-1-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-810-1-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-810-1-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-1-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-8M0-1-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-8M0-1-4 Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-8M0-1-4RS Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-8M0-1-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-8M0-1-6RT Brass 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
HC-200-1-2 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
HC-400-1-2 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
HC-400-1-4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-400-1-8 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-600-1-4 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-600-1-6 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
HC-600-1-8 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-810-1-12 Alloy C-276 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
HC-810-1-4 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-810-1-6 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-810-1-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-1210-1-12 Alloy 400/R-405 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-400-1-2 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
M-400-1-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-4BT Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-8 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-600-1-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-600-1-6 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
M-600-1-8 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-810-1-12 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-810-1-4 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-810-1-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
PFA-220-1-2 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
PFA-820-1-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-10M0-1-4RT Carbon Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
S-1210-1-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-1210-1-8 Carbon Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-12M0-1-8RP Carbon Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
S-1610-1-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
S-2000-1-20 Carbon Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
S-2400-1-24 Carbon Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
S-400-1-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-400-1-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-400-1-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
S-600-1-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-600-1-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-600-1-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-600-1-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-1-12 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-810-1-4 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-810-1-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-100-1-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-1BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2RS 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-100-1-2RT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-2RTBT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-4BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-OR 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-1010-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1010-1-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-12BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-4 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1010-1-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1010-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8RS 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1010-1-8RT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1010-1-8ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1010-1-8W 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-1-12 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-10M0-1-12RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-10M0-1-2RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-2RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-1-4RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-4W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-10M0-1-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-6ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-6W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-10M0-1-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-10M0-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8RTBT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-8W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-2-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-10ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1210-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1210-1-12SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12W 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 View Product
SS-1210-1-16 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1210-1-16BT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1210-1-16RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1210-1-16RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-1210-1-16ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-4 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-1210-1-6 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-1210-1-8 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1210-1-8-52167 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1210-1-8RP 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-1210-1-8RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1210-1-8RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-1210-1-8ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-8W 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-1210-1-OR 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-12M0-1-12 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-12M0-1-12RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-12M0-1-12RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-12RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-12M0-1-12W 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 View Product
SS-12M0-1-16 316 스테인리스강 12mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-12M0-1-16RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-2 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-12M0-1-2RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-12M0-1-4 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-12M0-1-4RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-12M0-1-4RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-4RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-12M0-1-4W 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-12M0-1-6 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-12M0-1-6RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-12M0-1-6RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-6RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-12M0-1-6ST 316 스테인리스강 12mm Swagelok® 튜브 피팅 9/16인치 수나사 SAE/MS 평행나사 View Product
SS-12M0-1-6W 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 Male 파이프 용접 View Product
SS-12M0-1-8 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-12M0-1-8BT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-12M0-1-8RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-12M0-1-8RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-8RSBT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-8RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-12M0-1-8ST 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 SAE/MS 평행나사 View Product
SS-12M0-1-8W 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-12M0-1-8WBT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-12M0-1-M16X1.5RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 16mm 수나사 ISO 평행나사 View Product
SS-12M0-1-M18X1.5RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 M18 x 1.5 수나사 미터나사 View Product
SS-1410-1-12 316 스테인리스강 7/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-14M0-1-4 316 스테인리스강 14mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-14M0-1-8 316 스테인리스강 14mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-14M0-1-8RS 316 스테인리스강 14mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-15M0-1-6RS 316 스테인리스강 15mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-15M0-1-8 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-15M0-1-8RP 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-15M0-1-8RS 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-15M0-1-8RT 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-15M0-1-8W 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-1610-1-12 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1610-1-12RS 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1610-1-12RT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-1610-1-12ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1610-1-16 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1610-1-16BT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1610-1-16RP 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사 View Product
SS-1610-1-16RS 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1610-1-16RT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-1610-1-16ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1610-1-16W 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Male 파이프 용접 View Product
SS-1610-1-20 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
SS-1610-1-20ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/8-12인치 수나사 SAE/MS 평행나사 View Product
SS-1610-1-24 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
SS-1610-1-8 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1610-1-8RS 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1610-1-OR 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-16M0-1-12 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-16M0-1-12RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16M0-1-12RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-16M0-1-4RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-16M0-1-6 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-16M0-1-6RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16M0-1-6RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-16M0-1-8 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-16M0-1-8RP 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-16M0-1-8RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16M0-1-8RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-16M0-1-8W 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-18M0-1-12 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-18M0-1-12RP 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-18M0-1-12RS 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-18M0-1-12RT Edelstahl 316 18 mm Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-18M0-1-8 Edelstahl 316 18 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-18M0-1-8RP Edelstahl 316 18 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-18M0-1-8RS Edelstahl 316 18 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-18M0-1-8RT Edelstahl 316 18 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-18M0-1-8W Edelstahl 316 18 mm Swagelok® Rohrverschraubung 1/2 Zoll Winkelanschweißverschraubung View Product
SS-2000-1-16 Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-2000-1-20 Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll NPT Außengewinde View Product
SS-2000-1-20BT Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll NPT Außengewinde View Product
SS-2000-1-20RS Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-2000-1-20ST Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 5/8-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-2000-1-20W Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll Winkelanschweißverschraubung View Product
SS-2000-6-20AN Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll 37° Flare-Außengewinde View Product
SS-200-1-0157 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung #10-32 Außengewinde View Product
SS-200-1-1 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
SS-200-1-1BT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
SS-200-1-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-200-1-2BT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-200-1-2-OR Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT-Außengewinde mit O-Ring View Product
SS-200-1-2RP Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-200-1-2RS Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-200-1-2RT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-200-1-2RTBT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-200-1-2ST Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-200-1-2STBT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-200-1-2W Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-200-1-2WBT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-200-1-4 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-200-1-4BT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-200-1-4RP Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-200-1-4RS Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-200-1-4RT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-200-1-4RTBT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-200-1-4ST Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-200-1-6 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-200-1-6BT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-200-1-6RS Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-200-1-6ST Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-200-1-8 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-200-1-8BT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-200-1-OR Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-200-1-ORAS Edelstahl 316 1/8 Zoll Swagelok®-Rohrverschraubung 5/16-24 Zoll Außengewinde mit O-Ring, SAE/MS-Außengewinde View Product
SS-200-1-ORBT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-20M0-1-12 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-20M0-1-12RP Edelstahl 316 20 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-20M0-1-12RS Edelstahl 316 20 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-20M0-1-12RT Edelstahl 316 20 mm Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-20M0-1-16 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-20M0-1-8 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-20M0-1-8RP Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-20M0-1-8RS Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-20M0-1-8RT Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-22M0-1-12 Edelstahl 316 22 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-22M0-1-12RS Edelstahl 316 22 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-22M0-1-12RT Edelstahl 316 22 mm Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-22M0-1-16 Edelstahl 316 22 mm Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-22M0-1-16RS Edelstahl 316 22 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-22M0-1-16RT Edelstahl 316 22 mm Swagelok® Rohrverschraubung 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-2400-1-16 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-2400-1-20 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll NPT Außengewinde View Product
SS-2400-1-24 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll NPT Außengewinde View Product
SS-2400-1-24RS Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-2400-1-24RT Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-2400-1-24ST Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 7/8-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-2400-1-24W Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll Winkelanschweißverschraubung View Product
SS-25M0-1-12 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-25M0-1-12RS Edelstahl 316 25 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-25M0-1-12RT Edelstahl 316 25 mm Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-25M0-1-16 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-25M0-1-16RP Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde View Product
SS-25M0-1-16RS Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-25M0-1-16RT Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-25M0-1-16W Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Winkelanschweißverschraubung View Product
SS-25M0-1-8 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-28M0-1-16 Edelstahl 316 28 mm Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-28M0-1-16RS Edelstahl 316 28 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-28M0-1-16RT Edelstahl 316 28 mm Swagelok® Rohrverschraubung 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-300-1-2 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-300-1-2BT Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-300-1-4 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-300-1-4BT Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-300-1-OR Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 3/8-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-3200-1-32 Edelstahl 316 2 Zoll Swagelok® Rohrverschraubung 2 Zoll NPT Außengewinde View Product
SS-3M0-1-2 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-3M0-1-2BT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-3M0-1-2RP Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-3M0-1-2RS Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-2RSBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-2RT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-2RTBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-2W Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-3M0-1-2WBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-3M0-1-4 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-3M0-1-4BT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-3M0-1-4RS Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-4RT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-4RTBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-0256 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung #10-32 Außengewinde View Product
SS-400-1-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
SS-400-1-10ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-12 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-400-1-12BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-400-1-16 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-400-1-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT-Außengewinde mit O-Ring View Product
SS-400-1-2RP Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-400-1-2RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-2RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-2SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-2W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-400-1-3ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4JA Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT-Außengewinde mit O-Ring View Product
SS-400-1-4RP Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-400-1-4RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-4RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-4RTBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-4SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4STBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4STDE Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 7/16-20 Zoll SAE/MS-Außengewinde View Product
SS-400-1-4W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-400-1-4WBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-400-1-5ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-400-1-6BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-400-1-6RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-6RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-6ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-6STDE Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 9/16-18 Zoll SAE/MS-Außengewinde View Product
SS-400-1-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-400-1-8BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-400-1-8RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-8RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-8ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-8W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Winkelanschweißverschraubung View Product
SS-400-1L-4ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-ORBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-402-1 Edelstahl 316 1/4 Zoll Swagelok® Verschraubung mit Druckschraube - - View Product
SS-4M0-1-2 Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-4M0-1-2BT Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-4M0-1-2RP Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-4M0-1-2RS Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-4M0-1-2RT Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-4M0-1-2W Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-4M0-1-4 Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-4M0-1-4RT Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-500-1-2 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-500-1-4 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-500-1-4BT Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-500-1-4RT Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-500-1-5ST Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/2-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-500-1-6 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-500-1-OR Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/2-20 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-600-1-10ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-12 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-600-1-12BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-600-1-12RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-12ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-12W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Winkelanschweißverschraubung View Product
SS-600-1-16 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-600-1-16BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-600-1-2 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-600-1-2RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-2RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-600-1-4BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-600-1-4-OR Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT-Außengewinde mit O-Ring View Product
SS-600-1-4RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-4RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-4ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-4W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-600-1-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-600-1-6BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-600-1-6MP Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll 59-Grad-Kegel View Product
SS-600-1-6RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-6RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-6RTBT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-6ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-6STDE Edelstahl 316 3/8 Zoll Swagelok®-Rohrverschraubung 9/16-18 Zoll SAE/MS-Außengewinde View Product
SS-600-1-6W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Winkelanschweißverschraubung View Product
SS-600-1-6WBT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Winkelanschweißverschraubung View Product
SS-600-1-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-600-1-8BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-600-1-8RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-8RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-8ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-8W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Winkelanschweißverschraubung View Product
SS-600-1-OR Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-600-9-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-602-1 Edelstahl 316 3/8 Zoll Swagelok® Verschraubung mit Druckschraube - - View Product
SS-6M0-1-0046 Edelstahl 316 6 mm Swagelok® Rohrverschraubung M5 x 0,8 Metrisches Außengewinde View Product
SS-6M0-1-2 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-6M0-1-2BT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-6M0-1-2RP Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-2RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6M0-1-2RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-2RTBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-2W Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-6M0-1-2WBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-6M0-1-4 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-6M0-1-4BT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-6M0-1-4RP Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-4RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6M0-1-4RSBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-4RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-4RTBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-4W Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-6M0-1-4WBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-6M0-1-6 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-6M0-1-6RP Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-6RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6M0-1-6RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-6ST Edelstahl 316 6 mm Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-6M0-1-8 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-6M0-1-8BT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-6M0-1-8RP Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-8RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6M0-1-8RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-M10X1.0RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 10 mm Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-M12X1.0RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung M12 x 1,0 Metrisches Außengewinde View Product
SS-810-1-10ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-12 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-810-1-12BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-810-1-12RS Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-810-1-12RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-810-1-12ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-12W Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Winkelanschweißverschraubung View Product
SS-810-1-16 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-810-1-16BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-810-1-16ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 5/16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-16W Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll Winkelanschweißverschraubung View Product
SS-810-1-2 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-810-1-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-810-1-4RS Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-810-1-4RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-810-1-4SC11 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-810-1-4ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-810-1-6BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-810-1-6RP Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-810-1-6RS Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-810-1-6RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-810-1-6ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-6W Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Winkelanschweißverschraubung View Product
SS-810-1-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-810-1-8-49485 Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
SS-810-1-8-50553 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52166 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52167 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male O-Seal NPT View Product
SS-810-1-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-810-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8RTBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8STWD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-8WBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-8M0-1-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-8M0-1-2RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-2RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-2W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-8M0-1-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-8M0-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4RTBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-4WBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-8M0-1-6RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-6RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-8M0-1-8RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-8M0-1-8W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
T-400-1-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
T-400-1-4 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
TI-810-1-8 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.