|
Stainless Steel Swagelok Tube Fitting, Male Connector, 3/4 in. Tube OD x 1/2 in. Male NPT, 6 in. OAL
Part #: SS-1210-1-8-52167
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsMale tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Male Connector, 3/4 in. Tube OD x 1/2 in. Male NPT, 6 in. OAL
Log in or Register to view price
Catalogs
Straights
Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
SS-1210-1-8-52167 — Stainless Steel Swagelok Tube Fitting, Male Connector, 3/4 in. Tube OD x 1/2 in. Male NPT, 6 in. OAL
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| Length | 6 in. |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | View Product |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | View Product |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-100-1-2 | Brass | 1/16 in. | Raccord Swagelok® pour tubes | 1/8 in. | Male NPT | View Product |
| B-1010-1-12 | Laiton | 5/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| B-1010-1-6 | Laiton | 5/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| B-1010-1-8 | Laiton | 5/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-1010-1-8RT | Laiton | 5/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| B-10M0-1-4 | Laiton | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-10M0-1-4RS | Laiton | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
| B-10M0-1-4RT | Laiton | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | View Product |
| B-10M0-1-6RT | Laiton | 10 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | View Product |
| B-10M0-1-8RT | Laiton | 10 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| B-1210-1-12 | Laiton | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| B-1210-1-12RT | Laiton | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | View Product |
| B-1210-1-16 | Laiton | 3/4 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | View Product |
| B-1210-1-8 | Laiton | 3/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-1210-1-8RT | Laiton | 3/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| B-12M0-1-6RS | Laiton | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
| B-12M0-1-6RT | Laiton | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | View Product |
| B-12M0-1-8 | Laiton | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-12M0-1-8RS | Laiton | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
| B-12M0-1-8RT | Laiton | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| B-1410-1-12 | Laiton | 7/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| B-1410-1-16 | Laiton | 7/8 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | View Product |
| B-1410-1-8 | Laiton | 7/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-15M0-1-8RT | Laiton | 15 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| B-1610-1-12 | Laiton | 1 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| B-1610-1-16 | Laiton | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | View Product |
| B-1610-1-16RT | Laiton | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | View Product |
| B-1610-1-8 | Laiton | 1 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-1810-1-12 | Laiton | 1 1/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| B-1810-1-16 | Laiton | 1 1/8 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | View Product |
| B-18M0-1-8RT | Laiton | 18 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| B-200-1-2 | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-200-1-2BT | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-200-1-2RS | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
| B-200-1-2RT | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | View Product |
| B-200-1-2ST | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Filetage cylindrique SAE/MS mâle | View Product |
| B-200-1-4 | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-200-1-OR | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Filetage cylindrique SAE/MS mâle | View Product |
| B-300-1-2 | Laiton | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-300-1-2BT | Laiton | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-300-1-4BT | Laiton | 3/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-3M0-1-2RT | Laiton | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | View Product |
| B-400-1-1 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | View Product |
| B-400-1-2 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-400-1-2RT | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | View Product |
| B-400-1-4 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-400-1-4BT | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-400-1-4RS | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
| B-400-1-4RT | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | View Product |
| B-400-1-4ST | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | View Product |
| B-400-1-6 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| B-400-1-8 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-400-1-OR | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | View Product |
| B-600-1-12 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| B-600-1-2 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-600-1-4 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-600-1-4RT | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | View Product |
| B-600-1-6 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| B-600-1-6RT | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | View Product |
| B-600-1-6ST | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | View Product |
| B-600-1-8 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-600-1-8RT | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| B-600-1-OR | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | View Product |
| B-6M0-1-2 | Laiton | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-6M0-1-2RS | Laiton | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
| B-6M0-1-2RT | Laiton | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | View Product |
| B-6M0-1-4 | Laiton | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-6M0-1-4RT | Laiton | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | View Product |
| B-810-1-12 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| B-810-1-16 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | View Product |
| B-810-1-2 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-810-1-4 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-810-1-6 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| B-810-1-6RT | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | View Product |
| B-810-1-8 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-810-1-8RT | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| B-8M0-1-2RT | Laiton | 8 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | View Product |
| B-8M0-1-4 | Laiton | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-8M0-1-4RS | Laiton | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
| B-8M0-1-4RT | Laiton | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | View Product |
| B-8M0-1-6RT | Laiton | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | View Product |
| HC-200-1-2 | Alliage C-276 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| HC-400-1-2 | Alliage C-276 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| HC-400-1-4 | Alliage C-276 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| HC-400-1-8 | Alliage C-276 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| HC-600-1-4 | Alliage C-276 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| HC-600-1-6 | Alliage C-276 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| HC-600-1-8 | Alliage C-276 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| HC-810-1-12 | Alliage C-276 | 1/2 po | Raccord pour tube Swagelok® | 3/4 po | Filetage NPT mâle | View Product |
| HC-810-1-4 | Alliage C-276 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| HC-810-1-6 | Alloy C-276 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | filetage NPT mâle 3/8 po | View Product |
| HC-810-1-8 | Alliage C-276 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| M-1210-1-12 | Alliage 400/R-405 | 3/4 po | Raccord pour tube Swagelok® | 3/4 po | Filetage NPT mâle | View Product |
| M-400-1-2 | Alloy 400/R-405 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| M-400-1-4 | Alloy 400/R-405 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| M-400-1-4BT | Alloy 400/R-405 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| M-400-1-8 | Alloy 400/R-405 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| M-600-1-4 | Alloy 400/R-405 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| M-600-1-6 | Alloy 400/R-405 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| M-600-1-8 | Alloy 400/R-405 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| M-810-1-12 | Alloy 400/R-405 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| M-810-1-4 | Alloy 400/R-405 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| M-810-1-8 | Alloy 400/R-405 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| PFA-220-1-2 | PFA | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| PFA-420-1-2 | PFA | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| PFA-420-1-4 | PFA | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| PFA-620-1-4 | PFA | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| PFA-620-1-6 | PFA | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| PFA-820-1-8 | PFA | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| S-10M0-1-4RT | Acier au carbone | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | View Product |
| S-1210-1-12 | Acier au carbone | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| S-1210-1-8 | Acier au carbone | 3/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| S-12M0-1-8RP | Acier au carbone | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | View Product |
| S-1610-1-16 | Acier au carbone | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | View Product |
| S-2000-1-20 | Acier au carbone | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage NPT mâle | View Product |
| S-2400-1-24 | Acier au carbone | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage NPT mâle | View Product |
| S-400-1-2 | Acier au carbone | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| S-400-1-4 | Acier au carbone | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| S-400-1-4ST | Acier au carbone | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | View Product |
| S-600-1-2 | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| S-600-1-4 | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| S-600-1-6 | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| S-600-1-8 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-810-1-12 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| S-810-1-4 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| S-810-1-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-100-1-1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-100-1-1BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-100-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-100-1-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-100-1-2RS | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-100-1-2RT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-100-1-2RTBT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-100-1-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-100-1-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-100-1-OR | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-1010-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-1010-1-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1010-1-12BT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1010-1-4 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-1010-1-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-1010-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-1010-1-8BT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-1010-1-8RS | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1010-1-8RT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-1010-1-8ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-1010-1-8W | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-10M0-1-12 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-10M0-1-12RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-10M0-1-2RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-10M0-1-2RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-10M0-1-4RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-10M0-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-10M0-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-4W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-10M0-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-10M0-1-6BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-10M0-1-6RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-10M0-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-10M0-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-6ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 9/16 in. | Male SAE/MS Straight Thread | View Product |
| SS-10M0-1-6W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-10M0-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-10M0-1-8BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-10M0-1-8RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-10M0-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-10M0-1-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-8RTBT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-1-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-10M0-1-8W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-10M0-2-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-1210-1-10ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-1210-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1210-1-12-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1210-1-12BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1210-1-12RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-1210-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1210-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-1210-1-12SC11 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1210-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-1210-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | View Product |
| SS-1210-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-1210-1-16BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-1210-1-16RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1210-1-16RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-1210-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-1210-1-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-1210-1-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-1210-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-1210-1-8RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-1210-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1210-1-8RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-1210-1-8ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-1210-1-8W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-1210-1-OR | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-12M0-1-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-12M0-1-12RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-12M0-1-12RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-1-12W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | View Product |
| SS-12M0-1-16 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-12M0-1-16RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-2 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-12M0-1-2RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-12M0-1-4RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-12M0-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-1-4W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-12M0-1-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-12M0-1-6RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-12M0-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-1-6ST | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 9/16 in. | Male SAE/MS Straight Thread | View Product |
| SS-12M0-1-6W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-12M0-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-12M0-1-8BT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-12M0-1-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-12M0-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-8RSBT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12M0-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-1-8ST | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male SAE/MS Straight Thread | View Product |
| SS-12M0-1-8W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-12M0-1-8WBT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-12M0-1-M16X1.5RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 16 mm | Male ISO Parallel Thread | View Product |
| SS-12M0-1-M18X1.5RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M18 x 1.5 | Male Metric Thread | View Product |
| SS-1410-1-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-14M0-1-4 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-14M0-1-8 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-14M0-1-8RS | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-15M0-1-6RS | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-15M0-1-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-15M0-1-8RP | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-15M0-1-8RS | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-15M0-1-8RT | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-15M0-1-8W | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-1610-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1610-1-12RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1610-1-12RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-1610-1-12ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-1610-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-1610-1-16BT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-1610-1-16RP | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread | View Product |
| SS-1610-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1610-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-1610-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-1610-1-16W | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | View Product |
| SS-1610-1-20 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | View Product |
| SS-1610-1-20ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 5/8-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-1610-1-24 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | View Product |
| SS-1610-1-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-1610-1-8RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-1610-1-OR | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-16M0-1-12 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-16M0-1-12RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-16M0-1-12RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-16M0-1-4RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-16M0-1-6 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-16M0-1-6RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-16M0-1-6RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-16M0-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-16M0-1-8RP | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-16M0-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-16M0-1-8RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-16M0-1-8W | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-18M0-1-12 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-18M0-1-12RP | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-18M0-1-12RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-18M0-1-12RT | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-18M0-1-8 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-18M0-1-8RP | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-18M0-1-8RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-18M0-1-8RT | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-18M0-1-8W | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-2000-1-16 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-2000-1-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | View Product |
| SS-2000-1-20BT | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | View Product |
| SS-2000-1-20RS | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-2000-1-20ST | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 5/8-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-2000-1-20W | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male Pipe Weld | View Product |
| SS-2000-6-20AN | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male 37° Flare | View Product |
| SS-200-1-0157 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | #10-32 | Male Thread | View Product |
| SS-200-1-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-200-1-1BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-200-1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-200-1-2BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-200-1-2-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male O-Seal NPT | View Product |
| SS-200-1-2RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-200-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-200-1-2RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-200-1-2RTBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-200-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-200-1-2STBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-200-1-2W | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-200-1-2WBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-200-1-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-200-1-4BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-200-1-4RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-200-1-4RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-200-1-4RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-200-1-4RTBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-200-1-4ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-200-1-6 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-200-1-6BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-200-1-6RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-200-1-6ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-200-1-8 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-200-1-8BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-200-1-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-200-1-ORAS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-200-1-ORBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-20M0-1-12 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-20M0-1-12RP | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-20M0-1-12RS | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-20M0-1-12RT | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-20M0-1-16 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-20M0-1-8 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-20M0-1-8RP | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-20M0-1-8RS | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-20M0-1-8RT | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-22M0-1-12 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-22M0-1-12RS | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-22M0-1-12RT | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-22M0-1-16 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-22M0-1-16RS | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-22M0-1-16RT | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-2400-1-16 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-2400-1-20 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | View Product |
| SS-2400-1-24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | View Product |
| SS-2400-1-24RS | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-2400-1-24RT | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-2400-1-24ST | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 7/8-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-2400-1-24W | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male Pipe Weld | View Product |
| SS-25M0-1-12 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-25M0-1-12RS | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-25M0-1-12RT | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-25M0-1-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-25M0-1-16RP | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread | View Product |
| SS-25M0-1-16RS | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-25M0-1-16RT | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-25M0-1-16W | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | View Product |
| SS-25M0-1-8 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-28M0-1-16 | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-28M0-1-16RS | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-28M0-1-16RT | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-300-1-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-300-1-2BT | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-300-1-4 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-300-1-4BT | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-300-1-OR | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 3/8-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-3200-1-32 | 316 Stainless Steel | 2 in. | Swagelok® Tube Fitting | 2 in. | Male NPT | View Product |
| SS-3M0-1-2 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-3M0-1-2BT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-3M0-1-2RP | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-3M0-1-2RS | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-3M0-1-2RSBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-3M0-1-2RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-1-2RTBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-1-2W | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-3M0-1-2WBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-3M0-1-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-1-4BT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-1-4RS | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-3M0-1-4RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-1-4RTBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-0256 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | #10-32 | Male Thread | View Product |
| SS-400-1-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-400-1-10ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-400-1-12BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-400-1-16 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-400-1-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-1-2BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-1-2-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male O-Seal NPT | View Product |
| SS-400-1-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-400-1-2RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-2SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-1-2ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-2W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-400-1-3ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4JA | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male O-Seal NPT | View Product |
| SS-400-1-4RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-400-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-4RTBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4STBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4STDE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-400-1-4WBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-400-1-5ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-400-1-6BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-400-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-6RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-6ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-6STDE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-400-1-8BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-400-1-8RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-8RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-8ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-8W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-400-1L-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-ORBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-402-1 | 316 Stainless Steel | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
| SS-4M0-1-2 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-4M0-1-2BT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-4M0-1-2RP | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-4M0-1-2RS | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-4M0-1-2RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-4M0-1-2W | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-4M0-1-4 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-4M0-1-4RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-500-1-2 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-500-1-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-500-1-4BT | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-500-1-4RT | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-500-1-5ST | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-500-1-6 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-500-1-OR | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-600-1-10ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-600-1-12BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-600-1-12RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-12ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-12W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | View Product |
| SS-600-1-16 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-600-1-16BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-600-1-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-600-1-2RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-2RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-600-1-4BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-600-1-4-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male O-Seal NPT | View Product |
| SS-600-1-4RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-4ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-4W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-600-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-600-1-6BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-600-1-6MP | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | 59 Degree Taper | View Product |
| SS-600-1-6RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-6RTBT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-6STDE | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-6W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-600-1-6WBT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-600-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-600-1-8BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-600-1-8RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-8W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-600-1-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-600-9-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-602-1 | 316 Stainless Steel | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
| SS-6M0-1-0046 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | M5 x 0.8 | Male Metric Thread | View Product |
| SS-6M0-1-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-6M0-1-2BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-6M0-1-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-2RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-2RTBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-2W | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-6M0-1-2WBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-6M0-1-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-6M0-1-4BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-6M0-1-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-4RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-4RSBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-4RTBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-4W | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-6M0-1-4WBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-6M0-1-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-6M0-1-6RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-6RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-6RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-6ST | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-6M0-1-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-6M0-1-8BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-6M0-1-8RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-8RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-8RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-M10X1.0RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 10 mm | Male ISO Parallel Thread | View Product |
| SS-6M0-1-M12X1.0RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | M12 x 1.0 | Male Metric Thread | View Product |
| SS-810-1-10ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-810-1-12BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-810-1-12RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-12RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-12ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-12W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | View Product |
| SS-810-1-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-810-1-16BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-810-1-16ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-16W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | View Product |
| SS-810-1-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-810-1-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-810-1-4RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-4SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-810-1-4ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-810-1-6BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-810-1-6RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-810-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-6W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-810-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-49485 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-50553 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-52166 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-52167 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male O-Seal NPT | View Product |
| SS-810-1-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-810-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-8RTBT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-8SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-8STWD | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-810-1-8WBT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-810-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-812-1 | 316 Stainless Steel | 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
| SS-8M0-1-2 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-8M0-1-2RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-2RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-2RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-2W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-8M0-1-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-8M0-1-4BT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-8M0-1-4RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-4RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-4RTBT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-4W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-8M0-1-4WBT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-8M0-1-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-8M0-1-6RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-6RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-6RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-8M0-1-8BT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-8M0-1-8RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-8RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-8RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-8W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| T-400-1-2 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| T-400-1-4 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| TI-810-1-8 | Titanium | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
