|
2507 Super Duplex Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/2 in. Male NPT
Referencia #: 2507-400-1-8-SG2
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
RectosEl conector macho para tubo permite conexiones seguras entre tubo y puertos roscados—ideal para sistemas de fluidos críticos. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
2507 Super Duplex Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/2 in. Male NPT
Inicie la sesión o regístrese para ver los precios
Catálogos
Rectos
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
High Performance, Small-Bore Fluid Systems: SAF 2507 Alloy Properties and Benefits; New Swagelok Tube Fittings for SAF 2507 Alloy; New Swagelok Weld Fittings for SAF 2507 Alloy; New Autogenous Orbital Welding Process for SAF 2507 Alloy with the Swagelok Welding System.
Features: Step-by-step identification procedure for threads and end connections.
Especificaciones
2507-400-1-8-SG2 — 2507 Super Duplex Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/2 in. Male NPT
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Super Duplex Stainless Steel |
| Taladrado pasante | No |
| Proceso de Limpieza | Standard Cleaning and Packaging (SC-10) |
| Tamaño conexión 1 | 1/4 in. |
| Tipo de conexión 1 | Swagelok® Tube Fitting |
| Tamaño conexión 2 | 1/2 in. |
| Tipo de conexión 2 | Male NPT |
| Limitador de Caudal | No |
| eClass (4.1) | 37030701 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Macho con Cono y Rosca | Ver producto |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 9/16 pulg. | Macho con Cono y Rosca | Ver producto |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| 6MO-400-1-4 | 6-Moly | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| 6MO-600-1-4 | 6-Moly | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| 6MO-600-1-8 | 6-Moly | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| 6MO-810-1-4 | 6-Moly | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| 6MO-810-1-8 | 6-Moly | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| 825-400-1-6BT | Aleación 825 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
| B-100-1-2 | Latón | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
| B-1010-1-12 | Latón | 5/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
| B-1010-1-6 | Latón | 5/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
| B-1010-1-8 | Latón | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| B-1010-1-8RT | Latón | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-10M0-1-4 | Latón | 10 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| B-10M0-1-4RS | Latón | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
| B-10M0-1-4RT | Latón | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-10M0-1-6RT | Latón | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-10M0-1-8RT | Latón | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-1210-1-12 | Latón | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
| B-1210-1-12RT | Latón | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-1210-1-16 | Latón | 3/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
| B-1210-1-8 | Latón | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| B-1210-1-8RT | Latón | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-12M0-1-6RS | Latón | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
| B-12M0-1-6RT | Latón | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-12M0-1-8 | Latón | 12 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| B-12M0-1-8RS | Latón | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
| B-12M0-1-8RT | Latón | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-1410-1-12 | Latón | 7/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
| B-1410-1-16 | Latón | 7/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
| B-1410-1-8 | Latón | 7/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| B-15M0-1-8RT | Latón | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-1610-1-12 | Latón | 1 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
| B-1610-1-16 | Latón | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
| B-1610-1-16RT | Latón | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-1610-1-8 | Latón | 1 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| B-1810-1-12 | Latón | 1 1/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
| B-1810-1-16 | Latón | 1 1/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
| B-18M0-1-8RT | Latón | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-200-1-2 | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
| B-200-1-2BT | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
| B-200-1-2RS | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
| B-200-1-2RT | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-200-1-2ST | Latón | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
| B-200-1-4 | Latón | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| B-200-1-OR | Latón | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
| B-300-1-2 | Latón | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
| B-300-1-2BT | Latón | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
| B-300-1-4BT | Latón | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| B-3M0-1-2RT | Latón | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-400-1-1 | Latón | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | Ver producto |
| B-400-1-2 | Latón | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
| B-400-1-2RT | Latón | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-400-1-4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| B-400-1-4BT | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| B-400-1-4RS | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
| B-400-1-4RT | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-400-1-4ST | Latón | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
| B-400-1-6 | Latón | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
| B-400-1-8 | Latón | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| B-400-1-OR | Latón | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
| B-600-1-12 | Latón | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
| B-600-1-2 | Latón | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
| B-600-1-4 | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| B-600-1-4RT | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-600-1-6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
| B-600-1-6RT | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-600-1-6ST | Latón | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
| B-600-1-8 | Latón | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
| B-600-1-8RT | Latón | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-600-1-OR | Latón | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
| B-6M0-1-2 | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
| B-6M0-1-2RS | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
| B-6M0-1-2RT | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-6M0-1-4 | Latón | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
| B-6M0-1-4RT | Latón | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
| B-810-1-12 | Latón | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
| B-810-1-16 | Latón | 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
| B-810-1-2 | Latón | 1/2 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
| B-810-1-4 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| B-810-1-6 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Ver producto |
| B-810-1-6RT | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Ver producto |
| B-810-1-8 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| B-810-1-8RT | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Ver producto |
| B-8M0-1-2RT | 真ちゅう | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Ver producto |
| B-8M0-1-4 | 真ちゅう | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| B-8M0-1-4RS | 真ちゅう | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| B-8M0-1-4RT | 真ちゅう | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Ver producto |
| B-8M0-1-6RT | 真ちゅう | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Ver producto |
| HC-200-1-2 | 合金C-276 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| HC-400-1-2 | 合金C-276 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| HC-400-1-4 | 合金C-276 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| HC-400-1-8 | 合金C-276 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| HC-600-1-4 | 合金C-276 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| HC-600-1-6 | 合金C-276 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Ver producto |
| HC-600-1-8 | 合金C-276 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| HC-810-1-12 | 合金C-276 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Ver producto |
| HC-810-1-4 | 合金C-276 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| HC-810-1-6 | Alloy C-276 | 1/2 インチ | Swagelok® チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| HC-810-1-8 | 合金C-276 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| M-1210-1-12 | 合金400/R-405 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Ver producto |
| M-400-1-2 | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| M-400-1-4 | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| M-400-1-4BT | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| M-400-1-8 | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| M-600-1-4 | 合金400/R-405 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| M-600-1-6 | 合金400/R-405 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Ver producto |
| M-600-1-8 | 合金400/R-405 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| M-810-1-12 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Ver producto |
| M-810-1-4 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| M-810-1-8 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| PFA-220-1-2 | PFA | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| PFA-420-1-2 | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| PFA-420-1-4 | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| PFA-620-1-4 | PFA | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| PFA-620-1-6 | PFA | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Ver producto |
| PFA-820-1-8 | PFA | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| S-10M0-1-4RT | 炭素鋼チューブ | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Ver producto |
| S-1210-1-12 | 炭素鋼チューブ | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Ver producto |
| S-1210-1-8 | 炭素鋼チューブ | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| S-12M0-1-8RP | 炭素鋼チューブ | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Ver producto |
| S-1610-1-16 | 炭素鋼チューブ | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Ver producto |
| S-2000-1-20 | 炭素鋼チューブ | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Ver producto |
| S-2400-1-24 | 炭素鋼チューブ | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | NPTおねじ | Ver producto |
| S-400-1-2 | 炭素鋼チューブ | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| S-400-1-4 | 炭素鋼チューブ | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| S-400-1-4ST | 炭素鋼チューブ | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Ver producto |
| S-600-1-2 | 炭素鋼チューブ | 3/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| S-600-1-4 | 炭素鋼チューブ | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| S-600-1-6 | 炭素鋼チューブ | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Ver producto |
| S-600-1-8 | 炭素鋼チューブ | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| S-810-1-12 | 炭素鋼チューブ | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Ver producto |
| S-810-1-4 | 炭素鋼チューブ | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| S-810-1-8 | 炭素鋼チューブ | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| SS-100-1-1 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/16 インチ | NPTおねじ | Ver producto |
| SS-100-1-1BT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/16 インチ | NPTおねじ | Ver producto |
| SS-100-1-2 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| SS-100-1-2BT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| SS-100-1-2RS | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-100-1-2RT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-100-1-2RTBT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-100-1-4 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| SS-100-1-4BT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| SS-100-1-OR | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | OシールSAE/MS平行おねじ | Ver producto |
| SS-1010-1-10ST | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 7/8-14 インチ | SAE/MS平行おねじ | Ver producto |
| SS-1010-1-12 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Ver producto |
| SS-1010-1-12BT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
| SS-1010-1-4 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
| SS-1010-1-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
| SS-1010-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
| SS-1010-1-8BT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
| SS-1010-1-8RS | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-1010-1-8RT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-1010-1-8ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-1010-1-8W | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Ver producto |
| SS-10M0-1-12 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
| SS-10M0-1-12RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-10M0-1-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
| SS-10M0-1-2RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-10M0-1-2RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-10M0-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
| SS-10M0-1-4RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-10M0-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-10M0-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-10M0-1-4W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Ver producto |
| SS-10M0-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
| SS-10M0-1-6BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
| SS-10M0-1-6RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-10M0-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-10M0-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-10M0-1-6ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 9/16 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-10M0-1-6W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | Ver producto |
| SS-10M0-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
| SS-10M0-1-8BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
| SS-10M0-1-8RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-10M0-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-10M0-1-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-10M0-1-8RTBT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-10M0-1-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-10M0-1-8W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Ver producto |
| SS-10M0-2-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-1210-1-10ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-1210-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
| SS-1210-1-12-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
| SS-1210-1-12BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
| SS-1210-1-12RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-1210-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-1210-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-1210-1-12SC11 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
| SS-1210-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-1210-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | Ver producto |
| SS-1210-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Ver producto |
| SS-1210-1-16BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Ver producto |
| SS-1210-1-16RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-1210-1-16RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Ver producto |
| SS-1210-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-1210-1-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
| SS-1210-1-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
| SS-1210-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
| SS-1210-1-8-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
| SS-1210-1-8RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-1210-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-1210-1-8RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-1210-1-8ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-1210-1-8W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Ver producto |
| SS-1210-1-OR | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male O-Seal SAE/MS Straight Thread | Ver producto |
| SS-12M0-1-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
| SS-12M0-1-12RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-12M0-1-12RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-12M0-1-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-12M0-1-12W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | Ver producto |
| SS-12M0-1-16 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | Ver producto |
| SS-12M0-1-16RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-12M0-1-2 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| SS-12M0-1-2RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-12M0-1-4 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| SS-12M0-1-4RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | Ver producto |
| SS-12M0-1-4RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-12M0-1-4RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-12M0-1-4W | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-12M0-1-6 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Ver producto |
| SS-12M0-1-6RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | Ver producto |
| SS-12M0-1-6RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-12M0-1-6RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-12M0-1-6ST | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 9/16 インチ | SAE/MS平行おねじ | Ver producto |
| SS-12M0-1-6W | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-12M0-1-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| SS-12M0-1-8BT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| SS-12M0-1-8RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Ver producto |
| SS-12M0-1-8RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-12M0-1-8RSBT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-12M0-1-8RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-12M0-1-8ST | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | SAE/MS平行おねじ | Ver producto |
| SS-12M0-1-8W | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-12M0-1-8WBT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-12M0-1-M16X1.5RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 16 mm | ISO管用平行おねじ | Ver producto |
| SS-12M0-1-M18X1.5RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | M18 x 1.5 | ミリ・サイズおねじ | Ver producto |
| SS-1410-1-12 | 316 ステンレス鋼 | 7/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Ver producto |
| SS-14M0-1-4 | 316 ステンレス鋼 | 14 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| SS-14M0-1-8 | 316 ステンレス鋼 | 14 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| SS-14M0-1-8RS | 316 ステンレス鋼 | 14 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-15M0-1-6RS | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-15M0-1-8 | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| SS-15M0-1-8RP | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Ver producto |
| SS-15M0-1-8RS | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-15M0-1-8RT | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-15M0-1-8W | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-1610-1-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Ver producto |
| SS-1610-1-12RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-1610-1-12RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-1610-1-12ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | Ver producto |
| SS-1610-1-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Ver producto |
| SS-1610-1-16BT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Ver producto |
| SS-1610-1-16RP | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ | Ver producto |
| SS-1610-1-16RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-1610-1-16RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-1610-1-16ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | Ver producto |
| SS-1610-1-16W | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-1610-1-20 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Ver producto |
| SS-1610-1-20ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/8-12 インチ | SAE/MS平行おねじ | Ver producto |
| SS-1610-1-24 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | NPTおねじ | Ver producto |
| SS-1610-1-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| SS-1610-1-8RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-1610-1-OR | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | Ver producto |
| SS-16M0-1-12 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Ver producto |
| SS-16M0-1-12RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-16M0-1-12RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-16M0-1-4RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-16M0-1-6 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Ver producto |
| SS-16M0-1-6RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-16M0-1-6RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-16M0-1-8 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| SS-16M0-1-8RP | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Ver producto |
| SS-16M0-1-8RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-16M0-1-8RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-16M0-1-8W | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-18M0-1-12 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Ver producto |
| SS-18M0-1-12RP | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ | Ver producto |
| SS-18M0-1-12RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-18M0-1-12RT | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-18M0-1-8 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Ver producto |
| SS-18M0-1-8RP | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Ver producto |
| SS-18M0-1-8RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-18M0-1-8RT | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-18M0-1-8W | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-2000-1-16 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Ver producto |
| SS-2000-1-20 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Ver producto |
| SS-2000-1-20BT | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Ver producto |
| SS-2000-1-20RS | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-2000-1-20ST | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 5/8-12 インチ | SAE/MS平行おねじ | Ver producto |
| SS-2000-1-20W | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-2000-6-20AN | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | 37°おすANフレアー | Ver producto |
| SS-200-1-0157 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | #10-32 | おねじ | Ver producto |
| SS-200-1-1 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | NPTおねじ | Ver producto |
| SS-200-1-1BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | NPTおねじ | Ver producto |
| SS-200-1-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| SS-200-1-2BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Ver producto |
| SS-200-1-2-OR | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Oシール NPTおねじ | Ver producto |
| SS-200-1-2RP | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ | Ver producto |
| SS-200-1-2RS | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-200-1-2RT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-200-1-2RTBT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-200-1-2ST | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | SAE/MS平行おねじ | Ver producto |
| SS-200-1-2STBT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | SAE/MS平行おねじ | Ver producto |
| SS-200-1-2W | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-200-1-2WBT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-200-1-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| SS-200-1-4BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Ver producto |
| SS-200-1-4RP | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | Ver producto |
| SS-200-1-4RS | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-200-1-4RT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-200-1-4RTBT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-200-1-4ST | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-200-1-6 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Ver producto |
| SS-200-1-6BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Ver producto |
| SS-200-1-6RS | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-200-1-6ST | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-200-1-8 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Ver producto |
| SS-200-1-8BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Ver producto |
| SS-200-1-OR | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 O-Seal SAE/MS 평행나사 | Ver producto |
| SS-200-1-ORAS | 316 스테인리스강 | 1/8인치 | 스웨즈락® 튜브 피팅 | 5/16-24인치 | 수나사 O-씰 SAE/MS 평행나사 | Ver producto |
| SS-200-1-ORBT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 O-Seal SAE/MS 평행나사 | Ver producto |
| SS-20M0-1-12 | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Ver producto |
| SS-20M0-1-12RP | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | Ver producto |
| SS-20M0-1-12RS | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-20M0-1-12RT | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-20M0-1-16 | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Ver producto |
| SS-20M0-1-8 | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Ver producto |
| SS-20M0-1-8RP | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Ver producto |
| SS-20M0-1-8RS | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-20M0-1-8RT | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-22M0-1-12 | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Ver producto |
| SS-22M0-1-12RS | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-22M0-1-12RT | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-22M0-1-16 | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Ver producto |
| SS-22M0-1-16RS | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-22M0-1-16RT | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-2400-1-16 | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Ver producto |
| SS-2400-1-20 | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 NPT | Ver producto |
| SS-2400-1-24 | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 수나사 NPT | Ver producto |
| SS-2400-1-24RS | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-2400-1-24RT | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-2400-1-24ST | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 7/8-12인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-2400-1-24W | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | Male 파이프 용접 | Ver producto |
| SS-25M0-1-12 | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Ver producto |
| SS-25M0-1-12RS | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-25M0-1-12RT | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-25M0-1-16 | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Ver producto |
| SS-25M0-1-16RP | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사 | Ver producto |
| SS-25M0-1-16RS | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-25M0-1-16RT | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-25M0-1-16W | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 1인치 | Male 파이프 용접 | Ver producto |
| SS-25M0-1-8 | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Ver producto |
| SS-28M0-1-16 | 316 스테인리스강 | 28mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Ver producto |
| SS-28M0-1-16RS | 316 스테인리스강 | 28mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-28M0-1-16RT | 316 스테인리스강 | 28mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-300-1-2 | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-300-1-2BT | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-300-1-4 | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-300-1-4BT | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-300-1-OR | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 3/8-24인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-3200-1-32 | 316 스테인리스강 | 2인치 | Swagelok® 튜브 피팅 | 2인치 | 수나사 NPT | Ver producto |
| SS-3M0-1-2 | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-3M0-1-2BT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-3M0-1-2RP | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Ver producto |
| SS-3M0-1-2RS | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-3M0-1-2RSBT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-3M0-1-2RT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-3M0-1-2RTBT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-3M0-1-2W | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Ver producto |
| SS-3M0-1-2WBT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Ver producto |
| SS-3M0-1-4 | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-3M0-1-4BT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-3M0-1-4RS | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-3M0-1-4RT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-3M0-1-4RTBT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-400-1-0256 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | #10-32 | 수나사 | Ver producto |
| SS-400-1-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/16인치 | 수나사 NPT | Ver producto |
| SS-400-1-10ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-12 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Ver producto |
| SS-400-1-12BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Ver producto |
| SS-400-1-16 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Ver producto |
| SS-400-1-2 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-400-1-2BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-400-1-2-OR | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 O-Seal NPT | Ver producto |
| SS-400-1-2RP | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Ver producto |
| SS-400-1-2RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-400-1-2RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-400-1-2SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-400-1-2ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-2W | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Ver producto |
| SS-400-1-3ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8-24인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-400-1-4BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-400-1-4JA | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-400-1-4-OR | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 O-Seal NPT | Ver producto |
| SS-400-1-4RP | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Ver producto |
| SS-400-1-4RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-400-1-4RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-400-1-4RTBT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-400-1-4SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-400-1-4ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-4STBT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-4STDE | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-4W | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Ver producto |
| SS-400-1-4WBT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Ver producto |
| SS-400-1-5ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2-20인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-6 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Ver producto |
| SS-400-1-6BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Ver producto |
| SS-400-1-6RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-400-1-6RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-400-1-6ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-6STDE | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-8 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Ver producto |
| SS-400-1-8BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Ver producto |
| SS-400-1-8RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-400-1-8RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-400-1-8ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-8W | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Ver producto |
| SS-400-1L-4ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-OR | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-400-1-ORBT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-402-1 | 316 스테인리스강 | 1/4인치 | Female Swagelok® 튜브 피팅 | - | - | Ver producto |
| SS-4M0-1-2 | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-4M0-1-2BT | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-4M0-1-2RP | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Ver producto |
| SS-4M0-1-2RS | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-4M0-1-2RT | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-4M0-1-2W | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Ver producto |
| SS-4M0-1-4 | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-4M0-1-4RT | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-500-1-2 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-500-1-4 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-500-1-4BT | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-500-1-4RT | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-500-1-5ST | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/2-20인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-500-1-6 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Ver producto |
| SS-500-1-OR | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/2-20인치 | 수나사 O-Seal SAE/MS 평행나사 | Ver producto |
| SS-600-1-10ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-600-1-12 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Ver producto |
| SS-600-1-12BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Ver producto |
| SS-600-1-12RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-600-1-12ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-600-1-12W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | Ver producto |
| SS-600-1-16 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Ver producto |
| SS-600-1-16BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Ver producto |
| SS-600-1-2 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-600-1-2RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-600-1-2RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-600-1-4 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-600-1-4BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-600-1-4-OR | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 O-Seal NPT | Ver producto |
| SS-600-1-4RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-600-1-4RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-600-1-4ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-600-1-4W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Ver producto |
| SS-600-1-6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Ver producto |
| SS-600-1-6BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Ver producto |
| SS-600-1-6MP | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 59도 경사 | Ver producto |
| SS-600-1-6RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-600-1-6RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-600-1-6RTBT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-600-1-6ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-600-1-6STDE | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-600-1-6W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Ver producto |
| SS-600-1-6WBT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Ver producto |
| SS-600-1-8 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Ver producto |
| SS-600-1-8BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Ver producto |
| SS-600-1-8RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-600-1-8RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-600-1-8ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-600-1-8W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Ver producto |
| SS-600-1-OR | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 O-Seal SAE/MS 평행나사 | Ver producto |
| SS-600-9-4 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-602-1 | 316 스테인리스강 | 3/8인치 | Female Swagelok® 튜브 피팅 | - | - | Ver producto |
| SS-6M0-1-0046 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | M5 x 0.8 | 수나사 미터나사 | Ver producto |
| SS-6M0-1-2 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-6M0-1-2BT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Ver producto |
| SS-6M0-1-2RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Ver producto |
| SS-6M0-1-2RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-6M0-1-2RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-6M0-1-2RTBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-6M0-1-2W | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Ver producto |
| SS-6M0-1-2WBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Ver producto |
| SS-6M0-1-4 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
| SS-6M0-1-4BT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Ver producto |
| SS-6M0-1-4RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-6M0-1-4RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Ver producto |
| SS-6M0-1-4RSBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-6M0-1-4RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Ver producto |
| SS-6M0-1-4RTBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Ver producto |
| SS-6M0-1-4W | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | Ver producto |
| SS-6M0-1-4WBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | Ver producto |
| SS-6M0-1-6 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Ver producto |
| SS-6M0-1-6RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-6M0-1-6RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Ver producto |
| SS-6M0-1-6RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | Ver producto |
| SS-6M0-1-6ST | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-6M0-1-8 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Ver producto |
| SS-6M0-1-8BT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Ver producto |
| SS-6M0-1-8RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-6M0-1-8RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Ver producto |
| SS-6M0-1-8RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Ver producto |
| SS-6M0-1-M10X1.0RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 10 mm | Filetage cylindrique ISO mâle | Ver producto |
| SS-6M0-1-M12X1.0RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | M12 x 1,0 | Filetage métrique mâle | Ver producto |
| SS-810-1-10ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 7/8-14 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-810-1-12 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Ver producto |
| SS-810-1-12BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Ver producto |
| SS-810-1-12RS | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | Ver producto |
| SS-810-1-12RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | Ver producto |
| SS-810-1-12ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-810-1-12W | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Embout à souder mâle | Ver producto |
| SS-810-1-16 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Ver producto |
| SS-810-1-16BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Ver producto |
| SS-810-1-16ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-810-1-16W | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Embout à souder mâle | Ver producto |
| SS-810-1-2 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Ver producto |
| SS-810-1-4 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Ver producto |
| SS-810-1-4RS | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Ver producto |
| SS-810-1-4RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Ver producto |
| SS-810-1-4SC11 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Ver producto |
| SS-810-1-4ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-810-1-6 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Ver producto |
| SS-810-1-6BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Ver producto |
| SS-810-1-6RP | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-810-1-6RS | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Ver producto |
| SS-810-1-6RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | Ver producto |
| SS-810-1-6ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-810-1-6W | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Embout à souder mâle | Ver producto |
| SS-810-1-8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Ver producto |
| SS-810-1-8-49485 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | filetage NPT mâle 3/8 po | Ver producto |
| SS-810-1-8-50553 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | filetage NPT mâle 3/8 po | Ver producto |
| SS-810-1-8-52166 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Ver producto |
| SS-810-1-8-52167 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Ver producto |
| SS-810-1-8BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Ver producto |
| SS-810-1-8-OR | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle avec joint torique | Ver producto |
| SS-810-1-8RP | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-810-1-8RS | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Ver producto |
| SS-810-1-8RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Ver producto |
| SS-810-1-8RTBT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Ver producto |
| SS-810-1-8SC11 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Ver producto |
| SS-810-1-8ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-810-1-8STWD | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-810-1-8W | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | Ver producto |
| SS-810-1-8WBT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | Ver producto |
| SS-810-1-OR | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-812-1 | Acier inoxydable 316 | 1/2 po | Raccord pour tubes Swagelok® femelle | - | - | Ver producto |
| SS-8M0-1-2 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Ver producto |
| SS-8M0-1-2RP | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-8M0-1-2RS | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Ver producto |
| SS-8M0-1-2RT | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Ver producto |
| SS-8M0-1-2W | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Ver producto |
| SS-8M0-1-4 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Ver producto |
| SS-8M0-1-4BT | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Ver producto |
| SS-8M0-1-4RP | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-8M0-1-4RS | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Ver producto |
| SS-8M0-1-4RT | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Ver producto |
| SS-8M0-1-4RTBT | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Ver producto |
| SS-8M0-1-4W | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | Ver producto |
| SS-8M0-1-4WBT | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | Ver producto |
| SS-8M0-1-6 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Ver producto |
| SS-8M0-1-6RP | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-8M0-1-6RS | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Ver producto |
| SS-8M0-1-6RT | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | Ver producto |
| SS-8M0-1-8 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Ver producto |
| SS-8M0-1-8BT | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Ver producto |
| SS-8M0-1-8RP | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-8M0-1-8RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-8M0-1-8RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-8M0-1-8W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Ver producto |
| T-400-1-2 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
| T-400-1-4 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
| TI-810-1-8 | Titanium | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
