text.skipToContent text.skipToNavigation

Conector macho Swagelok de Acero inox., 1/8 pulg. OD x 1/8 pulg. macho ISO paralela

Part #: SS-200-1-2RP

Specifications

Attribute Value
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 1/8 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 1/8 pulg.
Connection 2 Type Rosca Macho ISO/BSP Paralela
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Conector macho Swagelok de Acero inox., 1/8 pulg. OD x 1/8 pulg. macho ISO paralela

Part #: SS-200-1-2RP
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

SS-200-1-2RP — Conector macho Swagelok de Acero inox., 1/8 pulg. OD x 1/8 pulg. macho ISO paralela

Attribute Value
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 1/8 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 1/8 pulg.
Connection 2 Type Rosca Macho ISO/BSP Paralela
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
6MO-400-1-4 6-Moly 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
6MO-600-1-4 6-Moly 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
6MO-600-1-8 6-Moly 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
6MO-810-1-4 6-Moly 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
6MO-810-1-8 6-Moly 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
825-400-1-6BT Aleación 825 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-100-1-2 Latón 1/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-1010-1-12 Latón 5/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1010-1-6 Latón 5/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-1010-1-8 Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-1010-1-8RT Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-10M0-1-4 Latón 10 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
B-10M0-1-4RS Latón 10 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-10M0-1-4RT Latón 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-10M0-1-6RT Latón 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-10M0-1-8RT Latón 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-1210-1-12 Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1210-1-12RT Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
B-1210-1-16 Latón 3/4 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
B-1210-1-8 Latón 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-1210-1-8RT Latón 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-12M0-1-6RS Latón 12 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-12M0-1-6RT Latón 12 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-12M0-1-8 Latón 12 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
B-12M0-1-8RS Latón 12 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-12M0-1-8RT Latón 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-1410-1-12 Latón 7/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1410-1-16 Latón 7/8 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
B-1410-1-8 Latón 7/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-15M0-1-8RT Latón 15 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-1610-1-12 Latón 1 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1610-1-16 Latón 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
B-1610-1-16RT Latón 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
B-1610-1-8 Latón 1 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-1810-1-12 Latón 1 1/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1810-1-16 Latón 1 1/8 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
B-18M0-1-8RT Latón 18 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-200-1-2 Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-200-1-2BT Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-200-1-2RS Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-200-1-2RT Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-200-1-2ST Latón 1/8 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela View Product
B-200-1-4 Latón 1/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-200-1-OR Latón 1/8 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela View Product
B-300-1-2 Latón 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-300-1-2BT Latón 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-300-1-4BT Messing 3/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-3M0-1-2RT Messing 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-400-1-1 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
B-400-1-2 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-400-1-2RT Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-400-1-4 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-400-1-4BT Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-400-1-4RS Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-400-1-4RT Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-400-1-4ST Messing 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
B-400-1-6 Messing 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
B-400-1-8 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-400-1-OR Messing 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
B-600-1-12 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-600-1-2 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-600-1-4 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-600-1-4RT Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-600-1-6 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
B-600-1-6RT Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
B-600-1-6ST Messing 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
B-600-1-8 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-600-1-8RT Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-600-1-OR Messing 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
B-6M0-1-2 Messing 6 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-6M0-1-2RS Messing 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-6M0-1-2RT Messing 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-6M0-1-4 Messing 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-6M0-1-4RT Messing 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-810-1-12 Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-810-1-16 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
B-810-1-2 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-810-1-4 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-810-1-6 Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
B-810-1-6RT Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
B-810-1-8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-810-1-8RT Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-8M0-1-2RT Messing 8 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-8M0-1-4 Messing 8 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-8M0-1-4RS Messing 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-8M0-1-4RT Messing 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-8M0-1-6RT Messing 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
HC-200-1-2 Alloy C-276 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
HC-400-1-2 Alloy C-276 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
HC-400-1-4 Alloy C-276 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
HC-400-1-8 Alloy C-276 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
HC-600-1-4 Alloy C-276 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
HC-600-1-6 Alloy C-276 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
HC-600-1-8 Alloy C-276 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
HC-810-1-12 Alloy C-276 1/2 Zoll Swagelok®-Rohrverschraubung 3/4 Zoll NPT-Außengewinde View Product
HC-810-1-4 Alloy C-276 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
HC-810-1-6 Alloy C-276 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
HC-810-1-8 Alloy C-276 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
M-1210-1-12 Alloy 400/R-405 3/4 Zoll Swagelok®-Rohrverschraubung 3/4 Zoll NPT-Außengewinde View Product
M-400-1-2 Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
M-400-1-4 Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
M-400-1-4BT Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
M-400-1-8 Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
M-600-1-4 Alloy 400/R-405 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
M-600-1-6 Alloy 400/R-405 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
M-600-1-8 Alloy 400/R-405 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
M-810-1-12 Alloy 400/R-405 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
M-810-1-4 Alloy 400/R-405 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
M-810-1-8 Alloy 400/R-405 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
PFA-220-1-2 PFA➄ 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
PFA-420-1-2 PFA➄ 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
PFA-420-1-4 PFA➄ 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
PFA-620-1-4 PFA➄ 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
PFA-620-1-6 PFA➄ 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
PFA-820-1-8 PFA➄ 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
S-10M0-1-4RT Kohlenstoffstahl 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
S-1210-1-12 Kohlenstoffstahl 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
S-1210-1-8 Kohlenstoffstahl 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
S-12M0-1-8RP Kohlenstoffstahl 12 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
S-1610-1-16 Kohlenstoffstahl 1 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
S-2000-1-20 Kohlenstoffstahl 1 1/4 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll NPT Außengewinde View Product
S-2400-1-24 Kohlenstoffstahl 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll NPT Außengewinde View Product
S-400-1-2 Kohlenstoffstahl 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
S-400-1-4 Kohlenstoffstahl 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
S-400-1-4ST Kohlenstoffstahl 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
S-600-1-2 Kohlenstoffstahl 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
S-600-1-4 Kohlenstoffstahl 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
S-600-1-6 Kohlenstoffstahl 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
S-600-1-8 Kohlenstoffstahl 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
S-810-1-12 Kohlenstoffstahl 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
S-810-1-4 Kohlenstoffstahl 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
S-810-1-8 Kohlenstoffstahl 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-100-1-1 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
SS-100-1-1BT Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
SS-100-1-2 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-100-1-2BT Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-100-1-2RS Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-100-1-2RT Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-100-1-2RTBT Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-100-1-4 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-100-1-4BT Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-100-1-OR Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-1010-1-10ST Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-1010-1-12 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-1010-1-12BT Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-1010-1-4 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-1010-1-6 Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-1010-1-8 Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-1010-1-8BT Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-1010-1-8RS Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1010-1-8RT Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-1010-1-8ST Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1010-1-8W Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-10M0-1-12 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-10M0-1-12RT Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-10M0-1-2 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-10M0-1-2RS Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-10M0-1-2RT Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-10M0-1-4 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-10M0-1-4RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-4W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-10M0-1-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-6ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-6W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-10M0-1-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-10M0-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8RTBT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-8W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-2-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-10ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1210-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1210-1-12SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-1210-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-16RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1210-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1210-1-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1210-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-1210-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1210-1-8ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-8W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1210-1-OR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male O-Seal SAE/MS Straight Thread View Product
SS-12M0-1-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-12M0-1-12RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-12RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-12W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-12M0-1-16 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-12M0-1-16RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-2 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-12M0-1-2RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-1-4RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-4W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-12M0-1-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-1-6RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-6ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-6W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-12M0-1-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8BT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-12M0-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RSBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-12M0-1-8ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-8W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-8WBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-M16X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 16 mm Male ISO Parallel Thread View Product
SS-12M0-1-M18X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting M18 x 1.5 Male Metric Thread View Product
SS-1410-1-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-14M0-1-4 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-14M0-1-8 Acero inoxidable 316 14 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-14M0-1-8RS Acero inoxidable 316 14 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-15M0-1-6RS Acero inoxidable 316 15 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-15M0-1-8 Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-15M0-1-8RP Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-15M0-1-8RS Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-15M0-1-8RT Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-15M0-1-8W Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-1610-1-12 Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1610-1-12RS Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1610-1-12RT Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-1610-1-12ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-1-16 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1610-1-16BT Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1610-1-16RP Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-1610-1-16RS Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1610-1-16RT Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-1610-1-16ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-1-16W Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Soldadura de tubería a tope View Product
SS-1610-1-20 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho View Product
SS-1610-1-20ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/8-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-1-24 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. резьба NPT View Product
SS-1610-1-8 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-1610-1-8RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-OR Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-16M0-1-12 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-16M0-1-12RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-12RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-16M0-1-4RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-16M0-1-6 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-16M0-1-6RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-6RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-16M0-1-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-16M0-1-8RP 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-16M0-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-16M0-1-8W 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-18M0-1-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-18M0-1-12RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-18M0-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-12RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-18M0-1-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-18M0-1-8RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-18M0-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-18M0-1-8W 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-2000-1-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-2000-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-1-20BT 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-1-20RS 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-2000-1-20ST 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 5/8-12 in. Male SAE/MS Straight Thread View Product
SS-2000-1-20W 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male Pipe Weld View Product
SS-2000-6-20AN 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male 37° Flare View Product
SS-200-1-0157 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting #10-32 Male Thread View Product
SS-200-1-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-1-1BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-1-2BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-1-2-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT View Product
SS-200-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-1-2RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-200-1-2STBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-200-1-2W 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-200-1-2WBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-200-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-1-4BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-1-4RP 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-200-1-4RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-200-1-4RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-200-1-4ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-200-1-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-200-1-6BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-200-1-6RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-6ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-200-1-8 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-200-1-8BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-200-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORAS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-20M0-1-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-20M0-1-12RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-20M0-1-12RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-20M0-1-12RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-20M0-1-16 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-20M0-1-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-20M0-1-8RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-20M0-1-8RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-20M0-1-8RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-22M0-1-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-22M0-1-12RS 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-22M0-1-12RT 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-22M0-1-16 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-22M0-1-16RS 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-22M0-1-16RT 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-2400-1-16 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-2400-1-20 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2400-1-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-2400-1-24RS 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-2400-1-24RT 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Tapered Thread View Product
SS-2400-1-24ST 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 7/8-12 in. Male SAE/MS Straight Thread View Product
SS-2400-1-24W 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male Pipe Weld View Product
SS-25M0-1-12 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-25M0-1-12RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-25M0-1-12RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-25M0-1-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-25M0-1-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-25M0-1-16RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-25M0-1-16RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-25M0-1-16W 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-25M0-1-8 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-28M0-1-16 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-28M0-1-16RS 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-28M0-1-16RT 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-300-1-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-300-1-2BT 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-300-1-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-300-1-4BT 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-300-1-OR 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/8-24 in. Male SAE/MS Straight Thread View Product
SS-3200-1-32 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Male NPT View Product
SS-3M0-1-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-3M0-1-2BT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-3M0-1-2RP 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-3M0-1-2RS 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-2RSBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-2RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-1-2RTBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-1-2W 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-3M0-1-2WBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-3M0-1-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-1-4BT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-1-4RS 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-4RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-3M0-1-4RTBT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-0256 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes #10-32 Filetage mâle View Product
SS-400-1-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-400-1-10ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-12 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-400-1-12BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-1-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-400-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT View Product
SS-400-1-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-400-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-400-1-2SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-400-1-2W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-400-1-3ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8-24 in. Male SAE/MS Straight Thread View Product
SS-400-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT View Product
SS-400-1-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-400-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4RTBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-4WBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-5ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-400-1-6ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-6STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-400-1-8ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-400-1-8W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-400-1L-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-ORBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-402-1 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - View Product
SS-4M0-1-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2BT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2RP 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-4M0-1-2RS 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4M0-1-2RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-4M0-1-2W 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-4M0-1-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-4M0-1-4RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-2 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-500-1-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4BT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4RT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-5ST 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-500-1-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-500-1-OR 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male O-Seal SAE/MS Straight Thread View Product
SS-600-1-10ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-600-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-600-1-12ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-600-1-12W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-600-1-16 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-600-1-16BT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-600-1-2 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-600-1-2RS 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-600-1-2RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-600-1-4 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-600-1-4BT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-600-1-4-OR 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 O-Seal NPT View Product
SS-600-1-4RS 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-600-1-4RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-600-1-4ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-600-1-4W 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-600-1-6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-600-1-6BT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-600-1-6MP 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 59도 경사 View Product
SS-600-1-6RS 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-600-1-6RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-600-1-6RTBT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-600-1-6ST Acero inoxidable 316 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-600-1-6STDE Acero inoxidable 316 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-600-1-6W Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Soldadura de tubería a tope View Product
SS-600-1-6WBT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Soldadura de tubería a tope View Product
SS-600-1-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-600-1-8BT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-600-1-8RS Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-600-1-8RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-600-1-8ST Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-600-1-8W Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-600-1-OR Acero inoxidable 316 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela con Junta tórica View Product
SS-600-9-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-602-1 Acero inoxidable 316 3/8 pulg. Racor hembra Swagelok® - - View Product
SS-6M0-1-0046 Acero inoxidable 316 6 mm Racor Swagelok® M5 x 0,8 Roscas Métricas Macho View Product
SS-6M0-1-2 Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-6M0-1-2BT Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-6M0-1-2RP Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6M0-1-2RS Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-6M0-1-2RT Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-6M0-1-2RTBT Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-6M0-1-2W Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Soldadura de tubería a tope View Product
SS-6M0-1-2WBT Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Soldadura de tubería a tope View Product
SS-6M0-1-4 Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-6M0-1-4BT Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-6M0-1-4RP Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6M0-1-4RS Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-6M0-1-4RSBT Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6M0-1-4RT Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-6M0-1-4RTBT Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-6M0-1-4W Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-6M0-1-4WBT Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-6M0-1-6 Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-6M0-1-6RP Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6M0-1-6RS Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-6M0-1-6RT Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-6M0-1-6ST Acero inoxidable 316 6 mm Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-6M0-1-8 Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-6M0-1-8BT Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-6M0-1-8RP Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6M0-1-8RS Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-6M0-1-8RT Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-6M0-1-M10X1.0RS Acero inoxidable 316 6 mm Racor Swagelok® 10 mm Rosca Macho ISO/BSP Paralela View Product
SS-6M0-1-M12X1.0RS Acero inoxidable 316 6 mm Racor Swagelok® M12 x 1,0 Roscas Métricas Macho View Product
SS-810-1-10ST Acero inoxidable 316 1/2 pulg. Racor Swagelok® 7/8-14 pulg. Rosca Macho SAE/MS paralela View Product
SS-810-1-12 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-810-1-12BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-810-1-12RS Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-810-1-12RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-810-1-12ST Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-810-1-12W Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4 pulg. Soldadura de tubería a tope View Product
SS-810-1-16 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-810-1-16BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-810-1-16ST Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-810-1-16W Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1 pulg. Soldadura de tubería a tope View Product
SS-810-1-2 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-810-1-4 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-810-1-4RS Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-810-1-4RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-810-1-4SC11 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-810-1-4ST Acero inoxidable 316 1/2 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-810-1-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-810-1-6BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-810-1-6RP Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-810-1-6RS Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-810-1-6RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-810-1-6ST Acero inoxidable 316 1/2 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-810-1-6W Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Soldadura de tubería a tope View Product
SS-810-1-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8-49485 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
SS-810-1-8-50553 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
SS-810-1-8-52166 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-810-1-8-52167 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-810-1-8BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8-OR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle avec joint torique View Product
SS-810-1-8RP Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-810-1-8RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-8RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-1-8RTBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-1-8SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-8STWD Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-8W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-810-1-8WBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-810-1-OR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-812-1 Acier inoxydable 316 1/2 po Raccord pour tubes Swagelok® femelle - - View Product
SS-8M0-1-2 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-8M0-1-2RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-2RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-2RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-8M0-1-2W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-8M0-1-4 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-8M0-1-4BT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-8M0-1-4RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-4RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-4RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-8M0-1-4RTBT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-8M0-1-4W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-8M0-1-4WBT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-8M0-1-6 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-8M0-1-6RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-6RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-6RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-8M0-1-8 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-8M0-1-8BT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-8M0-1-8RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-8RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-8RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-8M0-1-8W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
T-400-1-2 PTFE 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
T-400-1-4 PTFE 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
TI-810-1-8 Titane 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.