|
Conector macho con junta tórica Swagelok Acero inox., 1/8 pulg. OD x 1/8 pulg. NPT macho con junta tórica
Part #: SS-200-1-2-OR
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsMale tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Conector macho con junta tórica Swagelok Acero inox., 1/8 pulg. OD x 1/8 pulg. NPT macho con junta tórica
Log in or Register to view price
Catalogs
Straights
Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-200-1-2-OR — Conector macho con junta tórica Swagelok Acero inox., 1/8 pulg. OD x 1/8 pulg. NPT macho con junta tórica
| Attribute | Value |
|---|---|
| Body Material | Acero inoxidable 316 |
| Bored Through | No |
| Cleaning Process | Limpieza y Embalaje estándar (SC-10) |
| Connection 1 Size | 1/8 pulg. |
| Connection 1 Type | Racor Swagelok® |
| Connection 2 Size | 1/8 pulg. |
| Connection 2 Type | NPT Macho de Cierre con Junta tórica |
| Flow Restrictor | No |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | View Product |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | View Product |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-100-1-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-1010-1-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1010-1-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-1010-1-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1010-1-8RT | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-10M0-1-4RS | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-10M0-1-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-8RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-1210-1-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1210-1-12RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| B-1210-1-16 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-1210-1-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1210-1-8RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-12M0-1-6RS | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-12M0-1-6RT | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-12M0-1-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-12M0-1-8RS | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-12M0-1-8RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-1410-1-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1410-1-16 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-1410-1-8 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-15M0-1-8RT | Brass | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-1610-1-12 | Brass | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1610-1-16 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-1610-1-16RT | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| B-1610-1-8 | Brass | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1810-1-12 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1810-1-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-18M0-1-8RT | Brass | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-200-1-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-200-1-2BT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-200-1-2RS | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-200-1-2RT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-200-1-2ST | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| B-200-1-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-200-1-OR | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| B-300-1-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-300-1-2BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-300-1-4BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-3M0-1-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-1-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| B-400-1-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-400-1-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-1-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-400-1-4BT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-400-1-4RS | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-400-1-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-400-1-4ST | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| B-400-1-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-400-1-8 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| B-400-1-OR | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | View Product |
| B-600-1-12 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| B-600-1-2 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | View Product |
| B-600-1-4 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| B-600-1-4RT | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| B-600-1-6 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | View Product |
| B-600-1-6RT | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| B-600-1-6ST | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 9/16-18 インチ | SAE/MS平行おねじ | View Product |
| B-600-1-8 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| B-600-1-8RT | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| B-600-1-OR | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 9/16-18 インチ | SAE/MS平行おねじ | View Product |
| B-6M0-1-2 | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | View Product |
| B-6M0-1-2RS | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| B-6M0-1-2RT | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | View Product |
| B-6M0-1-4 | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| B-6M0-1-4RT | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| B-810-1-12 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| B-810-1-16 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | View Product |
| B-810-1-2 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| B-810-1-4 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| B-810-1-6 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| B-810-1-6RT | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-810-1-8 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| B-810-1-8RT | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-8M0-1-2RT | Messing | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-8M0-1-4 | Messing | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| B-8M0-1-4RS | Messing | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| B-8M0-1-4RT | Messing | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-8M0-1-6RT | Messing | 8 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| HC-200-1-2 | Alloy C-276 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| HC-400-1-2 | Alloy C-276 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| HC-400-1-4 | Alloy C-276 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| HC-400-1-8 | Alloy C-276 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| HC-600-1-4 | Alloy C-276 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| HC-600-1-6 | Alloy C-276 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| HC-600-1-8 | Alloy C-276 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| HC-810-1-12 | Alloy C-276 | 1/2 Zoll | Swagelok®-Rohrverschraubung | 3/4 Zoll | NPT-Außengewinde | View Product |
| HC-810-1-4 | Alloy C-276 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| HC-810-1-6 | Alloy C-276 | 1/2 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde | View Product |
| HC-810-1-8 | Alloy C-276 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| M-1210-1-12 | Alloy 400/R-405 | 3/4 Zoll | Swagelok®-Rohrverschraubung | 3/4 Zoll | NPT-Außengewinde | View Product |
| M-400-1-2 | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| M-400-1-4 | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| M-400-1-4BT | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| M-400-1-8 | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| M-600-1-4 | Alloy 400/R-405 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| M-600-1-6 | Alloy 400/R-405 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| M-600-1-8 | Alloy 400/R-405 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| M-810-1-12 | Alloy 400/R-405 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| M-810-1-4 | Alloy 400/R-405 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| M-810-1-8 | Alloy 400/R-405 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| PFA-220-1-2 | PFA➄ | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| PFA-420-1-2 | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| PFA-420-1-4 | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| PFA-620-1-4 | PFA➄ | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| PFA-620-1-6 | PFA➄ | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| PFA-820-1-8 | PFA➄ | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| S-10M0-1-4RT | Kohlenstoffstahl | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| S-1210-1-12 | Kohlenstoffstahl | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| S-1210-1-8 | Kohlenstoffstahl | 3/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| S-12M0-1-8RP | Kohlenstoffstahl | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| S-1610-1-16 | Kohlenstoffstahl | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| S-2000-1-20 | Kohlenstoffstahl | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | View Product |
| S-2400-1-24 | Kohlenstoffstahl | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | NPT Außengewinde | View Product |
| S-400-1-2 | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| S-400-1-4 | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| S-400-1-4ST | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| S-600-1-2 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| S-600-1-4 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| S-600-1-6 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| S-600-1-8 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| S-810-1-12 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| S-810-1-4 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| S-810-1-8 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-100-1-1 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | View Product |
| SS-100-1-1BT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | View Product |
| SS-100-1-2 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-100-1-2BT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-100-1-2RS | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-100-1-2RT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-100-1-2RTBT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-100-1-4 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-100-1-4BT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-100-1-OR | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | View Product |
| SS-1010-1-10ST | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1010-1-12 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-12BT | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-4 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-6 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-8BT | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-8RS | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-1010-1-8RT | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-1010-1-8ST | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1010-1-8W | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-10M0-1-12 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-10M0-1-12RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10M0-1-2 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-10M0-1-2RS | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-10M0-1-2RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10M0-1-4 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-10M0-1-4RP | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10M0-1-4RS | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-10M0-1-4RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-10M0-1-4W | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-10M0-1-6 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-10M0-1-6BT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-10M0-1-6RP | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-10M0-1-6RS | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-10M0-1-6RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-10M0-1-6ST | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 9/16 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-10M0-1-6W | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-10M0-1-8 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-10M0-1-8BT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-10M0-1-8RP | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | View Product |
| SS-10M0-1-8RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-10M0-1-8RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-10M0-1-8RTBT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-10M0-1-8ST | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | View Product |
| SS-10M0-1-8W | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | View Product |
| SS-10M0-2-8ST | 316ステンレス鋼 | 10 mm | Swagelok® チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | View Product |
| SS-1210-1-10ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 7/8-14 インチ | SAE/MS平行おねじ | View Product |
| SS-1210-1-12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-1210-1-12-52167 | 316ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-1210-1-12BT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-1210-1-12RP | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ | View Product |
| SS-1210-1-12RS | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-1210-1-12RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-1210-1-12SC11 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-1210-1-12ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | View Product |
| SS-1210-1-12W | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | おすパイプ溶接エルボー | View Product |
| SS-1210-1-16 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | View Product |
| SS-1210-1-16BT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | View Product |
| SS-1210-1-16RS | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-1210-1-16RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用テーパーおねじ | View Product |
| SS-1210-1-16ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | View Product |
| SS-1210-1-4 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-1210-1-6 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-1210-1-8 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-1210-1-8-52167 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT Macho | View Product |
| SS-1210-1-8RP | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-1210-1-8RS | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-1210-1-8RT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-1210-1-8ST | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1210-1-8W | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-1210-1-OR | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-12M0-1-12 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-12M0-1-12RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-12M0-1-12RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-12M0-1-12RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-12M0-1-12W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-12M0-1-16 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-12M0-1-16RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-12M0-1-2 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | View Product |
| SS-12M0-1-2RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-1-4 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| SS-12M0-1-4RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | View Product |
| SS-12M0-1-4RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-12M0-1-4RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-1-4W | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | View Product |
| SS-12M0-1-6 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | View Product |
| SS-12M0-1-6RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | View Product |
| SS-12M0-1-6RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-12M0-1-6RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-1-6ST | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 9/16 インチ | SAE/MS平行おねじ | View Product |
| SS-12M0-1-6W | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | おすパイプ溶接エルボー | View Product |
| SS-12M0-1-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-12M0-1-8BT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-12M0-1-8RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | View Product |
| SS-12M0-1-8RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-12M0-1-8RSBT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-12M0-1-8RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-1-8ST | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | SAE/MS平行おねじ | View Product |
| SS-12M0-1-8W | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | View Product |
| SS-12M0-1-8WBT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | View Product |
| SS-12M0-1-M16X1.5RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 16 mm | ISO管用平行おねじ | View Product |
| SS-12M0-1-M18X1.5RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | M18 x 1.5 | ミリ・サイズおねじ | View Product |
| SS-1410-1-12 | 316 ステンレス鋼 | 7/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-14M0-1-4 | 316 ステンレス鋼 | 14 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| SS-14M0-1-8 | 316 ステンレス鋼 | 14 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-14M0-1-8RS | 316 ステンレス鋼 | 14 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-15M0-1-6RS | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-15M0-1-8 | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-15M0-1-8RP | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | View Product |
| SS-15M0-1-8RS | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-15M0-1-8RT | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-15M0-1-8W | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | View Product |
| SS-1610-1-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-1610-1-12RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-1610-1-12RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-1610-1-12ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | View Product |
| SS-1610-1-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | View Product |
| SS-1610-1-16BT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | View Product |
| SS-1610-1-16RP | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ | View Product |
| SS-1610-1-16RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-1610-1-16RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用テーパーおねじ | View Product |
| SS-1610-1-16ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | View Product |
| SS-1610-1-16W | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | おすパイプ溶接エルボー | View Product |
| SS-1610-1-20 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | View Product |
| SS-1610-1-20ST | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/8-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-1610-1-24 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | View Product |
| SS-1610-1-8 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-1610-1-8RS | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-1610-1-OR | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-16M0-1-12 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-16M0-1-12RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-16M0-1-12RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-4RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-6 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-16M0-1-6RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-16M0-1-6RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-8 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-16M0-1-8RP | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-16M0-1-8RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-16M0-1-8RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16M0-1-8W | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-18M0-1-12 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-18M0-1-12RP | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-18M0-1-12RS | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-18M0-1-12RT | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-18M0-1-8 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-18M0-1-8RP | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-18M0-1-8RS | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-18M0-1-8RT | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-18M0-1-8W | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | View Product |
| SS-2000-1-16 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-2000-1-20 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| SS-2000-1-20BT | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| SS-2000-1-20RS | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-2000-1-20ST | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 5/8-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-2000-1-20W | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-2000-6-20AN | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Rosca Macho Abocardado 37° | View Product |
| SS-200-1-0157 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | #10-32 | Roscas Macho | View Product |
| SS-200-1-1 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | View Product |
| SS-200-1-1BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-200-1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-200-1-2BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-200-1-2RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-200-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-200-1-2RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-200-1-2RTBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-200-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-200-1-2STBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-200-1-2W | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-200-1-2WBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-200-1-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-200-1-4BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-200-1-4RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-200-1-4RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-200-1-4RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-200-1-4RTBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-200-1-4ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-200-1-6 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-200-1-6BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-200-1-6RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-200-1-6ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-200-1-8 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-200-1-8BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-200-1-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-200-1-ORAS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-200-1-ORBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-20M0-1-12 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-20M0-1-12RP | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-20M0-1-12RS | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-20M0-1-12RT | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-20M0-1-16 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-20M0-1-8 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-20M0-1-8RP | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-20M0-1-8RS | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-20M0-1-8RT | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-22M0-1-12 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-22M0-1-12RS | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-22M0-1-12RT | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-22M0-1-16 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-22M0-1-16RS | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-22M0-1-16RT | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-2400-1-16 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-2400-1-20 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | View Product |
| SS-2400-1-24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | View Product |
| SS-2400-1-24RS | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-2400-1-24RT | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-2400-1-24ST | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 7/8-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-2400-1-24W | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male Pipe Weld | View Product |
| SS-25M0-1-12 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-25M0-1-12RS | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-25M0-1-12RT | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-25M0-1-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-25M0-1-16RP | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread | View Product |
| SS-25M0-1-16RS | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-25M0-1-16RT | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-25M0-1-16W | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | View Product |
| SS-25M0-1-8 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-28M0-1-16 | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-28M0-1-16RS | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-28M0-1-16RT | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-300-1-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-300-1-2BT | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-300-1-4 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-300-1-4BT | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-300-1-OR | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 3/8-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-3200-1-32 | 316 Stainless Steel | 2 in. | Swagelok® Tube Fitting | 2 in. | Male NPT | View Product |
| SS-3M0-1-2 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-3M0-1-2BT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-3M0-1-2RP | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-3M0-1-2RS | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-3M0-1-2RSBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-3M0-1-2RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-1-2RTBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-1-2W | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-3M0-1-2WBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-3M0-1-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-1-4BT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-1-4RS | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-3M0-1-4RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-1-4RTBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-0256 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | #10-32 | Male Thread | View Product |
| SS-400-1-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-400-1-10ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-400-1-12BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-400-1-16 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-400-1-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-1-2BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-1-2-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male O-Seal NPT | View Product |
| SS-400-1-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-400-1-2RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-2SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-1-2ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-2W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-400-1-3ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4JA | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male O-Seal NPT | View Product |
| SS-400-1-4RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-400-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-4RTBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4STBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4STDE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-400-1-4WBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-400-1-5ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-400-1-6BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-400-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-6RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-6ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-6STDE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-400-1-8BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-400-1-8RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-400-1-8RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-400-1-8ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-8W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-400-1L-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-1-ORBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-402-1 | 316 Stainless Steel | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
| SS-4M0-1-2 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-4M0-1-2BT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-4M0-1-2RP | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-4M0-1-2RS | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-4M0-1-2RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-4M0-1-2W | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-4M0-1-4 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-4M0-1-4RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-500-1-2 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-500-1-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-500-1-4BT | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-500-1-4RT | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-500-1-5ST | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-500-1-6 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-500-1-OR | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-600-1-10ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-600-1-12BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-600-1-12RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-12ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-12W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | View Product |
| SS-600-1-16 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-600-1-16BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-600-1-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-600-1-2RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-2RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-600-1-4BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-600-1-4-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male O-Seal NPT | View Product |
| SS-600-1-4RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-4ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-4W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-600-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-600-1-6BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-600-1-6MP | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | 59 Degree Taper | View Product |
| SS-600-1-6RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-6RTBT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-6STDE | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-6W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-600-1-6WBT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-600-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-600-1-8BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-600-1-8RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-600-1-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-600-1-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-1-8W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-600-1-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-600-9-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-602-1 | 316 Stainless Steel | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
| SS-6M0-1-0046 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | M5 x 0.8 | Male Metric Thread | View Product |
| SS-6M0-1-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-6M0-1-2BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-6M0-1-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-2RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-2RTBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-2W | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-6M0-1-2WBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-6M0-1-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-6M0-1-4BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-6M0-1-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-4RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-4RSBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-4RTBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-4W | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-6M0-1-4WBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-6M0-1-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-6M0-1-6RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-6RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-6RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-6ST | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-6M0-1-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-6M0-1-8BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-6M0-1-8RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-1-8RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6M0-1-8RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-1-M10X1.0RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 10 mm | Male ISO Parallel Thread | View Product |
| SS-6M0-1-M12X1.0RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | M12 x 1.0 | Male Metric Thread | View Product |
| SS-810-1-10ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-810-1-12BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-810-1-12RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-12RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-12ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-12W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | View Product |
| SS-810-1-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-810-1-16BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-810-1-16ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-16W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | View Product |
| SS-810-1-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-810-1-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-810-1-4RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-4SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-810-1-4ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-810-1-6BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-810-1-6RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-810-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-6W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | View Product |
| SS-810-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-49485 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-50553 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-52166 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-52167 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male O-Seal NPT | View Product |
| SS-810-1-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-810-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-810-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-8RTBT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-810-1-8SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-8STWD | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-810-1-8WBT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-810-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-812-1 | 316 Stainless Steel | 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
| SS-8M0-1-2 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-8M0-1-2RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-2RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-2RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-2W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-8M0-1-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-8M0-1-4BT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-8M0-1-4RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-4RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-4RTBT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-4W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-8M0-1-4WBT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-8M0-1-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-8M0-1-6RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-6RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-6RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-8M0-1-8BT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-8M0-1-8RP | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-1-8RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8M0-1-8RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-1-8W | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| T-400-1-2 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| T-400-1-4 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| TI-810-1-8 | Titanium | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
