text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Bored-Through Male Connector, 3 mm Tube OD x 1/4 in. Male NPT

Part #: SS-3M0-1-4BT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Bored-Through Male Connector, 3 mm Tube OD x 1/4 in. Male NPT

Part #: SS-3M0-1-4BT
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

SS-3M0-1-4BT — Stainless Steel Swagelok Tube Fitting, Bored-Through Male Connector, 3 mm Tube OD x 1/4 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 pulg. Racor Swagelok® 3/8 pulg. Macho con Cono y Rosca View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 pulg. Racor Swagelok® 9/16 pulg. Macho con Cono y Rosca View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
6MO-400-1-4 6-Moly 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
6MO-600-1-4 6-Moly 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
6MO-600-1-8 6-Moly 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
6MO-810-1-4 6-Moly 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
6MO-810-1-8 6-Moly 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
825-400-1-6BT Aleación 825 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-100-1-2 Latón 1/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-1010-1-12 Latón 5/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1010-1-6 Latón 5/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-1010-1-8 Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-1010-1-8RT Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-10M0-1-4 Latón 10 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
B-10M0-1-4RS Latón 10 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-10M0-1-4RT Latón 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-10M0-1-6RT Latón 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-10M0-1-8RT Latón 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-1210-1-12 Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1210-1-12RT Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
B-1210-1-16 Latón 3/4 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1410-1-8 Brass 7/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
B-1610-1-8 Brass 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1810-1-12 Brass 1 1/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1810-1-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-18M0-1-8RT Brass 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-200-1-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2BT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2RS Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-200-1-2RT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-200-1-2ST Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-200-1-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-200-1-OR Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-300-1-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-2BT Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-4BT Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-3M0-1-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-1 Brass 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
B-400-1-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-1-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4BT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4RS Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-400-1-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-400-1-4ST Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
B-400-1-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-400-1-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-400-1-OR Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
B-600-1-12 Brass 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-600-1-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-600-1-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-1-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-600-1-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-600-1-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-600-1-6ST Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
B-600-1-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-600-1-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-600-1-OR Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
B-6M0-1-2 Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-6M0-1-2RS Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-6M0-1-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-6M0-1-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-6M0-1-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-810-1-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-810-1-16 Brass 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-810-1-2 Brass 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-810-1-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-810-1-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-810-1-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-810-1-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-1-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-8M0-1-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-8M0-1-4 Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-8M0-1-4RS Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-8M0-1-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-8M0-1-6RT Brass 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
HC-200-1-2 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
HC-400-1-2 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
HC-400-1-4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-400-1-8 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-600-1-4 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-600-1-6 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
HC-600-1-8 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-810-1-12 Alloy C-276 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
HC-810-1-4 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-810-1-6 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-810-1-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-1210-1-12 Alloy 400/R-405 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-400-1-2 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
M-400-1-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-4BT Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-8 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-600-1-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-600-1-6 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
M-600-1-8 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-810-1-12 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-810-1-4 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-810-1-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
PFA-220-1-2 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
PFA-820-1-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-10M0-1-4RT Carbon Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
S-1210-1-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-1210-1-8 Carbon Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-12M0-1-8RP Carbon Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
S-1610-1-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
S-2000-1-20 Carbon Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
S-2400-1-24 Carbon Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
S-400-1-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-400-1-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-400-1-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
S-600-1-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-600-1-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-600-1-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-600-1-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-1-12 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-810-1-4 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-810-1-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-100-1-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-1BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2RS 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-100-1-2RT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-2RTBT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-4BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-OR 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-1010-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1010-1-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-12BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-4 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1010-1-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1010-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8RS 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1010-1-8RT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1010-1-8ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1010-1-8W 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-1-12 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-10M0-1-12RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-10M0-1-2RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-2RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-1-4RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-4W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-10M0-1-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-6ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-6W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-10M0-1-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-10M0-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8RTBT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-8W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-2-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-10ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1210-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1210-1-12SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-1210-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-16RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1210-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1210-1-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1210-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-1210-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1210-1-8ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-8W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1210-1-OR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male O-Seal SAE/MS Straight Thread View Product
SS-12M0-1-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-12M0-1-12RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-12RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-12W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-12M0-1-16 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-12M0-1-16RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-2 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-12M0-1-2RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-1-4RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-4W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-12M0-1-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-1-6RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-6ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-6W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-12M0-1-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8BT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-12M0-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RSBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-12M0-1-8ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-8W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-8WBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-M16X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 16 mm Male ISO Parallel Thread View Product
SS-12M0-1-M18X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting M18 x 1.5 Male Metric Thread View Product
SS-1410-1-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-14M0-1-4 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-14M0-1-8 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-14M0-1-8RS 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-6RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-15M0-1-8RP 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-15M0-1-8RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-15M0-1-8W 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1610-1-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1610-1-12RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-12RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1610-1-12ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-1-16BT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-1-16RP 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-1610-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1610-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-16W 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-1610-1-20 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-1610-1-20ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/8-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-24 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-1610-1-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1610-1-8RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-OR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-16M0-1-12 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-16M0-1-12RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-12RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-16M0-1-4RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-16M0-1-6 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-16M0-1-6RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-6RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-16M0-1-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-16M0-1-8RP 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-16M0-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-16M0-1-8W 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-18M0-1-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-18M0-1-12RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-18M0-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-12RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-18M0-1-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-18M0-1-8RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-18M0-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-18M0-1-8W 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-2000-1-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-2000-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-1-20BT 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-1-20RS 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-2000-1-20ST 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 5/8-12 in. Male SAE/MS Straight Thread View Product
SS-2000-1-20W 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male Pipe Weld View Product
SS-2000-6-20AN 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male 37° Flare View Product
SS-200-1-0157 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting #10-32 Male Thread View Product
SS-200-1-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-1-1BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-1-2BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-1-2-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT View Product
SS-200-1-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-200-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-1-2RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-200-1-2STBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-200-1-2W 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-200-1-2WBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-200-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-1-4BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-1-4RP 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-200-1-4RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-200-1-4RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-200-1-4ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-200-1-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-200-1-6BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-200-1-6RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-6ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-200-1-8 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-200-1-8BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-200-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORAS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-20M0-1-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-20M0-1-12RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-20M0-1-12RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-20M0-1-12RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-20M0-1-16 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-20M0-1-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-20M0-1-8RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-20M0-1-8RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-20M0-1-8RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-22M0-1-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-22M0-1-12RS 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-22M0-1-12RT 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-22M0-1-16 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-22M0-1-16RS 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-22M0-1-16RT 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-2400-1-16 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-2400-1-20 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2400-1-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-2400-1-24RS 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-2400-1-24RT 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Tapered Thread View Product
SS-2400-1-24ST 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 7/8-12 in. Male SAE/MS Straight Thread View Product
SS-2400-1-24W 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male Pipe Weld View Product
SS-25M0-1-12 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-25M0-1-12RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-25M0-1-12RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-25M0-1-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-25M0-1-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-25M0-1-16RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-25M0-1-16RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-25M0-1-16W 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-25M0-1-8 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-28M0-1-16 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-28M0-1-16RS 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-28M0-1-16RT 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-300-1-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-300-1-2BT 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-300-1-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-300-1-4BT 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-300-1-OR 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/8-24 in. Male SAE/MS Straight Thread View Product
SS-3200-1-32 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Male NPT View Product
SS-3M0-1-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-3M0-1-2BT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-3M0-1-2RP 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-3M0-1-2RS 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-2RSBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-2RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-1-2RTBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-1-2W 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-3M0-1-2WBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-3M0-1-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-1-4RS 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-4RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-3M0-1-4RTBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-0256 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting #10-32 Male Thread View Product
SS-400-1-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-400-1-10ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-400-1-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-1-12BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-1-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-400-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT View Product
SS-400-1-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-400-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-400-1-2SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-400-1-2W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-400-1-3ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8-24 in. Male SAE/MS Straight Thread View Product
SS-400-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT View Product
SS-400-1-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-400-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4RTBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-4WBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-5ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-400-1-6ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-6STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-400-1-8ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-400-1-8W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-400-1L-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-ORBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-402-1 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - View Product
SS-4M0-1-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2BT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2RP 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-4M0-1-2RS 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4M0-1-2RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-4M0-1-2W 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-4M0-1-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-4M0-1-4RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-2 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-500-1-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4BT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4RT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-5ST 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-500-1-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-500-1-OR 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male O-Seal SAE/MS Straight Thread View Product
SS-600-1-10ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-600-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-600-1-12ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-600-1-12W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-600-1-16 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-600-1-16BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-600-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-600-1-2RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-2RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-600-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-1-4BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-1-4-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT View Product
SS-600-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-600-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-600-1-4W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-600-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-1-6BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-1-6MP 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. 59 Degree Taper View Product
SS-600-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-1-6RTBT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6STDE 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-600-1-6WBT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-600-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-1-8BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-600-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-600-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-600-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-600-9-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-602-1 316 Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - View Product
SS-6M0-1-0046 316 Stainless Steel 6 mm Swagelok® Tube Fitting M5 x 0.8 Male Metric Thread View Product
SS-6M0-1-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-2WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-4RSBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-4WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-6M0-1-6RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-6ST 316 Stainless Steel 6 mm Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6M0-1-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-6M0-1-8RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-6M0-1-M10X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 10 mm Male ISO Parallel Thread View Product
SS-6M0-1-M12X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting M12 x 1.0 Male Metric Thread View Product
SS-810-1-10ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-810-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-12RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-810-1-12ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-12W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-810-1-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-16W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-810-1-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-810-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-810-1-4SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-810-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-810-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-810-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-810-1-6W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-810-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-49485 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-50553 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52166 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52167 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male O-Seal NPT View Product
SS-810-1-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-810-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8RTBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8STWD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-8WBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-8M0-1-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-8M0-1-2RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-2RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-2W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-8M0-1-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-8M0-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4RTBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-4WBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-8M0-1-6RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-6RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-8M0-1-8RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-8M0-1-8W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
T-400-1-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
T-400-1-4 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
TI-810-1-8 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.